the AI Hardware Partner
Toggle Nav
Loading...

Industrial EC & TDS Sensor MODBUS-RTU RS485 & 0-2V Analog Voltage

SKU
314990634

An IP68 RS485 EC&TDS Sensor measures Conductivity, Salinity, and TDS with temperature compensation. Use in monitoring water quality applications like water processing and irrigation. Use the sensor with SenseCAP Data Logger for seamless data collection and management.

$139.00
In stock
  • 10+: $129.00
-
+

PRODUCT DETAILS

It measures Conductivity, Salinity, TDS with temperature compensation, making it widely applicable in industrial environmental sensing scenarios.

 

We have two versions Industrial EC & TDS Sensor. The main difference is the cable connector. Please choose the version that best suits your needs:

(1) This one is with hook-up wires. It is compatible with SenseCAP LoRaWAN® Data Logger to connect with the LoRaWAN® network, enjoying the benefits of low-power and long-range communication.

(2) Another version is with a waterproof aviation connector. It is compatible with SenseCAP Sensor Hub 4G Data Logger , which can collect various sensor data simultaneously and send them via 3G/4G LTE.

Features

  • High Performance: High accuracy, fast response, and stability
  • Universal Protocol: MODBUS-RTU RS485 and 0~2V Analog Voltage
  • Wide-range Power Supply: Can be powered with supply voltage within 3.9V ~ 30V
  • Strong Robustness: Suitable to be immersed in water for a long time, anti-corrosion, automatic temperature compensation

Description

This EC & TDS Sensor with hook-up wires measures the Conductivity, Salinity, and total dissolved solids (TDS) in a liquid and is widely used in monitoring water quality.
 
The EC & TDS Sensor is designed with industry standards. It is designed with ATC (automatic temperature compensation), which ensures the data is accurate regardless of the temperature changes. Its electrode is IP68, the transmitter is IP65 rated, waterproof in a tight seal, and capable of withstanding long-term constant use in professional scenarios. This EC & TDS Sensor comes with a MODBUS-RTU RS485 serial communications protocol and 0~2V Analog Voltage output. It can be easily connected and integrated with other devices such as data loggers, Converter, and displays. This cost-effective EC & TDS Sensor features low-power consumption, compact size, portability, and high integration.

Seeed also provides the SenseCAP Portal and SenseCAP Mate to help users better manage and check data remotely.

Applications

Agriculture, Hydroponics, Aquaponics, Sewage treatment, Research, Environmental monitoring and Other environmental monitoring scenarios.

 

Specifications

Output Interface

Analog Voltage 0-2V

(Output resistance ~0ohm)

 

RS485

Modbus-RTU

Power Supply

3.9-30V/DC

3.9-30V/DC

Power Consumption (Idle)

40mA@24V DC

40mA@24V DC

Power Consumption (Max)

80mA@24V DC

80mA@24V DC

Start-up Time

< 2 seconds 

EC Measurement

Isolated Sensor Input, Range: 0 - 20000us/cm

Resolution: 0-10000us/cm, 10us/cm;10000-20000 us/cm, 50us/cm

Accuracy: 0-10000us/cm, ±3%; 10000-20000us/cm, ±5%

EC temperature compensation: 0-50°C

Temperature Measurement

Range: -40~80°C,

Resolution: 0.1°C,

Accuracy: ±0.5°C

IP Ratings

Electrode: IP68

Transmitter: IP65

Operating Temperature

 -40 ~ +85°C

Installation

Electrode:1/2"NPT screw threads

Transmitter: Mounting hole

Cable Length

Power and Signal Cable:2 meters or Customize

Electrode Cable:10 meters

Dimension

Electrode:1/2"NPT screw threads

Transmitter:128*70*42mm

Dimensions

 

Wiring Diagram

 

ECCN/HTS

HSCODE 9025800090
USHSCODE 9026104000
UPC
EUHSCODE 8517180000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    60%
    from order view
    Appears to be in perfect quality, but I haven't tested it yet.
    By

FAQ

1 Item

Show per page