the AI Hardware Partner
Toggle Nav
Loading...

Water Leak Detector

An IP66 GPIO Water Leak Detector can monitor water leakage. Use in emergency water leak situations like kitchens, power distribution rooms, and warehouses. Use the sensor with SenseCAP Data Logger for seamless data collection and management.

$29.00
In stock
  • 10+: $24.00
-
+

PRODUCT DETAILS

When detects a leakage, it will be triggered to turn on the alarm system or shut down indoor equipment to ensure safety, lower risks, and reduce damages, making it widely applicable in industrial environmental sensing scenarios.

Features

  • Universal Protocol: GPIO
  • User-friendly: Easy to install, clean, and remove
  • Widely Applicable: Relay signal output, can be used with digital displays, PLCs, inverters, recorders and other water detection system
  • Strong Robustness: Made of high-quality alloy and waterproof cable, suitable to be immersed in water for a long time, anti-corrosion
  • High-performance: Strong anti-interference and long-term stability

Description

Water leakage might destroy properties in our homes, Server rooms, power distribution rooms, and warehouses and potentially cause health risks. It's essential to be alert when there is a leakage to ensure actions that minimize risks and avoid damages. 

 

This Water Leak Detector is designed with industry standards. It's IP66 rated, featuring waterproof and dustproof, and can be widely used in various application scenarios, such as a kitchen, a sump pump, a bathroom, etc. It can be compatible with the SenseCAP LoRaWAN® Data Logger to connect with the LoRaWAN® network, enjoying the benefits of low-power and long-range communication.

 

When the submerged water level touches the sensor probe, the built-in relay will be triggered, turning on the alarm system or shutting down the indoor equipment. The control circuit has lower potential energy, which will not cause any flammable or combustible materials to catch fire, ensuring safety.

 

Applications

  • Basement, bathroom, near the water heater, refrigerator, dishwasher, or washing machine
  • Server rooms, power distribution rooms, Data centers, intelligent buildings, workshops, warehouses, air conditioning, duct corridors

 

Note

  • The probe pole of the sensor is placed facing down to the ground vertically. The sensor should be placed in the lower spot in the flat area.
  • If you need to detect a small amount of water (not to a certain depth), it's a good practice to place a sponge tray under the probe.

 

Specifications

Power Supply 5V
Operating Current < 30mA
Quiescent Current < 10mA
Output Signal

watery: relay connection,

dry: relay break

Cable Length 2 meters
Relay Load (3A 250V AC) / (3A 30V DC)
Response Time < 50ms
Measurement Medium water
Operating Temperature -5℃ ~ +60℃
IP Rating IP66
Device Weight 200g

 

Wiring Diagram

Please refer to the pin information below:

  • Red wire and brown wire ---- VCC+ and VCC-
  • Yellow wire ---- Relay common pin
  • Blue wire ---- Relay normal closed pin
  • White wire ---- Relay normal open pin

 

Note

Please send email to sensecap[at]seeed[dot]cc to request any technological support for this product.

 
 

ECCN/HTS

HSCODE 9033000090
USHSCODE 9030390100
UPC
EUHSCODE 8517180000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ