PT1000 Temperature Sensor Probe with Anti-Corrosion Stainless Steel
The PT1000 temperature sensor accurately measures temperatures between -50°C and 300°C, making it an excellent choice for industrial applications. This platinum resistance temperature sensor is suitable for measuring the temperature of gases, liquids, and solids.
- 10+: $8.90
YOU MAY LIKE THIS
PRODUCT DETAILS
PRODUCT DETAILS
The highly accurate PT1000 sensor, capable of measuring temperatures within a wide range of -50°C to 300°C, is commonly used in various industrial applications, especially in liquid detection, food monitoring, storage cold chain, industrial boilers, and aquaculture solutions. PT1000 sensors, also known as 1000-ohm temperature sensors, represent the most prevalent type of platinum resistance thermometer.
Feature
- High-performance: anti-interference and long-term stability
- Easy to install: small size, lightweight, easy to install
- Fast response: sensitive to temperature changes and responds quickly
- Wide temperature range: a wide range of -50°C to 300°C
Description
Direct contact temperature is an important indicator in many scenarios, especially in liquid detection, food monitoring, storage cold chain, industrial boilers, and aquaculture solutions. PT1000 can offer a wide range of direct contact temperatures between -50°C to 300°C.
We also provide wireless DTU of PT1000: LoRaWAN Temperature Sensor S2107, which supports a three-wire circuit for PT1000 sensors and allows for the connection of up to three sensors simultaneously. S2107 is a battery-powered IP66 wireless PT1000 temperature sensor, equipped with built-in Bluetooth and APP service for OTA configuration and remote device management.
Seeed also provides the SenseCAP Portal and SenseCAP Mate App to help users better manage and check data remotely.
Add 3 PT1000 sensors to S2107:
Application
- Liquid detection
- Food monitoring
- Storage cold chain
- Aquaculture solutions
Specification
Temperature(PT1000) |
|
Measuring element |
RTD platinum resistance Pt1000 |
Measuring medium |
Solid, liquid or gas (compatible with contact material) |
Range |
-50 to 300 ℃ (For other range customization contact [email protected], MOQ 300pcs) |
Accuracy |
Class B+ (@typical ±0.5℃) |
Wire material |
PTFE silver-plated wire (3-wire) |
Probe Enclosure |
304 stainless steel |
Operating Temperature |
-50 to 200℃(Cable); -50 to 300℃ (Probe) |
IP Rating |
IP68 |
Probe length |
4 * 30mm |
Cable length |
3 meters |
ECCN/HTS
HSCODE | 9025191010 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewBuena textura de materiales. la estabilidad de la señal es buena.