the AI Hardware Partner
Toggle Nav
Loading...

RS485 750cm Ultrasonic Level Sensor

SKU
101991041
Rating:
100 % of 100

High-precision ultrasonic distance sensor with a measuring range of 28~750cm. Suitable for various applications like Sewer, water level monitoring, Intelligent trash can management systems, Robot avoidance, and automatic control.

$21.90
In stock
-
+

PRODUCT DETAILS

RS485 750cm Ultrasonic Level Sensor uses ultrasonic sensing technology for distance measurement. Equipped with bell-mouth, the detection range can be up to 750 cm, and the resolution can reach 1mm. With an IP67 waterproof ultrasonic transducer, it has strong adaptability to the working environment.

Features

  • Measuring ranges: With an intelligent signal processing circuit, and equipped with a bell-mouth, the measurement distance can be up to 750cm, and the blind zone is less than 28cm.
  • High precision: Built-in high-precision ranging algorithm, measurement accuracy ±(1+S*0.3%)
  • Strong robustness: IP67 protection, suitable for wet, harsh environments
  • Low power consumption: Average current <10 mA
  • Built-in on-board temperature compensation, automatic correction of temperature deviation

Description

It's a high-precision, low-power ultrasonic distance measuring sensor that provides a range of up to 750cm and a resolution of 1mm, equipped with a special bell mouth suitable for large-scale measurement, making your monitoring system more accurate and reliable. With a waterproof ultrasonic transducer, which is highly suitable for various harsh environments.

This Ultrasonic Level Sensor comes with RS485 serial communications protocol. It can be easily connected and integrated with other devices, It's compatible withSenseCAP LoRaWAN® Data Logger to connect with the LoRaWAN® network, enjoying the benefits of low-power and long-range communication.

Specifications

Accuracy

±(1+S*0.3%)

Resolution

1 mm

Blind zone distance

0~28 cm

Measurement range (w/o bell-mouth)

28 ~ 450 cm

Measurement range (with bell-mouth)

28 ~ 750 cm

Beam angle(w/o bell-mouth)

--

Beam angle(with bell-mouth)

≈40°

General Parameter

Operating voltage

5~12 V

Average current

10 mA

Output method

RS485 Output

IP Rating

IP 67

Working Temperature

-15℃ ~ 60℃

Interface

PIN #

Color

PIN name

Description

1

Red

VCC

5V~12V power input

2

Black

GND

Ground

3

Yellow

B

RS485 B

4

White

A

RS485 A

Dimension

Application

  • Horizontal ranging
  • Object proximity and presence awareness
  • Intelligent trash can management system
  • Robot avoidance and automatic control
  • Sewer, bottom water level monitoring

ECCN/HTS

HSCODE 9031809090
USHSCODE 9026104000
UPC
EUHSCODE 9013101000
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Now, I used , It is good to use
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    I is so good
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    still figuring out but I expect it will work just fine.
    By

FAQ

3 Item(s)

Show per page