![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Liquid Level Sensor for Water Level, Oil Level and Mild-corrosive Liquid Level Monitoring
The Liquid Level Sensor is designed with industry-grade standards, for monitoring water level, oil level, and other mild-corrosive liquid levels. It incorporates stainless steel and insulated rubber, is IP68 rated, suitable for application in severe environments.
- 10+: $70.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Please note that this sensor is factory-set to measure water density, if you have any requirements, please contact us at [email protected] to set the density like diesel or other mild-corrosive liquid.
Note
Please contact us at [email protected] to request any technical support for this product.
Note
If you want to customize the cable length, MOQ is 20 pcs; If you want to customize the measuring range and output protocol, MOQ is 50 pcs; Please feel free to reach out to us directly at [email protected], and we'll be glad to provide you our best price offer.
The Liquid Level Sensor measures the height of water or other liquid and converts it to the voltage signal. It works with a data logger or other devices that have analog voltage input ports.
The Liquid Level Sensor has a built-in silicon piezoresistive core that features high sensitivity. The internal chip converts the millivolt signal into a standard voltage signal, which can be connected to a computer, a control instrument, or a PLC.
It's small-size and lightweight, easy to install. With a sealed stainless steel probe, it can work in water, oil, and mild-corrosive environments. The sensor has high anti-vibration and anti-impact performance. It can be widely used in process control, aviation, aerospace, automobile, medical equipment, HVAC, and other applications.
Features
- High-performance: anti-interference and long-term stability
- Robustness: anti-corrosion, durable and stable
- User-friendly: anti-blocking design, easy to clean
- Widely-applicable: 0.5~4.5V transmission output, can work with digital displays, PLC, inverters, recorders and other instruments
- Industry-grade: IP68 rating, durable and waterproof, suitable for outdoor severe environments
- Certifications: FCC, CE, and RoHS
Specifications
Measurement Range | 0 ~ 5 meters |
Cable Length | 5.3 meters |
Output Signal | 0.5 ~ 4.5V |
Accuracy | ± 0.25%F.S |
Zero Temperature Drift | ± 0.03%F.S/℃ |
Sensitivity Temperature Drift | ± 0.03%F.S/℃ |
Long-term Stability | ≤0.2%F.S/year |
Response Time | 5ms( (≤90%F.S) |
Measurement Liquid | Slight corrosive liquid (water, edible oil, etc.) |
Power Supply | 5V DC |
Overload Capacity | 200%F.S |
Compensation Temperature | -10℃ ~ +70℃ |
Medium Temperature | -40℃ ~ +80℃ |
Storage Temperature | -40℃ ~ +85℃ |
Material |
304 stainless steel shell, 316L stainless steel core, special rubber-insulated cable. |
IP Rating | IP68 |
Device Weight | 670g |
Certifications | CE, FCC, RoHS |
Applications
- Reservoir detection
- Pool pump station
- River monitoring
- Marine monitoring
- Lake monitoring
- Sewage treatment
- Deep well level monitoring
- Tank level monitoring
Output Voltage
Wiring Diagram
Probe Dimensions
ECCN/HTS
HSCODE | 9026900090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.