Product Details
Wiki & Learn
Reviews
Download PDF

Description

Features:

  • Mono Cel Solar Cells
  • Working temperate from -20°C to 70°C
  • Peak Power: 12W
  • Durable: suitable for long-term outdoor applications
  • Robustness: the sturdy frame protects the solar panel from deformation
  • Easy installation: comes with a bracket     
  • Waterproof aviation connector: save your time and can directly connect the cable to a data logger          

                                       

Measuring weather and other data for outdoor application scenarios often requires sensors and data loggers in places far from any power grid. To supply power to remote sensor infrastructure, a sensor system can generate its own power. In most cases, the cheapest and most convenient method is solar panels combined with a battery. When the sun is bright enough solar panels provide enough electricity to power the sensor system and charge the battery for the night or during times when the sunlight is not sufficient.

           

The 12W Solar Panel can be used as a convenient, cheap, and clean solution for supplying power of your applications such as environmental monitoring in agriculture, forestry, garden, or a security camera in your home or garden, etc.  

As most of Seeed IIoT products are aiming for environmental sensing scenarios, this 12 Solar Panel will come in handy for your applications with Seeed IIoT products: SenseCAP Sensor Hub and its Sensors. The Solar panel is robust enough to withstand the harsh conditions required in agriculture and environmental monitoring. The 6-pin waterproof aviation connector can be directly connected to the Sensor Hub. It charges the integrated battery of the Sensor Hub to supply electricity when the solar panels do not supply enough power.

 

Applications:

Solar panels can be used where there is no power grid and enough sunlight to generate the necessary power for the sensor infrastructure.

            
Environmental monitoring in remote areas like monitoring weather conditions in national parks or monitoring soil conditions on farmland are just some possible applications.

             

  • Environmental Monitoring
  • Agriculture
  • Research
  • Meteorological Monitoring
  • Smart Home/ Garden/ Security Camera
  • Other applications that needs 12W power supply                                                                     

             

 

 

 

 

Solar panel parameters

Module type

Monocrystalline silicon

Peak power

12Wp

Open circuit voltage

14V

Short circuit current

1A

Package size

350mm*250mm*25mm

Package weight

3kg

 

 

Technical Parameters of Photovoltaic Modules

Solar cell type

Monocrystalline silicon

Index

Unit

Data

Peak power

Wp

12

Open circuit voltage(Voc)

V

14

Short circuit current (Isc)

A

1

Working voltage (Vmppt)

V

12

Working current (Imppt)

A

1

maximum voltage the system

can withstand

Vdc

1000

Module size

mm

350*250*25

Peak power temperature

coefficient

%/℃

-0.45

Open circuit voltage

temperature coefficient

%/℃

-0.35

Short-circuit current

temperature coefficient

%/℃

+0.05

Operating temperature range

℃

-20~70

Maximum wind/snow load

Pa

2400/5400

   
Equipment
 list

   

Item

Name

Specification

Quantity

Remarks

1

Photovoltaic module

12W solar panel with cable and waterproof connector

1

Note: the wiring diagram for details

2

Stand

Equipment to install the solar panel

1

 

3

Packing box

Customized according to the size

1

 

Certification

HSCODE8541402000
USHSCODE8541410000
UPC
EUHSCODE8531202090
COOCHINA

High-efficiency Waterproof PV-12W Solar Panel, w/ Brackets for Easy Installation

SKU 114992711

A high-efficiency robust 12W solar panel to supply power to various application scenarios such as smart agriculture and smart city.

USD$65.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy