the AI Hardware Partner
Toggle Nav
Loading...

SenseCAP Sensor Hub 4G Data Logger - with built-in rechargeable battery version

An easy-to-deploy, industrial-grade 4G cellular station, Sensor Hub uses the MODBUS-RTU RS485 protocol to communicate with sensors and is able to collect various sensor data simultaneously. IP66-rated, waterproof and dustproof, Sensor Hub 4G Data Logger is suitable for long-term, reliable outdoor applications such as in smart agriculture, smart weather stations and smart city, etc. 

$379.00
In stock
-
+

PRODUCT DETAILS

 

Exciting News: Only 50 kits! Enjoy a 50% discount on our 4G or LoRaWAN® Solution Kits - first come, first served!

4G Solution Kit

LoRaWAN® Solution Kit

Features

  • Support collection of various environmental data simultaneously
  • Support local storage of data
  • Support using with standard MODBUS-RTU RS485 sensors
  • Support uploading data to any server (SenseCAP Server / User's private server)
  • Support 4G/3G/2G communication, supporting global LTE frequency band
  • Built-in GPS positioning function
  • Support remote upgrade and maintenance
  • Two power supply options available: DC only, Solar Power (to be purchased separately, coming soon)
  • Easy to install and deploy, without requirements of engineering background
  • Industry standards, suitable for harsh outdoor environments

     

SenseCAP Sensor Hub is a powerful 4G data logger that can connect to a maximum of 32 RS-485 sensors. It is designed with industry standards, robust and stable. IP66 rated, waterproof and dustproof, it is highly suitable for long-term remote environmental monitoring in outdoor application scenarios.

    
Sensor Hub is available in two versions:

      

(1) DC only version (This version can work with a solar system. Please kindly note it should be connected with the whole solar system, not just a solar panel)

(2) with a built-in rechargeable battery version (This version can be used with either DC power, or with a solar panel (will be coming soon).

   

Sensor Hub Data Logger is an easy-to-deploy 4G cellular station. It uses the MODBUS-RTU RS485 protocol to communicate with sensors and is able to collect various sensor data simultaneously.

   
Sensor Hub consists of 4 RS485 data channels. With extension hubs / RS485 splitters, it can connect with a maximum of 32 sensors at one time. The data is collected and sent to the cloud (either to the SenseCAP server or the client's private server) via 4G/3G/2G (as shown below).

   

(SenseCAP Sensor Hub system architecture)

 

    

Designed with industry standards and IP66 rated, Sensor Hub is suitable for outdoor and harsh environments, resistant from UV, rain, and dust, etc. GNSS is embedded for location tracking.

     

Sensor Hub is also equipped with 10MB onboard memory, to store more than 700,000 measurements locally in case of a bad connection. For the version with a built-in rechargeable battery, the large-capacity lithium battery ensures the devices work for up to 2 weeks after a power outage or during rainy weather.

    

Designed with an easy-to-deploy mindset, Sensor Hub can be deployed and set up within a few minutes. It is fit for both pole and wall mount.

    

We also provide software and cloud services for quick configuration, making it easy to deploy Sensor Hub and manage devices and data:

    

 

 

 

  • SenseCAP Portal is a web-based platform for you to manage the devices, data, and access key conveniently.
  • SenseCAP App (with iOS and Android) is provided for you to bind the devices to your account conveniently.
  • SenseCAP API is provided for you to simplify the implementation of your applications.
           
SenseCAP Sensor Hub 4G Data Logger can work with any sensors that support MODBUS-RTU RS485 protocols. And we also provide a wide range of industrial-grade RS485 sensors for your selections. These sensors all come with waterproof aviation connectors, you can plug them into Sensor Hub within seconds to make it work, check the sensors out now
 

 

Applications

  • Smart Agriculture
  • Smart City
  • Smart Buildings
  • Smart Industry
  • Environmental Monitoring
  • Other wireless Sensing Applications

 

 

 

 

 

ECCN/HTS

HSCODE 9031809090
USHSCODE 9026104000
UPC
EUHSCODE 8517180000
COO CHINA
CE 1
EU DoC 1
FCC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ