the AI Hardware Partner
Toggle Nav
Loading...

Industrial IP68 Modbus RS485 1-to-4 Splitter/Hub (to be used w/ SenseCAP Sensor Hub)

SKU
206001060
Rating:
100 % of 100

This RS485 1-to-4 Splitter is an industrial-grade hub that can extend the connection of SenseCAP Sensor Hub to multiple sensors. It features IP68 rating, comes with waterproof aviation connector, easy to use, suitable for many application scenarios.

$29.00
Out of stock
  • 10+: $25.00

PRODUCT DETAILS

Features

  • IP68 rating
  • Anti-ultraviolet and anti- rain
  • Suitable for long-term outdoor use

Description

RS485 1-to-4 Splitter can be used to increase the number of sensors that can be simultaneously connected to the SenseCAP Sensor Hub.

The Sensor Hub has 4 aviation connector interfaces through which sensors can be connected. Each of these interfaces can theoretically support up to 8 sensors. For connecting more than 4 sensors, the RS485 1-to-4 splitter is required. One interface (male) of the RS485 splitter can connect to the Sensor Hub, and the other 4 interfaces (female) can connect to the sensors.

This RS485 Splitter can be used with Sensor Hub 4G Data Logger and MODBUS RS 485 Sensors with aviation connectors, as shown in the image below.

In addition, because we do not sell extension cords. Users that need an extension cord for application scenarios with multiple sensors, can use this cable to act as an extension cord.

Application

The RS485 Splitter can be used in any scenario that requires the deployment of a large number of sensors with the SenseCAP SensorHub

Seeed SenseCAP is focusing on industrial sensing applications: smart agriculture, precision farming, and smart city. At Seeed, you can find a wide range of RS485 protocol sensors to help you deploy in industrial applications. You can monitor the following environmental data:


What is RS485?

Ref: Windmill


In short, RS485 is a standard defining the electrical characteristics of serial lines for use in serial communications systems. It is essentially a form of serial communication. 

Compared to serial communication, USB and ethernet are significantly more complex and expensive. Serial communication also has a deterministic behaviour to avoid collisions of data packets, making it more reliable for a linkage system with many devices.

There are many standards in serial communication and RS485, also known as TIA-485 (-A) or EIA-485, is just one of them. It is known for being able to be used effectively over long distances and in electrically noisy environments. Due to this and it being able to transmit


ECCN/HTS

HSCODE 9031900090
USHSCODE 9026104000
UPC
EUHSCODE 9013101000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    It was nice to use for connecting sensors
    By

FAQ

1 Item

Show per page