
High-performance Guarantee
We are well aware that the sensors may work under harsh outdoor conditions. To ensure that the performance and durability of the sensors are consistent with their specifications throughout the complete lifecycle, SenseCAP S210X went through 6 reliability tests before releasing and met the requirements to perform perfectly in extreme conditions.
Soil Temperature | |
Range | -40 to +80 ℃ |
Accuracy | ±0.5 ℃ |
Resolution | 0.1 ℃ |
Soil Moisture (VWC-Volumetric Water Content) | |
Range | 0 to 100% |
Accuracy | 0 to 50%: ±2% 50 to 100%: ±3% |
Resolution | 0 to 50%: 0.03% 50 to 100%: 1% |
Electrical Conductivity (Bulk EC) | |
Range | 0 to 20 mS/cm |
Accuracy | 0 to 10 mS/cm: ±3% 10to 20 mS/cm: ±5% |
Resolution | 0.01mS/cm |
Electrical Conductivity (Pore EC) | |
Range | 0 to 32 mS/cm |
Accuracy | Calculation by the Hilhorst model is for reference only |
Resolution | 0.01mS/cm |
General Parameters | |
Product Model | S2108 |
Microcontroller | Wio-E5 |
Support Protocol | LoRaWAN v1.0.3 Class A |
Built-in Bluetooth | App Tool to change parameters |
LoRaWAN Channel Plan | IN865/EU868/US915/AU915/ AS923/KR920/RU864 * |
Max Transmitted Power | 19dBm |
Sensitivity | -136dBm@SF12 BW=125KHz |
Communication Distance | 2 to 10 km (depending on gateway antenna and environments |
IP Rating | IP66 |
Operating Temperature | -40 to +85 °C |
Operating Humidity | 0 to 100 %RH (non-condensing) |
Device Weight | 610g |
Cable Length | 5 meters(The connector in the cable is used to separate the probe for easy installation) |
Certification | CE / FCC / RoHS / TELEC |
Battery (Contained in equipment) | |
Battery Life | Up to 10 years** |
Battery Capacity | 19Ah (non-rechargeable) |
Battery Type | Standard D-size SOCl2 Battery |
* Every single device can support 7 frequency plans.
** This wireless LoRaWAN sensor supports up to 10 years of battery life, but the actual battery life varies from data upload interval, data payload, and distance between gateways.
Note:
No Frequency limitation. The sensor can be switched to other frequency plans at any time.
S210x Devices are manufactured to support the universal frequency plan from 863MHz ~928MHz in one SKU. That is to say, every single device can support the frequency plans below:
Frequency Plan | Common Name | Sub-band |
EU863-870 | EU868 | ___ |
US902-928 | US915 | Sub-band from 1 to 8 |
AU915-928 | AU915 | Sub-band from 1 to 8 |
AS923 | AS923 | AS923_1, AS923_2, AS923_3, AS923_4 |
IN865-867 | IN865 | ___ |
KR920-923 | KR920 | ___ |
RU864-867 | RU864 | ___ |
The frequency plan setting is none by default and it will not transmit RF signal until it has been set by App via Bluetooth at the first power-up. And it can be changed to other frequency plans at any time.
SenseCAP LoRaWAN S2108 Sensor measures moisture, temperature and Pore EC at the range of 0 ~ 100% (m³/m³), -40 ~ 80℃,and 0 to 20 ms/cm(Bulk), 0 to 32ms cm(Pore) respectively. Soil electrical conductivity (EC) is a metric of the salt content in the soil which will affect crop yield and quality, plant nutrient availability, and the activity of soil microbes. S2108 can be widely applicable in soil sensing scenarios. It is specifically optimized for OTA with built-in Bluetooth, which enables quick setup and update. Benefiting from LoRa and IP66 design, this sensor features stability and reliability and can cover a long transmission range while keeping lower power consumption. Unlike wireline devices, it is battery-powered, reducing the workload and complexity of the deployment, and can be disassembled and installed in a few minutes.
It can cover a transmission range of 2km in urban scenes and 10km in line-of-sight scenes while keeping lower power consumption during the transmission process. Together with a replaceable battery that supports up to 10 years of usage and an industrial IP66 enclosure. It supports -40 ~ 85℃ operating temperature and can be deployed in harsh environments.
Agriculture Irrigation, Greenhouse, Garden Planting, Drought Monitoring, Turf and Lawn Management
SenseCAP S210X is compatible with LoRaWAN® V1.0.3 protocol and can work with Gateway - LoRaWAN Device - SenseCAP.
LoRaWAN® gateways can provide LoRaWAN® network coverage which is required when using such sensors. S210X can be connected to different LoRaWAN® gateways while what Seeed provides offers you a seamless user experience.
Helium Network: Sensors work in areas covered by Helium Network (Check on Helium Explorer). You can check the SenseCAP M1 LoRaWAN Indoor Gateway - US915 - Seeed Studio and SenseCAP M2 Light Hotspot and Software License - Seeed Studio.
LoRaWAN Network: Sensors work in LoRaWAN® networks, like The Things Network, Loriot, Chirpstack, etc. You can check the SenseCAP Gateway - LoRaWAN EU915 - Seeed Studio and the SenseCAP-Multi-Platform-LoRaWAN-Indoor-Gateway-SX1302-US915-p-5472 - Seeed Studio.
We highly recommend that you use our SenseCAP M2 Multi-Platform LoRaWAN Gateway, which is a standard LoRaWAN® gateway that supports connection to different network servers. With its affordable price of $99, its cost-effectiveness becomes a standout advantage, especially when building your private LoRaWAN network.
Seeed provides the SenseCAP Portal platform and SenseCAP Mate APP to help users better manage and check data remotely
Sensor Node | 1 |
Bracket | 1 |
Quick Start Guide | 1 |
KA4*20mm Self-drilling Screw | 4 |