![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP S2104 - LoRaWAN® Soil Moisture and Temperature Sensor
A battery-powered IP66 wireless soil moisture and temperature sensor, ranging from 0 ~ 100% (m³/m³) and -40 ~ 85℃, equipped with built-in Bluetooth and APP service for OTA configuration and remote device management. Used in smart farming, smart yard, and environment monitoring solutions.
- 10+: $125.00
YOU MAY LIKE THIS
PRODUCT DETAILS
SenseCAP LoRaWAN S2104 Sensor measures soil moisture and temperature at the range of 0 ~ 100% (m³/m³) and -40 ~ 80℃ respectively, making it widely applicable in soil sensing scenarios. It is specifically optimized for OTA with built-in Bluetooth, which enables quick setup and upgrade. Benefiting from LoRa and IP66 design, this sensor features stability and reliability and can cover a long transmission range while keeping lower power consumption. Unlike wireline devices, it is battery-powered, reducing the workload and complexity of the deployment, and can be disassembled and installed in a few minutes.
Feature
- Compatible with Worldwide LoRaWAN® Networks: Compatible with different types of LoRaWAN® gateways to enable fast connection with LoRaWAN® networks (support the universal frequency plan from 863MHz ~928MHz).
- Long Range & Battery powered: Ultra-wide-transmission range of 2km in urban scenes and 10km in line of sight scenes. Powered by easily replaceable standard Li-SOCl2 battery (type: ER34615) with Max.10 years of battery life.
- Designed to Use in Harsh Environments: -40℃ ~ 85℃ operating temperature and IP66-rated enclosure, suitable for outdoor use, high UV exposure, heavy rain, dusty conditions, etc.
- Simple Configuration: SenseCAP provides a no-code experience that enables users to finish configuration with 4 steps through SenseCAP Mate APP.
Description
SenseCAP S210X is a series of wireless LoRaWAN® sensors.
It can cover a transmission range of 2km in urban scenes and 10km in line-of-sight scenes while keeping lower power consumption during the transmission process. Together with a replaceable battery that supports up to 10 years of usage and an industrial IP66 enclosure. It supports -40 ~ 85℃ operating temperature and can be deployed in harsh environments. SenseCAP S210X is compatible with LoRaWAN® V1.0.3 protocol and can work with LoRaWAN® gateway.
LoRaWAN® gateways can provide LoRaWAN® network coverage which is required when using such sensors. S210X can be connected to different LoRaWAN® gateways while what Seeed provides offers you a seamless user experience.
Helium Network: Sensors work in areas covered by Helium Network (Check on Helium Explorer). You can check the SenseCAP M1 and SenseCAP M2.
LoRaWAN Network: Sensors work in LoRaWAN® networks, like The Things Network, Loriot, Chirpstack, etc. You can check the SenseCAP Outdoor Gateway and the SenseCAP M2 Multiplatform Gateway.
We highly recommend that you use our SenseCAP M2 Multi-Platform LoRaWAN Gateway, which is a standard LoRaWAN® gateway that supports connection to different network servers. With its affordable price of $99, its cost-effectiveness becomes a standout advantage, especially when building your private LoRaWAN network.
Seeed provides the SenseCAP Portal platform and SenseCAP Mate APP to help users better manage and check data remotely
SenseCAP Portal is a web service to enable users to manage SenseCAP devices and view data through the web.
- Bind and manage all devices in one account
- Includes Dashboard, Device Management, Data Management, and Access Key Management
- Provides MQTT and HTTP API to users for further development
SenseCAP Mate is a powerful APP for data visualization and remote device management.
- Save time - provides a scan-and-play experience to enable users to complete the whole configuration in 4 steps
- Works for people with less or no technical background to get started with sensor data easily
- Acquire and view data on clean user interfaces
- Set time intervals: improve the battery efficiency
- Set threshold values: focus on the data you need to take action for - coming soon
- Send alarms if data is out of the safe range - coming soon
High-performance Guarantee
We are well aware that the sensors may work under harsh outdoor conditions. To ensure that the performance and durability of the sensors are consistent with their specifications throughout the complete lifecycle, SenseCAP S210X went through 6 reliability tests before releasing and met the requirements to perform perfectly in extreme conditions.
- High-Low Temperature Test - determine performance under adverse temperature conditions.
- Conformance Test - whether the collected values of multiple devices are consistent
- Waterproof Test
- Freezing Test
- Long-Range Communication Test - whether the device loses packets under long-distance transmission
- R&D and Production Test - to test the pass rate of multiple devices under factory conditions
Application
Agriculture Irrigation, Greenhouse, Garden Planting, Drought Monitoring, Turf and Lawn Management
Specifications
Soil Temperature |
|
Range |
-40 to +80 °C |
Accuracy |
0 to 50°C: ±0.5 °C -40 to 0, 50 to 80°C: ±1 °C |
Resolution |
0.1 °C |
Soil Moisture (VWC-Volumetric Water Content) |
|
Range |
0 to 100% (air-water) |
Accuracy |
0 to 50%: ±3% 50 to 100%: ±5% |
Resolution |
0 to 50%: 0.1% 50 to 100%: 0.5% |
General Parameters |
|
Product Model |
S2104 |
Microcontroller |
Wio-E5 |
Support Protocol |
LoRaWAN v1.0.3 Class A |
Built-in Bluetooth |
App Tool to change parameters |
LoRaWAN Channel Plan |
IN865/EU868/US915/AU915/ AS923/KR920/RU864 * |
Max Transmitted Power |
19dBm |
Sensitivity |
-136dBm@SF12 BW=125KHz |
Communication Distance |
2 to10km (depending on gateway antenna and environments) |
IP Rating |
IP66 |
Operating Temperature |
-40 to +85 °C |
Operating Humidity |
0 to 100 %RH (non-condensing) |
Device Weight |
405g |
Cable Length |
5 meters |
Certification |
CE / FCC / RoHS |
Battery (Contained in equipment) |
|
Battery Life |
|
Battery Capacity |
19Ah (non-rechargeable) |
Battery Type |
Standard D-size SOCl2 Battery |
* Every single device can support 7 frequency plans.
** This wireless sensor supports up to 10 years of battery life, but the actual battery life varies from data upload interval, data payload, and distance between gateways.
*** We have updated the battery life table, which should provide you with a better estimate of the actual battery life of your device. We recommend that you refer to the updated table when making any judgment or decision related to the battery life of your device.
LoRaWAN Frequency
Note: No Frequency limitation. Sensor switched to other frequency plans at any time.
S210x Devices are manufactured to support the universal frequency plan from 863MHz ~928MHz in one SKU. That is to say, every single device can support the frequency plans below:
Frequency Plan |
Common Name |
Sub-band |
EU863-870 |
EU868 |
___ |
US902-928 |
US915 |
Sub-band from 1 to 8 |
AU915-928 |
AU915 |
Sub-band from 1 to 8 |
AS923 |
AS923 |
AS923_1, AS923_2, AS923_3, AS923_4 |
IN865-867 |
IN865 |
___ |
KR920-923 |
KR920 |
___ |
RU864-867 |
RU864 |
___ |
The frequency plan setting is none by default and it will not transmit RF signal until it has been set by App via Bluetooth at the first power-up. And it can be changed to other frequency plans at any time.
Dimension
Part List
Sensor Node |
1 |
Bracket |
2 |
Quick Start Guide |
1 |
KA4*20mm Self-drilling Screw |
4 |
ECCN/HTS
HSCODE | 9025800090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
REACH | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThe product is good and does what it says on the box. However, customer service is quite poor. Emailed sensecap and seeed technical support a couple of times and received no response.
-
from order viewI reall like this product
-
from order viewThis user did not leave any comments.