the AI Hardware Partner
Toggle Nav
Loading...

SenseCAP S2107 - LoRaWAN® Temperature Sensor with PT1000

A battery-powered IP66 wireless PT1000 temperature sensor, range from -50~300°C, expandable 3 PT1000 channels, equipped with built-in Bluetooth and APP service for OTA configuration and remote device management. Used in liquid detection, food monitoring, storage cold chain, industrial boilers, aquaculture solutions.

$79.00
In stock
-
+

PRODUCT DETAILS

SenseCAP LoRaWAN® S2107 temperature Sensor measures temperature at the range of -50°C~300°C. A highly accurate temperature sensor PT1000 that can support temperature detection in wide temperature ranges and industrial scenarios.

Pt1000 sensors (1000 ohm temperature sensors) are the most common type of platinum resistance thermometer. The S2107 supports a three-wire circuit for PT1000 sensors and allows for the connection of up to three sensors simultaneously.

Direct contact temperature is an important indicator in many scenarios, especially in liquid detection, food monitoring, storage cold chain, industrial boilers, and aquaculture solutions. The S2107 is specifically optimized for OTA with built-in Bluetooth, which enables quick setup and update. Benefiting from LoRa and IP66 design, this sensor features stability and reliability and can cover a long transmission range while keeping lower power consumption. Unlike wireline devices, it is battery-powered, reducing the workload and complexity of the deployment, and can be disassembled and installed in a few minutes.

Feature

  • Designed to Use in Harsh Environments: -40℃ ~ 85℃ operating temperature(LoRa DTU) and IP66-rated enclosure, the PT1000 probe can detect -50~300℃, suitable for outdoor use, high UV exposure, heavy rain, dusty conditions, etc.
  • Compatible with Worldwide LoRaWAN® Networks: Compatible with different types of LoRaWAN® gateways to enable fast connection with LoRaWAN® networks (support the universal frequency plan from 863MHz ~928MHz).
  • Long Range & Battery powered: Ultra-wide-transmission range of 2km in urban scenes and 10km in line of sight scenes. Powered by easily replaceable standard Li-SOCl2 battery (type: ER34615) with Max.10 years of battery life.
  • Simple Configuration and Calibration: SenseCAP provides a no-code experience that enables users to finish configuration and calibration through SenseCAP Mate APP.

Description

SenseCAP S210X is a series of wireless LoRaWAN® sensors.

How to add 3 PT1000 sensors to S2107:

The S2107 supports a three-wire circuit for PT1000 sensors and allows for the connection of up to three sensors simultaneously.

It can cover a transmission range of 2km in urban scenes and 10km in line-of-sight scenes while keeping lower power consumption during the transmission process. Together with a replaceable battery that supports up to 10 years of usage and an industrial IP66 enclosure. It supports -40 ~ 85℃ operating temperature and can be deployed in harsh environments. SenseCAP S210X is compatible with LoRaWAN® V1.0.3 protocol and can work with LoRaWAN® gateway.

LoRaWAN® gateways can provide LoRaWAN® network coverage which is required when using such sensors. S210X can be connected to different LoRaWAN® gateways while what Seeed provides offers you a seamless user experience.

Helium Network: Sensors work in areas covered by Helium Network (Check on Helium Explorer). You can check the SenseCAP M1 and SenseCAP M2.

LoRaWAN Network: Sensors work in LoRaWAN® networks, like The Things Network, Loriot, Chirpstack, etc. You can check the SenseCAP Outdoor Gateway and the SenseCAP M2 Multiplatform Gateway.

We highly recommend that you use our SenseCAP M2 Multi-Platform LoRaWAN Gateway, which is a standard LoRaWAN® gateway that supports connection to different network servers. With its affordable price of $99, its cost-effectiveness becomes a standout advantage, especially when building your private LoRaWAN network.

Seeed provides the SenseCAP Portal platform and SenseCAP Mate APP to help users better manage and check data remotely

SenseCAP Portal is a web service to enable users to manage SenseCAP devices and view data through the web.

  • Bind and manage all devices in one account
  • Includes Dashboard, Device Management, Data Management, and Access Key Management
  • Provides MQTT and HTTP API to users for further development

SenseCAP Mate is a powerful APP for data visualization and remote device management.

  • Save time - provides a scan-and-play experience to enable users to complete the whole configuration in 4 steps
  • Works for people with less or no technical background to get started with sensor data easily
  • Acquire and view data on clean user interfaces
  • Set time intervals: improve the battery efficiency
  • Set threshold values: focus on the data you need to take action for - coming soon
  • Send alarms if data is out of the safe range - coming soon

High-performance Guarantee

 

We are well aware that the sensors may work under harsh outdoor conditions. To ensure that the performance and durability of the sensors are consistent with their specifications throughout the complete lifecycle, SenseCAP S210X went through 6 reliability tests before releasing and met the requirements to perform perfectly in extreme conditions.

  • High-Low Temperature Test - determine performance under adverse temperature conditions.
  • Conformance Test - whether the collected values of multiple devices are consistent
  • Waterproof Test
  • Freezing Test
  • Long-Range Communication Test - whether the device loses packets under long-distance transmission
  • R&D and Production Test - to test the pass rate of multiple devices under factory conditions

Application

liquid detection, food monitoring, storage cold chain, aquaculture solutions

Specification

Temperature(PT1000)

Range

-50 to 300 ℃

(Other range customization contact sales)

Accuracy

±0.5℃

Resolution

0.1℃

General Parameters

Product Model

S2107

Microcontroller

Wio-E5

Support Protocol

LoRaWAN v1.0.3 Class A

Built-in Bluetooth

App Tool to change parameters

LoRaWAN Channel Plan

IN865/EU868/US915/AU915/ AS923/KR920/RU864 *

Max Transmitted Power

19dBm

Sensitivity

-136dBm@SF12 BW=125KHz

Communication Distance

2 to 10 km (depending on gateway antenna and environments

IP Rating

IP66

Operating Temperature

-40 to +85 °C (LoRa DTU);-50 to 200℃(Cable); -50 to 300℃ (Probe)

Operating Humidity

0 to 100 %RH (non-condensing)

Device Weight

360g

Cable Length

3 meters

Certification

CE / FCC / RoHS / TELEC

Battery (Contained in equipment)

Battery Life

Up to 10 years**

Battery Capacity

19Ah (non-rechargeable)

Battery Type

Standard D-size SOCl2 Battery

* A device supports different frequencies and can be configured via the Bluetooth App.

** The battery life varies from data upload interval and distance between gateway.

LoRaWAN® Frequency

Note: No Frequency limitation. The sensor can be switched to other frequency plans at any time.

S210x Devices are manufactured to support the universal frequency plan from 863MHz ~928MHz in one SKU. That is to say, every single device can support the frequency plans below:

Frequency Plan

Common Name

Sub-band

EU863-870

EU868

___

US902-928

US915

Sub-band from 1 to 8

AU915-928

AU915

Sub-band from 1 to 8

AS923

AS923

AS923_1, AS923_2, AS923_3, AS923_4

IN865-867

IN865

___

KR920-923

KR920

___

RU864-867

RU864

___

The frequency plan setting is none by default and it will not transmit RF signal until it has been set by App via Bluetooth at the first power-up. And it can be changed to other frequency plans at any time.

Dimension

Part List

Sensor Node

1

Bracket

1

Quick Start Guide

1

KA4*20mm Self-drilling Screw

4

 

ECCN/HTS

HSCODE 9025191010
USHSCODE 9026104000
UPC
EUHSCODE 9013101000
COO CHINA
CE 1
EU DoC 1
FCC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ