15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor
A high quality and cost-effective multifunctional monitor. This display has excellent visuals. It supports 1080P FHD @85Hz, has a wide viewing range of 178 degrees, 400cd/m2 brightness LED backlight, and 1000:1 contrast ratio. With a thickness and weight of only 12mm and 720g respectively, it is ultra-thin and ultra-light, making it portable and suitable for use on the go. Equipped with a full-featured USB Type C port, it can connect to your phone, laptop or game consoles.
A variety of screen sizes, functions and rich interfaces to meet all your display needs.

5"/ 7"/10.1 "HDMI IPS LCD Display for Raspberry Pi
It is a high-resolution, ultra-wide viewing angle ISP HDMI display. Small and light, and easy to carry, it is compatible with most platforms with HDMI interface. No need for drivers, just plug and play. In addition, this display has a back light-adjustable function that allows you to adjust the brightness using the buttons on the back.

-
2.7'' Triple-Color E-Ink Display for Raspberry Pi
This module is high contrast, wide viewing angle triple-color e ink Display for Raspberry Pi. E-ink Display is a screen that uses E-Paper technology, to display an image even without power. The display is a TFT active matrix electroscopic display, with interface and a reference system design.
Order Now$28.90

Raspberry Pi 7 inch Touchscreen Display
It provides the ability to create all-in-one, integrated projects such as tablets, infotainment systems, and embedded projects. Screen Resolution 800 x 480 pixels ,10-finger capacitive touch Adapter board handles power and signal conversion On-screen keyboard in latest Raspbian OS for full functionality.

Touch Screen Disday
Don't Miss Out.
Get the latest display news, product announcement and deals at Seeed Studio.