![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor
SKU
104990502
15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor is a high quality but cost-effective multifunction monitor.
- 10+: $229.00
YOU MAY LIKE THIS
PRODUCT DETAILS
15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor is a high quality but cost-effective multifunction monitor. This display has a excellent visual experience, supports 1080P FHD @85Hz, and has a wide viewing range of 178 degrees,300cd/m2 brightness LED backlight, 1000:1 contrast ratio. Meanwhile, it's also ultra-thin and ultra-light, the thickness is only 12mm and the weight is only 720g, which makes it portable and suitable for a variety of scenarios. With the help of a full-featured USB Type C port, it can work with your phone, laptop, game consoles, etc.
This monitor has a rich interface. 1x 3.5mm headphone jack to output audio for speaker or headphone. 1x USB type C power port to supply power. 1x Mini HDMI, 1x Mini DP, to output the 1080P video. On top that, there is a full-featured Type C which supports DP Altmode(DisplayPort Alternate Mode), PD(USB Power Delivery) &Data all over one port, which means only one cable to achieve video output, power supply, and touch control. What convenience!
This monitor supports multiple devices. Thanks to multiple video input interfaces, the display supports notebooks, mobile phones, Raspberry Pi/BeagleBone and other SBC, PS4/Xbox/Nintendo Switch and other game consoles. All in all, it can works with most devices with HDMI or DP port. However, it's important to note that if you are using a type C device, you need to make sure your phone or computer supports the Thunderbolt 3 interface protocol or the USB 3.1 gen2 protocol. You can also click the List of devices with video output over USB-C to check whether your phone or laptop support type C video output or not.
This monitor supports multiple platforms, truly plug and play, no need to install drivers. It supports WIN10/WIN8/WIN7, MAC OS, Linux, Debian, etc.
Features
- 1920x1080 1080P Full HD@85Hz
- Multi-touch
- Multi-interface:1x 3.5mm headphone jack/1x USB type C power port to supply power/1x Mini HDMI/1x Mini DP/1xfull-featured Type C
-
High speed full-featured USB Type C(support Thunderbolt 3 and USB 3.1 gen2 )
-
Wide viewing range: 178 degrees
- Ultra-thin and ultra-light: 720g and 12mm
-
Cost-effective: Usually, the price of a Full HD IPS Touch Screen Portable Monitor will exceed $200 to $300, and the price of this monitor is almost half.
Applications
-
Computer external monitor: Windows laptop, mac
- Game console external monitor: PS4/Xbox/Nintendo Switch and other game consoles
-
SBC(single board computer) external display: Raspberry/Beaglebone/etc.
Overview
Click to view the original file.
Specification
Parameter | Value |
---|---|
Screen Size | 15.6 inch |
Resolution | 1920*1080 Full HD |
Panel Type | IPS |
Aspect Ratio | 16:9 |
Refresh Rate | 85 Hz |
Backlight Brightness | 300 cd/m2 |
Viewing Angle | 178 degree |
Contrast Ratio | 1000:1 |
Video Input Port | 1*Mini DP/ 1*Mini HDMI / 1*Type C(support Thunderbolt 3 and USB3.1 gen2) |
Audio Output Port | 3.5mm headphone jack |
Monitor Thickness | 12mm |
Monitor Size | 375mm * 230mm *12 mm |
Monitor Weight | 720g |
Shell Material | Plastic |
Supply Voltage | 5V/1.5A (USB Type C) |
Certification | FCC |
Partlist
-
15.6 inch IPS 1080p touch monitor *1
- Type C to Type C cable *1
-
Type C to USB Type A cable *1
-
HDMI to Mini-HDMI Connecting Cable *1
- Instruction manual *1
If you are willing to know more information about Raspberry Pi display, please view the table as follow.
Product name | Resolution | Power supply | Display interface | For use with | Dimension(mm) | Touch panel type | Display tec. |
---|---|---|---|---|---|---|---|
5 inch 720x1280 HDMI IPS LCD Display | 720x1280 | 5V | HDMI2.0 | Raspberry Pi3, Windows, etc. | 134x84 | None | IPS |
5 inch 800x480 Capacitive TouchScreen | 800x480 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Windows, etc. | 184x106x45 | Capacitive | TFT |
5 Inch HDMI Display with USB TouchScreen | 800x480 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Pi4, Windows, etc. | 170x90x40 | Resistive | TFT |
5 inch Capacitive touch screen & Acrylic Case Kit | 800x480 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Windows, etc. | 210x150x50 | Capacitive | TFT |
7 inch 720x1280 HDMI IPS LCD Display | 720x1280 | 5V | HDMI2.0 | Raspberry Pi3, Pi4, Windows, etc. | 192x118 | None | IPS |
Raspberry Pi 7 inch Touchscreen Display | 800x480 | 5V | Display ribbon cable | Raspberry Pi3, Pi2, Pi | 194x110x20 | Capacitive | TFT |
7 Inch 1024x600 Capacitive Touch Screen With Camera Kit | 1024x600 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Windows, etc. | 177x113x15 | Capacitive | TFT |
10.1 inch 1200x1920 HDMI IPS LCD Display | 1200x1920 | 5V | HDMI2.0 | Raspberry Pi3, Pi4,Windows,etc. | 255x165 | None | IPS |
15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor | 1920x1080 | 5V | Mini DP/ Mini HDMI / Type C | Raspberry Pi3,Pi4,Windows,etc. | 375x230x12 | Capacitive | IPS |
7 Inch HDMI 1280x800 IPS Display | 1280x800 | 7.5V~12V | AV + VGA + HDMI (HDMI 1.2) | Raspberry Pi3, Windows, etc. | 162x106x5 | None | IPS |
7 Inch 1024x600 Capacitive Touch Screen DIY Kit | 1024x600 | 5V | AV + VGA + HDMI (HDMI 1.2) | Raspberry Pi3, Windows, etc. | 265x165x50 | Capacitive | TFT |
10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL | 1366x768 | 5V~24V | AV + VGA + HDMI (HDMI 1.2) | Raspberry Pi3,Pi4,Windows,etc. | 230x150x5 | None | TFT |
Raspberry Pi HDMI LCD (10.1 inch) | 1280x800 | 5V | HDMI & USB 2.0 | Raspberry Pi3,Pi4,Windows,etc. | 290x200x35 | Capacitive | IPS |
ECCN/HTS
HSCODE | 8528521200 |
USHSCODE | 8531809051 |
UPC | |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewclear documentation
FAQ
Show
per page