
It acts as a bridge for Seeed Studio XIAO and Seeed's Grove system, which provides 300+ of different Grove modules including sensor, actuator, communication, display, etc. No more jumper wires and soldering work, you could enjoy creating more projects with Seeed Studio XIAO easily and quickly.
You could even break the board through the onboard PCB stamp holds according to your actual needs of the project (only 25*39mm in dimension after break-off), making it smaller than smaller.
Note
A pair of non-soldered 7-pin headers are accompanied in the product of Seeed Studio XIAO. You could solder them before connecting Seeed Studio XIAO with this Shield by plugging the soldered pin headers into the female headers on the Shield.
Parameters | values |
Power Supply | 5V / 3.7V Lithium Battery |
Load Capacity | 800mA |
Charging current | 400mA (Max) |
Operating Temperature | - 40°C to 85°C |
Storage Temperature | -55°C to 150°C |
Grove Interface | Grove * 8 (IIC*2 / UART*1) |
Note Change Record
2025/12/30, PMIC Change from ETA ETA6003 to TI BQ24070
Grove Shield for Seeed Studio XIAO | 1 |
1*7pins male header | 2 |
Note
This product does not include a Seeed Studio XIAO product, please click here if you need one.
Grove Shield for Seeed Studio XIAO is a plug-and-play Grove extension board for Seeed Studio XIAO series. With the on-board battery management chip and battery bonding pad, you could easily power your Seeed Studio XIAO with lithium battery and recharge it. 8 Grove connectors onboard includes two Grove IIC and one UART. It acts as a bridge for Seeed Studio XIAO and Seeed's Grove system. Flash SPI bonding pad allows you add Flash to Seeed Studio XIAO to expand its memory space, providing Seeed Studio XIAO with more possibilities.