![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
xQFP breakout board - 0.65mm
SKU
319010045
Easy prototypes with QFP size surface mount chips
YOU MAY LIKE THIS
PRODUCT DETAILS
Easy prototypes with QFP size surface mount chips. Currently available in 0.50mm, 0.65mm, and 0.80mm.
- 32-80pin xQFP packages (TQFP, VQFP, LQFP, etc)
- Each pin brought to a header
- Open source (CC-BY-SA) design by DangerousPrototypes.com
Don't know your size? See choosing a breakout board
If you encounter any problems when using this product, here is the forum from which you can get the technical support.
Technical details
Dimensions | 50mm x50mm x1.5mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8534009000 |
USHSCODE | 8534000070 |
UPC | 841454115427 |
EUHSCODE | 8534001900 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review