![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wio Terminal LoRaWAN Field Tester Kit: Plug and Play LongFi Network Monitor for Helium Network
This Wio LoRaWAN FieldTester is a plug-and-play and all-in-one LongFi network monitor for Helium network. It will help you particularly know how many Hotspots around can be touched for a given position, enrich the network mappers to know each other and share the real network coverage.
- 10+: $79.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
1. Please note that if you flash a different firmware on the device, you would have a risk of losing the device configuration.
2. Wio Terminal Chassis - Battery is not included in this kit, please purchase it separately if needed.
Features
- On-Size Verification: Monitor the LongFi network performance from the field to verify the coverage and know the different Gateways / Hotspots covering a given place.
- The Best Tracker: Find the best places to deploy new Gateways / Hotspots.
- Type C Port: Compact size, support Type C power bank charge to bring the device everywhere.
- Easy to operate & Long Life: Ready to go Wio Terminal LoRaWAN Field Tester. No setup, just power it on! The included communication allows normal use for 3 to 5 years.
- Friendly Interface Display: Directly display network and GPS information on the Wio Terminal screen
Description
This Wio LoRaWAN FieldTester is a plug-and-play and all-in-one LongFi network monitor for Helium network. It will help you particularly know how many Hotspots around can be touched for a given position, enrich the network mappers to know each other and share the real network coverage.
Wio Terminal LoRaWAN Field Tester, disk91
It helps to build the global coverage map. This map proves that the network can be used for professional / industrial applications by making sure sensors can be deployed in desired areas. This gives long-term value to our assets.
In a particular zone where no hotspot has been yet deployed, you can make sure it will be witnessed by some other hotspot and that way verify the viability to deploy new hotspot in excentered zones where the scale reward is higher.
With the Helium Cargo application, you can real-time track yourself or an asset over a covered zone.
Applications
The WioLoRaWanFieldTester provides different features , all-in-one:
-
Field Tester - it allows to monitor the LoRaWan / LongFi network performance from the field. That way you can verify the coverage and know the different Gateways / Hotspots covering a given place. It helps to find the best places to deploy new Gateways / Hotspots, compare different places to optimize the network deployment. It can show signal strength in real-time and allows the testing of different network parameters.
-
Mapper - it automatically transfers the positions to the network mappers - Helium Mappers and Coverage Map - to create a map of coverage. This map is really important to understand where it is possible to use the network. It is a key point for giving trust to the network and motivating the service providers to use it.
-
Tracker - it can be connected to tracking services like cargo to track cars, people, assets in real-time.
-
Multi-zone: suports EU868, AS923, US915, KR920, IN865, AU915
-
Friendly to developers: compatible with over 300 Plug&Play Grove modules to create IoT nodes. The firmware is open-source and can be upgraded like moving a file to a directory.
Principles
When Wio Terminal is connecting to the network, it starts sending messages on regular basis, meanwhile, the onboarded GPS is getting the device’s position in real-time. This message is acknowledged by the network to retrieve the information requested for field testing. Each of the messages is processed by a dedicated application computing advanced Field Testing information later transmitted back to the device. When the GPS signal quality is correct, the location is transferred to the mappers and tracking services.
All the Field Testing information is displayed on the Wio Terminal screen where you can also set up different radio parameters.
Learn more: How WioLoRaWanFieldTester works.
Hardware re-use
WioLoRaWanField tester is made of standard pieces that can be used for many different applications and you will be able to reuse the hardware for many different applications. If you flash a different firmware on the device than the official build available on the GitHub project you have a risk of losing the device configuration. We won’t be able to provide you with the corresponding credentials and your subscription will be lost. You can at any time configure the device with your own credentials on the helium console following the configuration process described on the open-source project Github.
... and the way, they are interacting over time:
About Wio Terminal
Wio Terminal is compatible with Arduino and Micropython, built with an ATSAMD51 microcontroller with wireless connectivity supported by Realtek RTL8720DN. Its CPU speed runs at 120MHz (Boost up to 200MHz). Realtek RTL8720DN chip supports both Bluetooth and Wi-Fi providing the backbone for IoT projects. The Wio Terminal is Highly Integrated with a 2.4” LCD Screen, there is an onboard IMU(LIS3DHTR), microphone, buzzer, microSD card slot, light sensor, and infrared emitter(IR 940nm).
With Wio Terminal, sense and tag the Real-World data with over 300 Groves created by Seeed and visualize through Azure IoT Central Platform to create an end-to-end IoT project
With Wio Terminal LoRaWAN Field Tester + Wio Terminal Battery Chassis, you can stack everything in a compact as Paul used in the above video!
Documentation
- GitHub: Wio LoRaWan Field tester by disk91
- Setup documentation
- Developer guide
- LoRa-E5 AT Command Specification
- STM32WLE5JC Datasheet
- Quectel L76-LB GNSS datasheet
Specifications
Wio Terminal
Main Chip |
Manufacturer Part Number |
ATSAMD51P19 |
Core Processor |
ARM® Cortex®-M4F running at 120MHz |
|
Memory |
4 MB External Flash, 192 KB RAM |
|
Maximum Speed |
200MHz |
|
External Flash |
4MBytes |
|
Operating Temperature |
-40°C ~ 85°C (TA) |
|
LCD Screen |
Resolution |
320x240 |
Display Size |
2.4inch |
|
Drive IC |
ILI9341 |
|
Wireless Connectivity |
Manufacturer Part Number |
RTL8720DN |
KM4 CPU |
ARM® Cortex®-M4F @ 200MHz |
|
KM0 CPU |
ARM® Cortex®-M0 |
|
Wi-Fi |
802.11 a/b/g/n 1x1, Dual Band 2.4GHz & 5GHz |
|
Bluetooth |
Support BLE5.0 |
|
Built-in Modules |
Accelerometer |
LIS3DHTR |
Microphone |
1.0V-10V -42dB |
|
Speaker |
≥78dB @10cm 4000Hz |
|
Light Sensor |
400-1050nm |
|
Infrared Emitter |
940nm |
|
Interface |
MicroSD Card Slot |
Maximum 16GB |
GPIO |
40-PIN (Raspberry Pi Compatible) |
|
Supported Protocol |
SPI, I2C, I2S, ADC, DAC, PWM, UART(Serial) |
|
Grove |
2 (Multifunction), for Digital, Analog, I2C, and PWM |
|
FPC |
20-Pins |
|
USB Type-C |
Power & USB-OTG |
|
Operation Interface |
5-Way Switch |
|
Power/Reset Switch |
||
User-defined button *3 |
||
Enclosure |
Mouting |
Built-in magnets and two mounting holes |
Dimension |
72mm*57mm*12mm |
|
Materials |
ABS+PC |
|
Software Support |
Arduino |
|
MicroPython |
||
AT Firmware |
||
Visual Studio Code |
||
Wio Terminal LoRaWan Chassis with Antenna
Parameters |
Specifications |
|
Voltage - supply |
3V3 |
|
LoRa-E5 |
Frequency |
EU868 / US915 / AU915 / AS923 / KR920 / IN865 |
Protocol |
LoRaWAN |
|
Sensitivity |
-116.5dBm ~ -136dBm |
|
modulation |
LoRa, (G)FSK, (G)MSK, BPSK |
|
Quectel L76-LB |
Receiving Bands |
GPS L1/Galileo E1 C/A: 1575.42MHz GLONASS L1 C/A: 1602.5625MHz BeiDou B1 C/A: 1561.098MHz |
Channel |
33 Tracking Channels 99 Acquisition Channels 210 PRN Channels |
|
Sensitivity |
Acquisition: -148dBm Tracking: -165dBm Reacquisition: -160dBm |
|
Interfaces |
Wio Terminal 40-PIN(2x20 Male Headers) |
|
Enclosure |
Dimension |
72mm*57mm*12mm |
Materials |
3D Printing with ABS |
Part List
- 1x Wio Terminal
- 1x USB Type-C Short Cable
- 1x Wio Terminal Chassis - LoRa-E5 and GNSS *1
- 1x Antenna(EU868/US915) *1
ECCN/HTS
HSCODE | 9031809090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewall fine and ok
-
from order viewGreat product, mapping my LoRa devices.
-
from order viewI love this thing! I'm obsessed!
-
from order viewThis user did not leave any comments.
-
from product detail summaryExcellent quality as always..but no local signals :( ..yet :D
*NOTE* IF BLACK SCREEN WHEN LoRa UNIT ATTACHED, TRY ANOTHER POWER SOURCE !
I used a freshly charged power bank, Wio alone booted, only the flashing green light once the radio attached. Plugged into my PC, all good. FYI