Skip to main content

Wio Link Deluxe Kit

This kit is a full package of all general required functional modules for someone who intend to do some real project or make a prototype. It contains sensors(mainly), switching-function modules, servo motors, LED strip and a speaker. The most amazing part of this kit is the Wio Link development board which can be utilized for various devices: without a bit programming skill required. All the actions you want your modules performed and the flashing-code operation to Wio Link could be completed with taps in a mobile app. And you can send instructions to your devices over the internet at anywhere. So Wio Link will be a perfect utility to making things around smarter for everyone. Now let us do something real!

caution
 The Wio IFTTT function is EOL. But Wio APP is available. You can use the API from Wio APP to read sensor status and control the actuator. 

Features

  • Full package of all general required functional modules
  • Grove port interfaced, more practical function and less work
  • Completely easy to make things around you smarter and add fun to daily life
  • Cost-effective
  • Weight: 305 g

Parts list

Parts nameQuantity
Grove - Button1PC
Grove - Relay1PC
Grove - Moisture Sensor1PC
Grove - Temp&Humi Sensor1PC
Grove - Digital Light Sensor1PC
Grove - Rotary Angle Sensor1PC
Grove - Protoshield1PC
Grove - Magnetic Switch1PC
Grove - 3-Axis Digital Accelerometer(±1.5g)1PC
Grove - IR Distance Interrupt1PC
Grove - Barometer Sensor (BMP180)1PC
Grove - Air quality sensor v1.31PC
Grove - Gesture1PC
Grove - I2C Hub1PC
Grove - Speaker1PC
Grove - WS2812 Waterproof LED Strip - 30 LEDs 1 meter1PC
Micro USB Cable - 48cm2PCS
Grove - Servo1PC
Wio Link2PCS

A simple demo

This demo can be used as a compilation result-indicator.

Preliminary Guide

Material required

A detailed how-to

Please go to Recipe for the detailed manual:

https://www.seeedstudio.com/recipe/1068-traffic-light-indicates-travis-ci-compiled-results.html

Tech Support & Product Discussion

if you have any technical issue. submit the issue into our forum. Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.