UartSBee V4
SKU
103990023
Built-in reset button for BEE modules
3.3V and 5V dual mode
USB 2.0 protocol
BitBang mode ready
Breakout pads for pin headers
- 10+: $17.55
YOU MAY LIKE THIS
PRODUCT DETAILS
UartSBee V4 is a compact USB to serial adapter equipped with BEE (20pin 2.0mm) sockets. With integrated FT232 IC, It can be used for programming or communicating with MCU applications. On the other hand, you may connect your PC to various wireless applications via the BEE compatible modules.
Features
Reset button for BEE modules
3.3V and 5V dual power output
3.3V and 5V IO compatible
USB 2.0 protocol
BitBang mode ready
Application
USB Serial adapter to communicate with TTL/CMOS level Serial devices
Programmer for Arduino and compatible boards
USB Adapter of BEE modules for PC wireless function
Technical details
Dimensions | 80mm x55mm x7mm |
Weight | G.W 8g |
Battery | Exclude |
Part List
UartSBee V4 | 1 |
ECCN/HTS
HSCODE | 8473309000 |
USHSCODE | 8471410150 |
UPC | 841454102199 |
EUHSCODE | 8471707000 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
Resources
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page