![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
uArm Swift
YOU MAY LIKE THIS
PRODUCT DETAILS
HIGH PRECISION
uArm Swift Pro owns a position repeatability of 0.2mm,
which is ready for delicate tasks like drawing,
laser engraving, and more.
OFFLINE LEARNING MODE
Teach uArm by hand, and make uArm repeat what it 'learns',
simply by pressing the buttons on the base.
END-EFFECTORS
CHOOSE FREELY,
SWITCH QUICKLY
Suction cup, Universal Holder and Gripper to choose from.
Built-in standardised plug-in allows you to switch tools quickly.
SENSE THE WORLD
Built with Seeed Grove sockets
uArm Swift & uArm Swift Pro can react to motion, temperature, and more.
EASY TO CONTROL
Gesture control
Let uArm follow your hand motion.
Go Moblie
Real-time remote control
Download your Blockly projects to
your phone and replay it anytime
FOR DEVELOPERS
Both hardware and software are open to you.
We welcome more possibilities, as always.
Technical details
Dimensions | 150mm x132mm x281mm |
Weight | G.W 1200g |
Battery | Exclude |
Degrees of Freedom | 4 |
Repeatability | 5mm |
Payload | 500g |
Working Range | 50mm - 320mm |
Part List
uArm Swift | 1 |
Bluetooth Module | 1 |
Suction pump kit | 1 |
Fixture | 1 |
Electric clip | 1 |
ECCN/HTS
HSCODE | 8479501000 |
USHSCODE | 8479909465 |
UPC | 841454120100 |
COO | CHINA |