![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Two Wheels Balance Car Chassis with JGA25 Motor Kit
This product consists of two high-precision coded motors and corresponding motor brackets and an acrylic base plate for easy construction of the balance car model. Of course, you also need to prepare the corresponding control board and sensor to achieve your creativity.
- 10+: $22.00
YOU MAY LIKE THIS
PRODUCT DETAILS
The kit uses JGA25 DC geared motors and optical encoders for higher motor control accuracy and double-layer acrylic plates for easy placement of sensors and development boards.
With this kit, you can DIY assemble the balance car, mini Segway, select the right sensor and development board, and maintain the balance of the body by controlling the rotation of the motor. In this process, you can learn the PID algorithm and learn how to control the motor. Of course, you must first have a balanced car chassis and assemble it.
The Motor parameters:
Motor voltage | 3-12V |
Motor current | 120mA @12V |
rated power | 2W |
specified load | 1.2kg.cm |
Blocking current | 3.5A |
Stall torque | 8kg |
No-load speed (without deceleration) | 32rpm/min |
Encoder accuracy | 360CPR |
Reduction ratio | 1:34 |
Encoder voltage | 3.3-5V |
Part List
1 x Car chassis (metal)
2 x Car extension chassis (acrylic)
2 x JGA25 motor
2 x 17-4MM Coupling
2 x Motor bracket (metal)
2 x 72MM wheel
4 x 12 MM copper column
4 x 30 MM copper column
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |