Heavy Rainfall | Extreme Temperature | Excessive Dust | High Humidity
IP66 Professional outdoor protection,IP66 rating -40 ~ +80℃.
19Ah Ultra-low power consumption,built-in 19Ah battery for long life.
10km Up to 10km data transmission
Broad line of 100+ sensors to adapt to any scenario, encompassing pressure, weather, air quality, soil , light intensity, water quality, image ensuring comprehensive environmental monitoring across various industries, from agriculture to automation.
* 1 minute / 3 steps to configure on SenseCAP APP * Update settings across fleets in 1 click with Bluetooth * Easy to integrate with your own network and application with open approach
2KM in urban scenes and 10KM in line of sight scenes
Battery life of up to 10 years with built-in 19Ah battery
IP66 and superior stability, suitable for harsh environments
Rich collection of Sensors for air, liquid, weather, soil etc
2KM in urban scenes and 10KM in line of sight scenes
IP66 and superior stability, suitable for harsh environments
Supports all MODBUS-RTU RS485/Analog(4~20mA/0~10V) / GPIO(level/pulse) sensors
Battery-Powered or Connect to a 12V External Supply