Provide a low-cost and efficient technical ecosystem to facilitate the digitalization and automation of agriculture.
Real-time monitoring of pH, dissolved oxygen and other elements in the water environment, early detection of abnormal changes in water quality, to provide data support for tracking pollution sources.
Weather Sensor measures air temperature, relative humidity, barometric pressure, light intensity, rainfall (optical), wind speed, and wind direction (ultrasonic).
The Compact Weather Sensor can help you collect and monitor Carbon and weather data, which are crucial in different application scenarios such as smart city projects and etc.
Leveraging Edge AI and related technologies enables the identification of livestock health, count, and weight, facilitating disaster prevention and management of growth cycles, thus enhancing farm efficiency.
Helping you grow vegetables by adopting IoT technology. Using sensors to monitor your plants, and knowing the current and historical planting data on your mobile App.
The sensor measures CO2 emission, temperature and humidity in the atmosphere at the range of 400 to 10000 ppm, -40℃ to 85℃ and 0 to 100% RH.
Fast response and superior stability
Battery life of up to 10 years with built-in 19Ah battery
Fast response and superior stability
Suitable for indoor, outdoor and harsh environments such as high UV exposure, heavy rain, dusty conditions etc.
User-friendly set-up with built-in Bluetooth
Easy to mount via brackets
SenseCAP cloud services with Open API support further development
Compatible with multiple NS (Helium, TTN) and IoT platforms
Up to 10km of LoRaWAN coverage and strong signal with 3dBi High-Performance Antenna
Easy to deploy in various scenarios
High-security authentication and reliable connectivity
Ready to go with SenseCAP Hotspot App in simple steps
SenseCAP Device PaaS, Dashboard and Local Console help manage devices efficiently
Ready to go with SenseCAP Hotspot App in simple steps
130mm x120mm x 50mm
Deliver up to 21 TOPS AI performance
JetPack SDK provides a full development environment for hardware-accelerated AI-at-the-edge development
Support industry-leading AI frameworks and development tools, from training to deploying models at the edge. No-code Edge AI application deployment within a few clicks
Including Gigabit Ethernet port, 4 USB 3.0 Type-A ports, HDMI port and DP port
Seeed Fusion offers software, logo and hardware I/O customization service
Including Device Overview, Data Upload Interval, Announcement, Scene Data, and Data Chart, etc
Device Management
Manage data, including DataTable and Graphsection, providing methods to search for data.
Manage Access Key (to access API service),including: Key Create, Key Update, and Key Check