Voice Interaction Development Kits
Infinitely Hackable. Open Source. Private by Design.
A complete DIY smart speaker for your home, combining the latest Seeed hardware with the Snips AI Voice Platform, powered by a Raspberry Pi. Explore voice projects from the Snips community and start building with Seeed and Snips today!
Order Now Documentation
In your
Voice Interaction Base Kit
The Base Kit includes the latest Seeed hardware components to easily build a powerful AI Voice Assistant, develop customized apps, and deploy to your connected devices. Featuring on-device processing via the Snips offline ASR/NLP engine, your voice data is never sent to the cloud, ensuring privacy and security.
Order Base Kit $115Private by Design
On-Device
HD Speaker
Far-Field Mic Array
1
AU Standard Plug
2
CN Standard Plug
3
UK Standard Plug
4
EU Standard Plug
5
Speaker 6Ohm 2W
6
Acrylic Mounting Board
7
Grove Cable
8
ReSpeaker 2-Mics Pi HAT
9
Screw Driver
10
Acrylic Table Stand
11
Acrylic Protective Cover
12
Micro SD Card 16GB
13
25mm, M2 Spacer
14
Raspberry Pi 3 Model B+
15
Grove - Temperature & Humidity Sensor (SHT31)
16
5mm, M2 Phillips Screw
17
10mm, M3 Phillips Screw
18
M3 Steel Nut
19
Grove - Relay
20
5mm, M2.5 Phillips Screw
21
6mm, M2 Spacer
22
Power Adapter with Micro USB
23
US Standard Plug
24
Blue Rope
25
12mm, M2 Spacer
26
6mm, M2.5 Spacer
Customize with Additional Hardware
Unlock your home with multi-room voice control.

Voice Interaction Satellite Kit
The Voice Interaction Satellite Kit relays your voice commands to the Base Kit for processing, without the need of an internet connection. You can arrange multiple Satellite Kits throughout your home to add new functionality to the Base Kit or any other smart speaker, extending your voice control across several rooms.
* All Satellite Kits require a Base Kit or Raspberry Pi 3 B+ in order to operate as intended
Order Satellite Kit $85 Learn MoreEven More Add-Ons
With an open hardware design, the Voice Interaction Development Kits are
built to be customized with your own sensors or other mic boards.
See what people are building with Snips
Step-by-step walkthroughs of all the new capabilities & things you can do with Snips. Ready to
share your voice assistant with the world? Publish your apps today.
-
SNIPS HACK
Control Velux Home Shades with Voice
Nov 18, 2018
-
BLOGPOST
How to Build a Voice-Controlled Speaker that Protects Your Privacy
Oct 16, 2018
-
DOCUMENTATION
Control Parrot Bebop 2 Drone with Voice
Nov 3, 2018