![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP Backpack
SKU
114992950
SenseCAP Backpack with only 120g ultra-lightweight. It could be folded easily and carried out. It has a large capacity and is suitable for both daily life and outdoor scenario. Using water splashing prevention material, it is dirty-free and easy to clean.
- 10+: $3.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Features:
- Large capacity backpack, suitable for both daily life and outdoor scenario
- Ultra-lightweight and compact, easy to fold and carry
- Water splashing prevention, dirty-free and easy to clean
- Material: nylon
- Color: black
- Weight: 120g
- size: 22 cm x 20 cm x 1.0 cm
Roomy Capacity: Keep things organized.
The water-resistant fabric used makes this backpack very light, strong, durable, and breathable at the same time.
The reflective strips on the backpack make it an excellent companion for outdoor adventures day and night.Multipurpose, suitable for a variety of scenes and crowds.
ECCN/HTS
HSCODE | 4202129000 |
UPC | |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewgood product
-
from order viewgood product
-
from order viewsmall bag, can be transformed to pouch. good product
FAQ
Show
per page