SD Card Shield V4
This is the new-released SD card V4
- 10+: $10.90
YOU MAY LIKE THIS
PRODUCT DETAILS
This is the new-released SD card V4.0 shield. It provides a storage space for your Arduino. Users can read/write SD card via Arduino's built-in SD library. It supports SD, SDHC and Micro SD cards. It will only occupy the SPI port of your Arduino. Comparing to previous versions, it combines the standard SD slot and the Micro SD slot into a standard one, the included adaptor enables using of Micro SD cards . You can stack on other shields that work with the unused pins. Additionally, the preformed I2C and UART port facilitate your connection with Grove modules.
Note: Headers of this product is shipped unsoldered.
Features
-
Stand SD card、SDHC card and TF card compatible
-
UART Grove & I2C connection compatible
-
Fully supported SD Library
-
Minimal number of SPI port
-
Truly stackable
Specification
Item | Min | Typical | Max | Unit |
Voltage | 3.5 | 5.0 | 5.5 | V |
Current | 0.159 | 100 | 200 | mA |
Supported Card Type | SD card(<=32G); Micro SD card(<=32G); SDHC card(<=32G) | / | ||
Dimension | 68.7x53.5x19.00 | mm | ||
Net Weight | 14.8 |
g |
Technical details
Dimensions | 100mm x65mm x30mm |
Weight | G.W 41g |
Battery | Exclude |
Part List
SD Card Shield V4 | 1 |
ECCN/HTS
HSCODE | 8473309000 |
USHSCODE | 8471410150 |
UPC | 841454100546 |
EUHSCODE | 8471707000 |
COO | CHINA |