![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
scream out loud - 110dBA fixed tone Siren
SKU
107100000
This Passive Piezoelectric Type Buzzer is made of plastic, very eye catching colors
- 10+: $8.55
- 20+: $8.08
- More
- 50+: $7.60
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This Passive Piezoelectric Type Buzzer is made of plastic, very eye catching colors. It can generate sound over 110DBA(!), so do not make it close to your ears when you test the buzzer. Includes build-in signal generator, just power on 6-12V and it will scream out loud.
Caution: may cause damage to human ears, security use only.
Specifications
- Rated voltage: 12VDC
- Rated current: 160mA
- Voltage range: 8 - 16VDC
- Maximum power: 12W
- Sound output: ≥110dB
- Operating Tem: -20℃ + 50℃
- Weight: 80g
Mechanic Dimensions
Technical details
Dimensions | 120mm x80mm x55mm |
Weight | G.W 64g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page