![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Mini RGB Controller
SKU
113990028
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
YOU MAY LIKE THIS
PRODUCT DETAILS
This is an ultra thin RGB LED strip remote control set. It consists of an ultra thin and light remote and a minimal receiver. There are 19 modes and 20 static colors pre-stored in the controller. You can easily change mode, speed, color and brightness of either RGB LED strip or mono color LED strip with it. Each channel of the receiver is capable of handling 4A current, driving the peak power it delivers to 144w. Sure a good mate for you to create real LED strip project.
Features
- Rich color
- Plenty ready-to-go light effects
- Speed adjustable
- Brightness adjustable
Specifications
Dynamic | 19 |
Static colors | 20 |
PWM control level | 256levels |
Speed grade dynamic mode | 10levels |
Brightness level of static color | 5levels |
working voltage | DC 5~24V |
Max output current | 3x4A |
Remote frequency | 433.92 MHz |
Remote distance | >20mi at open area |
Controller Dimension | 42x12x3(mm) |
Remote Dimension | 85x39x5(mm) |
Working temperature | -30°C~+75°C |
To pair a remote control with a receiver: Cycle power on the receiver then press and hold the Speed+ and Speed- buttons for 2 seconds.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 33g |
Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |
ECCN/HTS
HSCODE | 8543709990 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review