the AI Hardware Partner
Toggle Nav
Loading...

reTerminal DM Dual LAN and SSD extension - dual 1 Gigabit Ethernet ports, one NVMe SSD connector(SSD not included)

The reTerminal DM Dual LAN and SSD Extension offers dual 1 Gigabit Ethernet ports and one NVMe SSD connector to the reTerminal DM.

$65.00
In stock
  • 10+: $61.00
-
+

PRODUCT DETAILS

The reTerminal DM Dual LAN and SSD Extension offers dual 1 Gigabit Ethernet ports and one NVMe SSD connector to the reTerminal DM.

Feature

  • Dual LAN and SSD extension boards: Offer dual 1 Gigabit Ethernet ports and one NVMe SSD connector
  • Design for reTerminal DM: Perfect match with reTerminal DM interfaces, for enhanced functionality

Description

The reTerminal DM Dual LAN and SSD Extension enhances the capabilities of the reTerminal DM by providing dual 1 Gigabit Ethernet ports and one NVMe SSD connector. This extension consists of two separate boards, each equipped with a unique extension function. These two boards are connected to each other using 16-pin cables.

It is perfectly matched with the reTerminal DM interfaces, designed for enhancing functionality.

 

Note

  • We offer multiple Internal SSD here.

 

Application

  • Network monitoring and management
  • Data storage and processing
  • Network security application

Hardware Overview

Part List

NVMe SSD extension board

×1

Dual Gigabit Ethernet Extension

x1

16 Pin cable

x2

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ