the AI Hardware Partner
Toggle Nav
Loading...

reTerminal DM Dual DB9 extension - dual RS232/422/485 DB9 interface

The reTerminal DM Dual DB9 extension offers two extended DB9 connectors to reTerminal DM, as it expands dual RS232/422/485 DB9 interface via the CM4 USB interface.

$39.00
In stock
  • 10+: $36.00
-
+

PRODUCT DETAILS

Feature

  • Dual DB9 extension boards: Offer extented dual RS232/422/485 DB9 interface to reTerminal DM
  • Design for reTerminal DM: Perfect match with reTerminal DM interfaces, for enhanced functionality

Description

The reTerminal DM Dual DB9 extension offers two extended DB9 connectors to reTerminal DM, as it expands dual RS232/422/485 DB9 interface via the CM4 USB interface.

What is D-sub?

D-sub line is a kind of universal connection line, widely used in data transmission, video display, audio transmission, and control signal transmission between computers and external devices. It has a simple, reliable connection and is suitable for many different application scenarios.

Application

  • Reliable industrial data transmission
  • Video display
  • Audio transmission

Specification

Dimensions

49x88.7x1.6 mm

Hardware Overview

Part List

reTerminal DM Dual DB9 extension

x1

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ