![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
reTerminal CM4108032 - AI, IoT, IIoT Human Machine Interface, All-in-one Board, Modular Design, RPi CM4 32GB powered, IPS multi-touch screen, 2.4GHz/5GHz Wi-Fi & Bluetooth 5.0, rich interfaces
The reTerminal is a Human-Machine Interface facility, designed in modularization, offered multiple interfaces and components. It is your hand-size, powerful, Raspberry Pi-based all-in-one board, assisting you to develop individual IoT & AI projects and being ready to materialize industrial-level monitor and control functions.
- 10+: $220.00
YOU MAY LIKE THIS
PRODUCT DETAILS
The reTerminal is a Human-Machine Interface facility, designed in modularization, offered multiple interfaces and components. It is your hand-size, powerful, Raspberry Pi-based all-in-one board, assisting you to develop individual IoT & AI projects and being ready to materialize industrial-level monitor and control functions.
Features
- Raspberry Pi All-in-One Board: Powered by RPi CM4 32GB, integrated with IPS multi-touch screen, dual-band Wi-Fi & Bluetooth, pre-installed compatible Linux system
- Modular Design: Featuring industrial high-speed expansion interface and 40-Pin Raspberry Pi compatible header
- Rich Interfaces & Components: Equipped USB Type-A ports, Gigabit Ethernet, micro-HDMI, micro-SD card slot, MIPI camera interface, light sensor, accelerometer, buzzer, RTC and programmable buttons
- Neat Personal Assistance: Enjoy yourself in multiple interested Dashboard or AI projects by Seeed and communities while utilizing built-in sensors and components
- Great Industrial Facility: Benefit from stable Raspberry Pi-based operating system, multiple expanded industrial-level connectors, cryptographic co-processor, and official Seeed expansion board reTerminal E10-1
Description
The reTerminal is a Raspberry Pi all-in-one board, powered by Raspberry Pi Compute Module 4(CM4) module, integrated with one IPS panel type multi-touch screen, carried with dual-band 2.4GHz/5GHz Wi-Fi & Bluetooth 5.0, pre-installed Raspberry Pi-based Linux system, provided storage 4GB RAM and 32GB eMMC. By designing in modularization, the board is equipped with multiple accessible components and high-speed connectors. It can be neatly inputted home assistance and individual AI development applications, also performing industrial-level functions suitable for being an industrial facility.
Design in Modularization
Being an IoT hardware partner since 2008, Seeed improves its ability of hardware integration and designs the reTerminal to be modular. Hence, the reTerminal includes one industrial high-speed expansion PCIe interface on the back, along with a Raspberry Pi compatible 40-Pin GPIO connector beside, extremely expanding its application fields. Since the official expansion board reTerminal E10-1 has been published, reTerminal now is carriable and can be utilized in more advanced scenarios.
Rich Interfaces & Components
This all-in-one board still comes with 2 USB 2.0 Type-A ports, one MIPI camera interface, 4 programmable buttons, one RJ45 Gigabit Ethernet connector, one micro-SD card slot and an additional micro-HDMI interface that supports 4K resolution with a frame rate of 60 fps. These can be programmed for your further usage.
Meanwhile, there are several components mounted on the board, including a light & proximity sensor, LIS3DHTR accelerometer, buzzer, and Real-Time Clock(RTC). The power indicator light as well as other system user lights on the board can be used by your definition.
Wild Application Areas
The reTerminal can be your personal useful development board since it is built around the Raspberry Pi CM4 module, and it provides multiple functions thanks to its unique modular design and rich interfaces. You will find it more interesting when you discover there are plenty of skillful IoT & AI projects published by Seeed and the community.
- Design Your Own User Interfaces with different languages
-
The reTerminal-based Contest in Japan(Results of Participants)
And yet what about Industrial Internet of Things(IIoT) applications? It can be even amazed that reTerminal has equipped a cryptographic co-processor. That is to say, the reTerminal assembles a stable Linux operating system, high-speed expansion connector, multiple types of universal I/O, and hardware security, all of which make it hardware-ready for industrial equipment monitor and control.
Seeed Agile Customization Service
With decades of ODM & OEM experience and an in-depth understanding of popular open-source hardware platforms, including Raspberry Pi, we promise you a professional and flexible customization service for the reTerminal.
Discover our Agile Customization Service for Open-source Hardware Platforms
Discuss your reTerminal Design Idea with Us Now
Application
Practical Tools Utilization
We here publish some widely useful tools that can be used in reTerminal, for your convenience.
Home Assistant
Home Assistant allows you to get on top of your energy use with its home energy management feature. It keeps your data local, managed all your devices automatically, controlled by Companion Mobile Apps.
Check our Home Assistance wiki application here.
Remote Management for reTerminal
Want remotely control the reTerminal?
Follow our wiki to set up Mender Client on a reTerminal to access OTA updates from a Hosted or Self-Hosted Mender Server.
Mount Options for reTerminal
Seeed provides a wiki containing several mount options for reTerminal from the community.
Specifications
Specification | Details | |
---|---|---|
Platform | Processor | Broadcom BCM2711 quad-core Cortex-A72 (ARM v8) |
Frequency | 64-bit SoC @ 1.5GHz | |
Memory | Capacity | 8GB |
Technology | LPDDR4 with on-die ECC | |
eMMC | Capacity | 32GB |
Wireless | Wi-Fi | 2.4GHz and 5.0GHz IEEE 802.11b/g/n/ac |
Bluetooth | Bluetooth 5.0, BLE | |
Display | LCD | 5-inch 720x1280 LCD |
Touch Panel | Capacitive touch panel (support multi-touch) | |
Video | HDMI | 1 x Micro HDMI output (up to 4Kp60 supported) |
CSI | 1 x 2-lane MIPI CSI camera interface | |
Multimedia | H.265 (4Kp60 decode) | |
H.264 (1080p60 decode,1080p30 encode) | ||
OpenGL ES 3.0 graphics | ||
Built-In Modules | Real-Time Clock | NXP Semiconductors PCF8563T |
Low backup current; typical 0.25μA at VDD = 3.0 V and Temperature = 25 ℃ | ||
Accelerometer | STMicroelectronics LIS3DHTR | |
16-bit, ±2g/±4g/±8g/±16g dynamically selectable full scale | ||
Encryption | Microchip ATECC608A | |
Secure Hardware-Based Key Storage, Asymmetric Sign, Verify, Key Agreement | ||
Light Sensor | Levelek LTR-303ALS-01 | |
Digital light sensor | ||
Internal IO Expansion |
Microchip MCP23008-E | |
Buzzer | ≥85dB @10cm 2700±300Hz | |
External I/O | GPIOs | Up to 5 × UART |
Up to 5 × I2C | ||
Up to 5 × SPI | ||
1 × SDIO interface | ||
1 × DPI (Parallel RGB Display) | ||
1 × PCM | ||
1 × PWM channel | ||
Up to 3× GPCLK outputs | ||
Vertical expansion interface |
1 × PCIe 1-lane Host, Gen 2 (5Gbps) | |
1 × USB 2.0 port (highspeed) | ||
26 x GPIOs | ||
POE | ||
Power | Voltage | 5V DC |
Current | 3A(Minimum) | |
Temperature | Operating Temperature | 0 - 70°C( For the LCD Screen: 0 - 60°C) |
Mechanical | Dimensions | 140mm x 95mm x 21mm |
Weight | 285g | |
Certification |
Certificates | CE, FCC, TELEC(211-210815) |
Hardware Overview
If you want to check the GPIO pin you can refer to the GPIO Pin Schematic Diagram.
Note
Before you attach a camera with the CSI 22 Pin cable to the board, please double-check the FFC contact pins are facing up.
Part List
reTerminal CM4 8GB | x1 |
Screw Driver | x1 |
Q&A
How can I remove the case and disassemble the reTerminal?
You can refer to this video or getting started wiki to disassemble the reTerminal.
Can I install other systems, like Ubuntu? How can I do it?
Yes, the reTerminal is supporting Ubuntu and you can check here to see how to install it.
How can I boot an OS from USB Flash Drive?
You can see the wiki here to boot an OS from USB Flash Drive.
I have more questions about the reTerminal?
Seeed has a wiki assembled all the questions that users care about the most, you can click here to see it.
ECCN/HTS
HSCODE | 8471419000 |
USHSCODE | 8471300100 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
REACH | 1 |
RoHS | 1 |
TELEC | 1 |
UK DoC | 1 |
WPC | 1 |