the AI Hardware Partner
Toggle Nav
Loading...

reServer Industrial J3011- Fanless AI-enabled NVR Server with NVIDIA Jetson Orin™ Nano 8GB module, Aluminum case with passive cooling, 5xRJ45 GbE with PoE, 2x Drive bays for 2.5" HDD/SSD, 1xRS232/RS422/RS485, 4xDI/DO, 1xCAN, Pre-installed JetPack System

reServer Industrial J3011 brings AI-enabled NVR to the edge and features NVIDIA Jetson Orin™ Nano 8GB for 40 TOPS AI performance, has a fanless design, expandable storage, versatile mounting options, and allows deployment for more harsh environments and heavier loads.

$999.00
In stock
  • 10+: $979.00
-
+

PRODUCT DETAILS

Features

Fanless Compact Edge AI Server: Powered by NVIDIA Jetson Orin Nano 8GB SoM with 40 TOPS AI performance, wider temperature range from -20 ~ 60°C with 0.7m/s airflow,

Multi-Stream Processing: 5* GbE RJ45(4 for 802.3af PSE ), handles multiple streams with real-time processing.

Expandable Storage: 2 drive bays for 2.5" SATA HDD/SSD, plus an M.2 2280 socket for NVMe SSD.

Industrial Interfaces: Includes COM port, DI/DO ports, CAN port, USB 3.1, and optional TPM2.0 module.

Hybrid Connectivity: Supports 5G/4G/LTE/LoRaWAN® (module optional) with Nano SIM card slot.

Certifications: FCC, CE, UKCA, ROHS, KC

Description

Introducing reServer Industrial, a powerful edge Inference server for intelligent video analytics. Upgrade legacy cameras effortlessly with the reServer, which can also perform on-site video analytics tasks, reducing the need for constant human monitoring. Consolidate your analytics requirements and unlock AI capabilities for existing cameras and Video Management Systems (VMS).

Unlock AI capabilities for existing cameras and VMS

Powered by the NVIDIA Jetson Orin Nano 8GB processor, delivering up to 40 TOPS of AI performance, and capable of processing multiple video streams in real-time. The reServer empowers you to apply high-performance filters for critical insights across vast video footage.

Smart Storage Solutions

Store and upload only noteworthy recordings for further processing. With two 2.5-inch hard drive bays, the reServer Industrial provides ample storage capacity, ensuring you have the space needed for expanding data requirements.

Create custom analytics made it easy

Out-of-box tailor AI solution

CVEDIA-RT comes with various AI models for face detection, vehicle and people detection, crowd estimation, and more.

Build video analytics workflow in a no-code way.

Effortlessly create custom video analytics solutions using Lumeo's innovative drag and drop tools.

End to end Computer Vision Development

Our wiki helps you start with the computer vision software and development tools during each step of your application.

  • obtain data for training
  • label data for dataset preparation
  • train AI models
  • optimize models to run the best on the edge device
  • deploy the model on the edge
  • remote management

Want a new design? We are open to customization.

Seeed ODM Service empowers device makers and integrators with our customizable services tailored to their specific hardware needs, including form factors, image flashing, and logo change.

Comparison among reServer Industrial Boards

Product Name 

reServer Industrial

J4012

reServer Industrial

J4011

reServer Industrial

J3011

reServer Industrial

J3010

NVIDIA Jetson Module

Orin NX 16GB

Orin NX 8GB

Orin Nano 8GB

Orin Nano 4GB

SKU

114110247

114110248

114110249

114110250

Processor

System

AI Performance

100 TOPS

70 TOPS

40 TOPS

20 TOPS

GPU

1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores 

512-core NVIDIA Ampere architecture GPU with 16 Tensor Cores

CPU

8-core Arm® Cortex®-A78AE v8.2 64- bit CPU; 2MB L2 + 4MB L3 

6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3

Memory

16GB 128-bit LPDDR5 102.4GB/s

8GB 128-bit LPDDR5 102.4GB/s

8GB 128-bit LPDDR5 68 GB/s

4GB 64-bit LPDDR5 34 GB/s

Video Encode

Standards supported: H.265 (HEVC), H.264, AV1 1*4K60 (H.265) | 3*4K30 (H.265) | 6*1080p60 (H.265) | 12*1080p30 (H.265)

1080p30 supported by 1-2 CPU cores 

Video Decode

Standards supported: H.265 (HEVC), H.264, VP9, AV1 1*8K30 (H.265) | 2*4K60 (H.265) | 4*4K30 (H.265) | 9*1080p60 (H.265) | 18*1080p30 (H.265) 

Standards supported: H.265 (HEVC), H.264, VP9, AV1 1*4K60 (H.265) | 2*4K30 (H.265) | 5*1080p60 (H.265) | 11*1080p30 (H.265)

Storage

eMMC

-

Expansion

M.2 Key M (2280) PCIe Gen4.0 SSD (M.2 NVMe SSD 128G included)

I/O

Ethernet

1* LAN0 RJ45 GbE (10/100/1000Mbps)

 

4* LAN RJ45 GbE PoE(PSE 802.3 af 15 W, 10/100/1000Mbps)

USB

4* USB3.1, 1* USB2.0 Type C(Device mode), 1* USB2.0 Type C For Debug UART & RP2040

DI/DO

4*DI,4*DO,3*GND_DI,2*GND_DO,1*GND_ISO,1*CAN

COM

1* DB9 (RS232/RS422/RS485)

Display

1*HDMI 2.1 Type A 7680x4320 at 30 Hz

1*HDMI 1.4 Type A 3840x2160 at 30 Hz

SATA

2 Drive Bays to support 2.5" SATA HDD/SSD(SATA III 6.0Gbps)

SIM

1* Nano SIM card slot

Button

Reset Button, Recovery Button

Expansion

Mini PCIe

Mini PCIe for LoRaWAN®/4G/Series Wireless (Module optional)

M.2 Key B

M.2 Key B (3042/3052) support 4G/5G (Module optional) 

Fan

Fanless, passive heatsink; 1*Fan connectors(5V PWM)

TPM

1* TPM 2.0 connector (Module optional)

RTC

1* RTC socket (CR1220 included),*RTC 2-pin

Power

Power Supply

DC 12V-36V Terminal block 2 pin

Power Adapter

24V /5A Power Adapter(Without power cord)

Mechanical

Dimensions (W x D x H)

194.33mm*187mm*95.5mm

Weight

2.8kg

Installation

Desk, DIN rail, VESA

 

Operating Temperature

-20 ~ 60°C with 0.7m/s

 

Operating Humidity

95% @ 40 °C (Non-condensing)

 

Storage temperature

-40 ~ 85°C

 

Storage humidity

60°C@ 95% RH(Non-condensing)

 

Vibration

3 Grms @ 5 ~ 500 Hz, random, 1 hr/axis

 

Shock

50G peak acceleration (11 msec. duration,eMMC,microSD, or mSATA)

OS

Pre-installed Jetpack 5.1.1 (above) (provide Linux OS with board support package) 

Certification

FCC, CE, RoHS, UKCA, KC

Warranty

2 Years

For a more comprehensive overview of the Jetson-powered devices, services that we offer, and applications together with other partners, please visit our Jetson Catalog

Hardware Overview

Full System

 

Carrier Board

 
 

Part List

reServer Industrial 

x 1

DIN rail bracket

x 1

Bracket screw

x 10

16-Pin Terminal block for DIO

x1

24V/5A Power adapter (without power cord)

x 1

2-Pin Terminal block power connector

x 1

 

Note

  • If you want to use SSDs with reServer Industrial, we only recommend you choose the 128GB, the 256GB, and the 512GB versions from Seeed, because some of the SSDs in the market will work with this product under a particular JetPack version and some will not work with a different JetPack version. Even the official NVIDIA dev kits have the same behavior with SSDs.

Note

  • Since the product does not come with a power cord, please select a suitable power cord according to your region from the "Also Add:" section which can be found on the top right of this page (below "ADD TO CART" button)

Accessories Information

Please kindly know that the accessories below are not included in the package. We provide the information here to help you choose the appropriate accessories.

Type

Product Name

GPS

EC25EUXGA-MINIPCIE

4G

EC25EUXGA-MINIPCIE; EC20CEHCLG-MINIPCIE

5G

SIM8202G-M2

LoRaWAN

Wio-WM1302 LoRaWAN Gateway Module (SPI) - US915 - M

TPM

TPM2.0 module with Infineon SLB9670

FAQ

Q: Can I use Mini PCIe for 4G/LoRaWAN® and M.2 Key B for 4G/5G at the same time?

A: No, Only one of these can be used at a time.

Q: How long is the warranty period?

A: The warranty is two years, for extended warranty service, please contact us.

Q: How long is the product life cycle?

A: Please refer to the NVIDIA® Jetson™ module life cycle at https://developer.nvidia.com/embedded/lifecycle.

Q: How to flash the system?

A: Please refer to Wiki.

ECCN/HTS

HSCODE 8471504090
USHSCODE 8543708800
UPC
EUHSCODE 8471707000
COO CHINA
CE 1
EU DoC 1
FCC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ