![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
reComputer R1025-10 - Raspberry Pi Gateway | Edge IoT Controller | 4GB RAM, 32GB eMMC
The reComputer R1000 is a powerful and ready-to-deploy edge IoT controller built on the Raspberry Pi CM4 platform. It features a quad-core processor for efficient operation and supports flexible configurations with 3 isolated RS485, dual Ethernet, optional wireless connectivity (4G, LoRa®, Wi-Fi/BLE, Zigbee), multiple communication protocols, and pre-configured firmware. Ideal for smart building applications, the R1000 enables effective remote device management, energy control, and more.
- 10+: $205.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
reComputer R1000 is the product series name, reComputer R1025 is the version that is powered by 4GB RAM, 32GM eMMC CM4 Module, with built-in Wi-Fi and BLE.
The reComputer R1000 is a high-performance and cost-effective edge loT controller based on Raspberry Pi solution. It features dual Ethernet interfaces and three isolated RS485 interfaces, supporting Modbus UDP/TCP and BACnet protocols, which makes it a perfect fit for smart building and energy management, such as controlling HVAC systems and other subsystems like lighting, sensors, and access control. With powerful loT expansion capabilities, reComputer R1000 is integrated with various wireless transmission capabilities such as 4G, LoRa®, Zigbee, Wi-Fi, and BLE through internal slot.
Key Feature
- Powerful Performance
Raspberry Pi CM4, quad-core A72, up to 8GB RAM and 32GB eMMC
- Multiple Industrial Interfaces
3x RS485, 2x Ethernet Ports, 1x HDMI, 3x USB2.0
- Versatile Wireless Options
Support Wi-Fi, BLE, LoRaWAN®, Zigbee, 4G LTE
- Perfect Fit for Building Automation System
Support BACnet & Modbus Protocols to ensure interoperability
- Safety and Reliablity
Hardware Watch Dog, UPS, EMC protection, TPM2.0/ATECC608A* supported, 6-year lifetime, 2-year warranty
Description
Hardware and Interface Overview
The reComputer R1000 boasts up to 8GB RAM for processing numerous data points efficiently, along with multiple isolated RS485 channels, versatile interfaces and various wireless communication protocols.
Note
The power solution utilizes a bridge rectifier diode for reverse polarity protection and is compatible with both AC and DC inputs. This ensures that regardless of how the power supply's positive and negative terminals are connected, the circuit will not be damaged. By using a bridge rectifier, the output voltage polarity remains fixed irrespective of the input DC polarity, providing effective reverse polarity protection.
- Mini-PCIe1 Slot: Supports 4G LTE, USB LoRa®, USB Zigbee modules
- Mini-PCIe2 Slot: Supports SPI LoRa®, USB LoRa®, USB Zigbee modules
- 3x RS485 (isolated)Supports serial communication with isolation for enhanced safety.
- 1x 10M/100M/1000M Ethernet: Supports Power over Ethernet (PoE) for convenient power delivery over the network cable.
- 1x 10M/100M Ethernet: Ethernet port for standard network connectivity.
- 1x HDMI 2.0HDMI port for high-definition video output.
- 2x Type-A USB 2.0: Standard USB ports for connecting peripherals or storage devices.
- 1x Type-C USB 2.0: USB-C port primarily used for updating the operating system and possibly other functions.
- 1x SIM Card Slot: Slot for inserting a SIM card, typically used for cellular network connectivity.
- 1x M.2 Slot: Slot for M.2 expansion cards, allowing for additional functionality or SSD storage options.
Architecture: The bridge between OT and IT
- Linux environment for rapid development
- Pre-configured firmware for smooth hardware setup
- Yocto and buildroot supported for OS customization
- Exceptional durability to withstand industrial deployment
Application
- Smart building solutions: intelligent building automation solution, facility management, building maintenance, building automation and control system
- Smart energy management system: lighting system, energy management and control system
- HVAC control: heating system, cooling system, ventilation system
- Remote device management: water monitoring and control, intelligent fire detection, access control system
Demo--A proposal of smart water monitoring system for schools
Specification
Parameter |
Description |
|
Hardware Spec |
||
Product Series |
R10xx-10 |
R10xx-00 |
CPU |
Raspberry Pi CM4, Quad-core Cortex-A72@ 1.5GHz |
|
Operating System |
Raspbian, Debian |
|
RAM |
1GB/2GB/4GB/8GB |
|
eMMC |
8GB/16GB/32GB |
|
System Spec |
||
Input |
2-pin Terminal Block |
|
PoE(as powered device) |
IEEE 802.3af Standard 12.95W PoE* |
|
Supply Voltage(AC/DC) |
12~24V AC/9~36V DC |
|
Overvoltage Protection |
40V |
|
Power Consumption |
Idle:2.88W; Full Load:5.52W |
|
Power Switch |
No |
|
Reboot Switch |
Yes |
|
Interface |
||
Ethernet |
1 x 10/100/1000 Mbps (supports PoE*) |
|
1 x 10/100 Mbps IEEE802.3/802.3u |
||
USB |
2 x USB-A 2.0 Host |
|
1 x USB-C 2.0 (For flashing OS) |
||
RS485 |
3 x 3-pin Terminal Block (isolated) |
|
SIM Card Slot |
supports Standard SIM Card |
|
M.2 Slot |
supports M.2 NVMe SSD |
|
LED |
6 x LED indicators |
|
Buzzer |
1 |
|
Reset Button |
1 |
|
HDMI |
1 x HDMI 2.0 |
|
Wireless Communication |
||
Wi-Fi 2.4/5.0 GHz |
On-chip Wi-Fi* |
No |
BLE 5.0 |
On-chip BLE* |
No |
LoRa® |
USB LoRa®*/SPI LoRa®* |
|
4G Cellular |
4G LTE* |
|
Zigbee |
USB Zigbee* |
|
Standards |
||
EMC |
ESD: EN61000-4-2, Level 3 |
|
EFT: EN61000-4-4, Level 2 |
||
Surge: EN61000-4-5, Level 2 |
||
Certification |
CE, FCC |
|
TELEC |
||
RoHS |
||
Ambient Conditions |
||
Ingress Protection |
IP40 |
|
Operating Temperature |
-30~70 °C |
|
Operating Humidity |
10~95% RH |
|
Storage Temperature |
-40~80 °C |
|
Others |
||
Supercapacitor UPS |
SuperCAP UPS LTC3350 Module* |
|
Hardware Watchdog |
1~255s |
|
RTC |
High Accuracy RTC |
|
Security |
Encryption Chip TPM 2.0* |
|
ATECC608A |
||
Heat Dissipation |
Fanless |
|
Warranty |
2 years |
|
Production Lifetime |
Until December 2030 |
|
Statement |
Options marked with * require additional purchase according to the accessories list. |
Accessories LIst
Remark |
Item |
Product Name |
SKU |
Must be used together for LoRa®WAN Function |
LoRa® Module |
114992969 |
|
114993268 |
|||
114992991 |
|||
114992628 |
|||
LoRa® Antenna |
110061501 |
||
Zigbee Module |
Mini-PCIe USB Zigbee Module |
110992005 |
|
Zigbee Antenna |
Zigbee Antenna Kit for reComputer R |
110061641 |
|
This accessory is required for Wi-Fi function |
Wi-Fi/BLE Antenna |
114992364 |
|
4G antenna with 4G module for 4G function, GPS antenna with 4G module for GPS function |
113991134 |
||
113991135 |
|||
LTE Cat 4 EC25-AUXGR-Mini-PCIe Module - for Australia |
113991174 |
||
LTE Cat 4 EC25-EFA-Mini-PCIe Module - for Thai |
113991214 |
||
LTE Cat 4 EC25-EMGA-Mini-PCIe Module - for Malaysia |
113991234 |
||
LTE Cat 4 EC25-JFA-mini-PCIe |
113991296 |
||
4G Antenna |
110061502 |
||
GPS Antenna |
110061521 |
||
Encryption Chip TPM 2.0 |
114993114 |
||
SSD Card |
112990267 |
||
112990247 |
|||
112990246 |
|||
112990226 |
|||
This module needs to be soldered onto the carrier board of the reComputer R1000 |
PoE |
110991925 |
|
UPS |
SuperCAP UPS LTC3350 Module |
110992004 |
|
Power Adapter |
110061505 |
||
110061506 |
FAQ
Q: What will be included in the package?
A: The package will contain:
Part List |
● reComputer R1000 x 1 |
● DIN-rail clip x 1 |
● Screw Pack x 1 |
● DC Power Female Jack to Screw Terminal Adapter x 1 |
● 3-pin Terminal Block Connector(Male) x 3 |
● 120Ω Resistor x 5 |
● User Manual x 1 |
Please note that accessories marked with * in the specifications need to be purchased separately according to the accessories list to achieve certain functionalities. Please tailor your purchases according to your specific needs.
Q: What support do Seeed provide?
A: Tutorials and application examples will be showcased on our wiki. If you encounter any issues, please do not hesitate to contact our technical support team immediately.
Q: Do Seeed support ODM customization?
A: Yes, we warmly welcome ODM customization projects. If you have any requirements, please get in touch with our product team.
ECCN/HTS
HSCODE | 8471419000 |
USHSCODE | 8471490000 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewDidn't try all the functions, like LoRa and other functions, which need some additional hardware to be bought. Using it to collect and transmit data from PLC to cloud.
Like the possibility to control "User" LED: with three (RGB) colors, I can report the current status of the device to end user. Build quality is amazing, huge body/cooler keeps CPU temperature at 33-34C. I am excited!