the AI Hardware Partner
Toggle Nav
Loading...

reComputer R1000 & Optional Accessories Configuration

reComputer R1000 supports multiple IoT wireless communication options including 4G, LoRa®, Wi-Fi/BLE, and Zigbee, you can flexibly convert it into a corresponding wireless gateway. It also allows expansion of SSD cards via M.2 socket for increased storage. Moreover, our hardware engineering services include logo customization, package branding, labelling, firmware flashing, imaging service, and more, providing comprehensive support for your specific needs. 

$209.00

-
+
    reComputer R1000
    getSelectionTitlePrice($_selections[0]) ?>
    Power Adapter
    PoE Module
    TPM2.0
    NVMe SSD
    LoRaWAN® Module
    4G Module
    Wireless Communication Antenna Kit

    PRODUCT DETAILS

    Description

    Through this selection page, you can combine the reComputer R1000 with the optional accessories, making it customized for your specific needs.
    We also offer dedicated customization services for the reComputer R1000, including white labling, package branding, firmware flash, interface customization. Contact [email protected] to discuss more!

    Config & Assemble

    Config & Assemble Guide

    reComputer R1000 Assembly Guide | Seeed Studio Wiki

    This guide includes SSD, Wi-Fi/BLE antenna, 4G/LoRa®/Zigbee Module, TPM2.0, UPS and PoE module assembly guidance.

    Accessory List to Configure the very R1000 You Need

    Remark

    Item

    Product Name

    SKU

    Must be used together for LoRa®WAN Function

    LoRa® Module

    Region optional LoRaWAN Gateway Module(SPI)-US915

    114992969

    Region optional LoRaWAN Gateway Module(SPI)-EU868

    114993268

    Region optional LoRaWAN Gateway Module(USB)-US915

    114992991

    Region optional LoRaWAN Gateway Module(USB)-EU868

    114992628

    LoRa® Antenna

    LoRa Antenna Kit - 868-915 MHz

    110061501

     

    Zigbee Module

    Mini-PCIe USB Zigbee Module

    110992005

     

    Zigbee Antenna

    Zigbee Antenna Kit for reComputer R

    110061641

    This accessory is required for Wi-Fi function

    Wi-Fi/BLE Antenna

    Raspberry Pi Compute Module 4 Antenna Kit

    114992364

    4G antenna with 4G module for 4G function, GPS antenna with 4G module for GPS function

    4G Module

    LTE Cat 4 EC25-AFXGA-Mini-PCIe Module - for North American

    113991134

    LTE Cat 4 EC25-EUXGR-Mini-PCIe Module - for EMEA and Thai

    113991135

    LTE Cat 4 EC25-AUXGR-Mini-PCIe Module - for Australia

    113991174

    LTE Cat 4 EC25-EFA-Mini-PCIe Module - for Thai

    113991214

    LTE Cat 4 EC25-EMGA-Mini-PCIe Module - for Malaysia

    113991234

    LTE Cat 4 EC25-JFA-mini-PCIe

    113991296

    4G Antenna

    4G Antenna Kit for 4G module

    110061502

    GPS Antenna

    GPS Antenna Kit for EC25 4G Module

    110061521

     

    Encryption Chip TPM 2.0

    TPM 2.0 Module with infineon SLB9670

    114993114

     

    SSD Card

    NVMe M.2 2280 SSD 1TB

    112990267

     

    512GB NVMe M.2 PCle Gen3x4 2280 Internal SSD

    112990247

     

    256GB NVMe M.2 PCle Gen3x4 2280 Internal SSD

    112990246

     

    128GB NVMe M.2 PCle Gen3x4 2280 Internal SSD

    112990226

    This module needs to be soldered onto the carrier board of the reComputer R1000

    PoE

    MQ7813T120 PoE Module Kit for reTerminal DM

    110991925

     

    UPS

    SuperCAP UPS LTC3350 Module

    110992004

     

    Power Adapter

    Power Adapter-American

    110061505

     

    Power Adapter-European

    110061506

    Key Features

    • Powerful Performance

    Raspberry Pi CM4, quad-core A72, up to 8GB RAM and 32GB eMMC

    • Multiple Industrial Interfaces

    3x RS485, 2x Ethernet Ports, 1x HDMI, 3x USB2.0

    • Versatile Wireless Options

    Support Wi-Fi, BLE, LoRaWAN®, Zigbee, 4G LTE

    • Perfect Fit for Building Automation System

    Support BACnet & Modbus Protocols to ensure interoperability

    • Safety and Reliablity

    Hardware Watch Dog, UPS, EMC protection, TPM2.0/ATECC608A* supported, 6-year lifetime, 2-year warranty

    • Developer-Friendly Platform

    Linux environment for rapid development, Pre-configured firmware for smooth hardware setup, Yocto and buildroot supported for OS customization, Exceptional durability to withstand industrial deployment

    Hardware and Interface Overview

    Note

    The power solution utilizes a bridge rectifier diode for reverse polarity protection and is compatible with both AC and DC inputs. This ensures that regardless of how the power supply's positive and negative terminals are connected, the circuit will not be damaged. By using a bridge rectifier, the output voltage polarity remains fixed irrespective of the input DC polarity, providing effective reverse polarity protection.

     
    • Mini-PCIe1 Slot: Supports 4G LTE, USB LoRa®, USB Zigbee modules
    • Mini-PCIe2 Slot: Supports SPI LoRa®, USB LoRa®, USB Zigbee modules
    • 3x RS485 (isolated)Supports serial communication with isolation for enhanced safety.
    • 1x 10M/100M/1000M Ethernet: Supports Power over Ethernet (PoE) for convenient power delivery over the network cable.
    • 1x 10M/100M Ethernet: Ethernet port for standard network connectivity.
    • 1x 0 HDMI port for high-definition video output.
    • 2x Type-A USB 2.0: Standard USB ports for connecting peripherals or storage devices.
    • 1x Type-C USB 2.0: USB-C port primarily used for updating the operating system and possibly other functions.
    • 1x SIM Card Slot: Slot for inserting a SIM card, typically used for cellular network connectivity.
    • 1x M.2 Slot: Slot for M.2 expansion cards, allowing for additional functionality or SSD storage options.

    Application

    • Smart building solutions: intelligent building automation solution, facility management, building maintenance, building automation and control system
    • Smart energy management system: lighting system, energy management and control system
    • HVAC control: heating system, cooling system, ventilation system
    • Remote device management: water monitoring and control, intelligent fire detection, access control system

    Specification

    Parameter

    Description

    Hardware Spec

    Product Series

    R10xx-10

    R10xx-00

    CPU

    Raspberry Pi CM4, Quad-core Cortex-A72@ 1.5GHz

    Operating System

    Raspbian, Debian

    RAM

    1GB/2GB/4GB/8GB

    eMMC

    8GB/16GB/32GB

    System Spec

    Input

    2-pin Terminal Block

    PoE(as powered device)

    IEEE 802.3af Standard 12.95W PoE*

    Supply Voltage(AC/DC)

    12~24V AC/9~36V DC

    Overvoltage Protection

    40V

    Power Consumption

    Idle:2.88W; Full Load:5.52W

    Power Switch

     No

    Reboot Switch

    Yes

    Interface

    Ethernet

    1 x 10/100/1000 Mbps (supports PoE*)

    1 x 10/100 Mbps IEEE802.3/802.3u

    USB

    2 x USB-A 2.0 Host

    1 x USB-C 2.0 (For flashing OS)

    RS485

    3 x 3-pin Terminal Block (isolated)

    SIM Card Slot

    supports Standard SIM Card

    M.2 Slot

    supports M.2 NVMe SSD

    LED

    6 x LED indicators

    Buzzer

    1

    Reset Button

    1

    HDMI

    1 x HDMI 2.0

    Wireless Communication

    Wi-Fi 2.4/5.0 GHz

    On-chip Wi-Fi*

    No

    BLE 5.0

    On-chip BLE*

    No

    LoRa®

    USB LoRa®*/SPI LoRa®*

    4G Cellular

    4G LTE*

    Zigbee

    USB Zigbee*

    Standards

    EMC

    ESD: EN61000-4-2, Level 3

     

    EFT: EN61000-4-4, Level 2

     

    Surge: EN61000-4-5, Level 2

    Certification

    CE, FCC

     

    TELEC

     

    RoHS

    Ambient Conditions

    Ingress Protection

    IP40

    Operating Temperature

    -30~70 °C

    Operating Humidity

    10~95% RH

    Storage Temperature

    -40~80 °C

    Others

     

    Supercapacitor UPS

    SuperCAP UPS LTC3350 Module*

    Hardware Watchdog

    1~255s

    RTC

    High Accuracy RTC

    Security

    Encryption Chip TPM 2.0*

    ATECC608A

    Heat Dissipation

    Fanless

    Warranty

    2 years

    Production Lifetime

    Until December 2030

    Statement

    Options marked with * require additional purchase according to the accessories list.

     

    FAQ

    Q: What will be included in the package?

    A: The package will contain:

    Part List

    ● reComputer R1000 x 1

    ● DIN-rail clip x 1

    ● Screw Pack x 1

    ● DC Power Female Jack to Screw Terminal Adapter x 1

    ● 3-pin Terminal Block Connector(Male) x 3

    ● 120Ω Resistor x 5

    ● User Manual x 1

    Please note that accessories marked with * in the specifications need to be purchased separately according to the accessories list to achieve certain functionalities. Please tailor your purchases according to your specific needs.

    Q: What support do Seeed provide?

    A: Tutorials and application examples will be showcased on our wiki. If you encounter any issues, please do not hesitate to contact our technical support team immediately.

    Q: Do Seeed support ODM customization?

    A: Yes, we warmly welcome ODM customization projects. If you have any requirements, please get in touch with our product team.

     

    SHARED BY USERS

    REVIEWS

    Write Your Own Review
    Only registered users can write reviews. Please Sign in or create an account

    FAQ