![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
reComputer J4012 - Edge AI Computer with NVIDIA® Jetson™ Orin™ NX 16GB
Powerful and compact edge AI device with NVIDIA® Jetson Orin™ NX SoM, pre-built Jetpack 5.1.1, 128GB SSD, 4x USB 3.2, HDMI, GbE, carrier board also includes M.2 key E for WIFI, M.2 Key M for SSD, RTC, CAN, 40-pin and more.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
- If you are looking for the version without power adapter, please check out reComputer J4012 without power adapter
- For optimal performance with reComputer, we recommend using 128GB / 256GB / 512GB / 1TB SSDs from Seeed. Since some SSDs on the market may only be compatible with specific JetPack versions which may cause the device to fail to function properly, and this issue is also present with official NVIDIA dev kits.
Features
Powerful, Compact, Efficient, and Flexible
- Brilliant AI Performance for Production: Achieves up to 100 TOPS AI performance with low power and latency, built by NVIDIA Orin SoC combining the NVIDIA Ampere™ GPU architecture with 64-bit operating capability, integrated advanced multi-function video and image processing, and NVIDIA Deep Learning Accelerators.
- Hand-Size Edge AI Device: Compact size at 130mm x120mm x 58.5mm, featuring an NVIDIA Jetson Orin NX 16GB module, J401 carrier board, fan, enclosure, and power adapter. Support desktop and wall mounting.
- Expandable with Rich I/Os: Includes 4x USB 3.2, HDMI 2.1, 2x CSI, 1x RJ45 for GbE, M.2 Key E, M.2 Key M, CAN, and GPIO.
- Accelerate Solutions to Market: Pre-installed JetPack 5.1.1 on 128GB NVMe SSD, Linux OS BSP, supporting Jetson software and leading AI frameworks.
- Scale to deploy: support OTA, remote management services powered by Allxon and Balena.
- Flexible Customization: inlcudes changing accessories modules, logo, and hardware interfaces modification based on reComputer J4012 original design.
Specification
● Jetson Orin NX System on Module
AI Performance |
reComputer J4012 - Orin NX 16GB, 100 TOPS |
GPU |
1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores |
CPU |
8-core Arm® Cortex®-A78AE v8.2 64-bit CPU (Orin NX 16GB) 6-core Arm® Cortex®-A78AE (Orin NX 8GB) |
Memory |
16GB 128-bit LPDDR5 (Orin NX 16GB) 8GB 128-bit LPDDR5 (Orin NX 8GB) |
Video Encode |
1x 8K30 (H.265) | 2x 4K60 (H.265) | 4x 4K30 (H.265) | 9x 1080p60 (H.265) | 18x 1080p30 (H.265) |
Video Decode |
1x 4K60 (H.265) | 3x 4K30 (H.265) | 6x 1080p60 (H.265) | 12x 1080p30 (H.265) |
DL Accelerator |
2x NVDLA v2 |
● Carrier Board
Storage |
1x M.2 Key M PCIe (M.2 NVMe 2280 SSD 128G included) |
|
Networking |
Ethernet |
1x RJ-45 Gigabit Ethernet (10/100/1000M) |
M.2 KEY E |
1x M.2 Key E for WiFi/Bluetooth module |
|
I/O |
USB |
4x USB 3.2 Type-A (10Gbps) 1x USB2.0 Type-C (Device Mode) |
Camera |
2x CSI (2-lane 15pin) |
|
Display |
1x HDMI 2.1 |
|
Fan |
1x 4 pin Fan Connector (5V PWM) |
|
CAN |
1x CAN |
|
Multifunctional Port |
1x 40-Pin Expansion header 1x 12-Pin Control and UART header |
|
RTC |
1x RTC 2-pin, supports CR1220 (not included) |
|
Power Supply |
9-19V DC |
|
Mechanical |
Dimensions (W x D x H) |
130mm x 120mm x 58.5mm (with case) |
Installation |
Desk, wall-mounting |
|
Operating Temperature |
-10℃~60℃ |
|
Warranty |
1 Year |
Hardware Overview
- reComputer J401 carrier board, included in the full system - reComputer J4012
● Desktop, wall Mount, expandable, or fit in anywhere
Application
Application Fields:
AI Video Analytics
Machine Vision
Autonomous Mobile Robot (AMR)
Generative AI
- Capable of Bringing Generatie AI to the Edge
Now you can build AI agents capable of processing large amounts of live or archived videos and images with Vision-Language Models (VLM) such as LLaVA, this new AI agents help nearly every industry summarize, search, and extract actionable insights from video using natural language.
- Build Multi-streams AI Video Analytics
For building video analytics, Jetson Orin NX incorporates the NVIDIA Multi-Standard Video Decoder. This video decoder accelerates video decode, supporting low resolution mobile content, Standard Definition (SD), High Definition (HD) and UltraHD (8K, 4K, etc.) reComputer J4012 can take 18x1080p30 streams. See our tested YOLOv8 performance using NVIDIA Deepstream of single model and multi model on multi streams.
- Fastest Way to Deploy Generative AI and Computer Vision Models
We have jetson-example prepared for you! It offers one-line deploy projects edge AI applications of generative AI including Ollama, Llama3; computer vision including YOLOv8; and others. We have configured all environment for you to provides single command deployment of projects.
Part List
reComputer J4012 (System Installed) |
x1 |
12V/5A(Barrel Jack 5.5/2.5mm) Power Adapter (Power cord not included) |
x1 |
ECCN/HTS
HSCODE |
8471419000 |
USHSCODE |
8543708800 |
UPC |
|
EUHSCODE |
8471707000 |
COO |
CHINA |
CE |
1 |
EU DoC |
1 |
FCC |
1 |
KC |
1 |
REACH |
1 |
RoHS |
1 |
UK DoC |
1 |
UKCA |
1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThe quality is good and we pretty like it
-
from order viewgood product
-
from order viewgood product
-
from product detail summarywhich cameras compatible by this recomputer?? All native Jetson cameras support?? Like IMX219 and IMX477?
-
from order viewIt works pretty with my own SSD after re-flash the system.
FAQ
- Page Previous
- Page 1
- You're currently reading page 2
- Page 3
- Page Next