the AI Hardware Partner
Toggle Nav
Loading...

reComputer J401 -Carrier Board for Jetson Orin NX/Orin Nano(without Power Adapter)

The J401 carrier board is a powerful extension board that supports NVIDIA Jetson Orin NX/Nano modules. It features 1xGbE port, 1x CAN for data transfer, M.2 Key M for SSD, M.2 Key E for WiFi/BlueTooth, 2 CSI, and 1 HDMI for high-quality video capture and display. It also contains 4x USB 3.2 ports, a fan, RTC, and a flexible 9-19V power supply. All of these make it reliable for a variety of industrial automation systems, building powerful AI applications.

$141.00
In stock
  • 10+: $131.00
-
+

PRODUCT DETAILS

The J401 carrier board is a powerful extension board that supports NVIDIA Jetson Orin NX/Nano modules. It features 1xGbE port, 1x CAN for data transfer, M.2 Key M for SSD, M.2 Key E for WiFi/BlueTooth, 2 CSI, and 1 HDMI for high-quality video capture and display. It also contains 4x USB 3.2 ports, a fan, RTC, and a flexible 9-19V power supply. All of these make it reliable for a variety of industrial automation systems, building powerful AI applications.

Features

  • Exceptional Performance Carrier Board: Support the NVIDIA Jetson Orin NX/Nano module, leveraging powerful computing power to take on tough tasks with ease
  • Versatile Connectivity: Offer 1x Gigabit Ethernet port for networking, 4x USB 3.2 Type-A (10Gbps) ports,1x USB2.0 Type-C port, 1x CAN connector for fast data transfer
  • Flexible Storage and Wireless Expansion: Mount with 1x M.2 Key M 2280 and 1x M.2 Key E slots, offering ample space for flexible storage and wireless connectivity expansion
  • Advanced Peripherals Supported: Assemble 2x 15 pins CSI camera connector, 1x HDMI 2.1, 1x fan, 1x RTC for multiple peripherals
  • Wide Range of Input Voltages: From 9-19V DC, providing flexibility in power supply options

Description

reComputer J401 carrier board supports NVIDIA Jetson Orin NX/Nano module, bringing exceptional performance and being engineered to tackle tough edge computing tasks with ease. It's the perfect choice for developing industrial automation systems, building powerful AI applications, and more.

It features networking capability that is equipped with a Gigabit Ethernet port for fast networking. It also comes with four USB 3.2 Type-A (10Gbps) ports, one USB 2.0 Type-C port, and one CAN connector for versatile connectivity options.

This extension board has been mounted with one M.2 Key M 2280 and one M.2 Key E slot for ample space for flexible storage and wireless connectivity expansion.

In addition, there are multiple peripherals supported on the board. It can enable users to capture and display high-quality video content with two 15-pin CSI camera connectors and the HDMI 2.1 port. There also includes a FAN connector for cooling purposes and one RTC socket for reliable timekeeping.

The board supports a wide input range of 9-19V DC, making it flexible to integrate into a variety of computing tasks. It maintains operation in the temperature range from -10°C to 60°C.

Application

  • Industrial automation systems
  • Robotics and autonomous vehicles
  • Video processing and analytics
  • Medical imaging and diagnostics
  • Gaming and multimedia
  • Digital signage and advertising displays
  • Scientific and engineering simulations and modeling

Specification

Specifications

reComputer J401

Jetson Module supported

Jetson Orin NX/Nano

Display

1* HDMI 2.1

CSI Camera

2* CSI (2-lane 15pin)

Networking

1* Gigabit Ethernet (10/100/1000M)

USB

4* USB 3.2 Type-A (10Gbps); 1* USB2.0 Type-C (Device Mode)

M.2 Key M

1* M.2 Key M(connector to Support 2280 NVMe SSD)

M.2 Key E

1* M.2 Key E(connector to Support 2230 WiFi/BlueTooth)

Fan

1* 4 pin Fan Connector(5V PWM)

CAN

1* CAN

Multifunctional Port

1* 40-Pin Expansion header,1* 12-Pin Control and UART header

RTC

1*RTC 2-pin,1*RTC socket (support CR1220 and ML1220, battery not included)

Power

9-19V

Power Supply

Power adapter not included (Barrel Jack 5.5/2.5mm)

Temperature

-10℃~60℃

Mechanical

100mm*80mm

Hardware Overview

Part List

Seeed carrier board (reComputer J401) x1

x1

ECCN/HTS

HSCODE 8543909000
USHSCODE 8471490000
UPC
EUHSCODE 8543709099
COO CHINA
CE 1
EU DoC 1
FCC 1
KC 1
RoHS 1
UK DoC 1
UKCA 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ