![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
reComputer J3011-Edge AI Device with NVIDIA Jetson Orin™ Nano 8GB module, 4xUSB 3.2, WiFi/BT, M.2 Key E & Key M Slot, Aluminum case, Pre-installed Jetpack System with NVIDIA JetPack™ on 128GB NVMe SSD
reComputer J3011 is a hand-size edge AI box built with NVIDIA Jetson Orin™ Nano 8GB module which delivers up to 40 TOPS AI performance and has a rich set of IOs including USB 3.2 ports(4x), HDMI 2.1, M.2 key E for WIFI, M.2 Key M for SSD, RTC, CAN, Raspberry Pi GPIO 40-pin and more. It is also equipped with an aluminum case, a cooling fan with a heatsink, and a pre-installed JetPack System with NVIDIA JetPack™. As part of the NVIDIA Jetson ecosystem, reComputer J3011 is ready for your next AI application development and deployment.
YOU MAY LIKE THIS
PRODUCT DETAILS
reComputer J3011 is built with Jetson Orin Nano 8GB a powerful and compact intelligent edge box to bring up to 40TOPS modern AI performance to the edge, which offers around 2X the performance of Jetson Xavier NX. While combining the NVIDIA Ampere™ GPU architecture with 64-bit operating capability.
The full system includes one NVIDIA Jetson Orin Nano 8GB production module, a heatsink, and a power adapter. reComputer J3011 is preinstalled with Jetpack 5.1.1, simplifies development, and fits for deployment for edge AI solution providers working in video analytics, object detection, natural language processing, medical imaging, and robotics across industries of smart cities, security, industrial automation, smart factories.
If you are looking for the version without power adapter, please check out reComputer J3011(w/o power adapter).
Features
- Brilliant AI Performance for production: on-device processing with up to 40 TOPS AI performance with low power and low latency
- Hand-size edge AI device: compact size at 130mm x120mm x 58.5mm, includes NVIDIA Jetson Orin Nano 8GB production module, a heatsink, enclosure, and a power adapter. Support desktop, wall mount, fit in anywhere
- Expandable with rich I/Os: 4x USB3.2, HDMI 2.1, 2xCSI, 1xRJ45 for GbE, M.2 Key E, M.2 Key M, CAN and GPIO
- Accelerate solution to market: pre-installed Jetpack with NVIDIA JetPack™ on the included 128GB NVMe SSD, Linux OS BSP, 128GB SSD, WiFi BT combo module, Antennas x2, support Jetson software and leading AI frameworks and software platforms
- Comprehensive certificates: FCC, CE, RoHS, UKCA
Description
reComputer series for Jetson are compact edge computers built with NVIDIA advanced AI embedded systems: J10 (Nano)and J20 (Xavier NX 8/16GB). Now we introduce the reComputer J3011 which is powered by the Jetson Orin™ Nano 8GB module and reComputer J401 carrier board.
With rich extension modules, industrial peripherals, and thermal management, reComputer for Jetson is ready to help you accelerate and scale the next-gen AI product by deploying popular DNN models and ML frameworks to the edge and inferencing with high performance, for tasks like real-time classification and object detection, pose estimation, semantic segmentation, and natural language processing (NLP).
We have partnered with CVEDIA-RT and Lumeo to bring Intelligent video analytics solutions to Jetson Orin devices. Both the platforms come with ready-to-deploy solutions which makes it easy and fast for integrating to your own applications. Follow this wiki for CVEDIA-RT and this wiki for Lumeo to get started on your Orin devices!
At Seeed Studio, you will find everything you want to work with the NVIDIA Jetson Edge AI Solutions - Jetson Nano, Jetson Xavier NX, Jetson AGX Orin - Seeed Studio – official NVIDIA Jetson Dev Kits, Seeed-designed carrier boards, edge devices, as well as accessories.
We have prepared abundant Jetson AI Developer Tools - Seeed Wiki to get started with NVIDIA Jetson using leading AI frameworks and software. For example, with Few-Shot Object Detection - Seeed Wiki, developers can deploy custom YOLOv5 models on Jetson Orin at over 100FPS
Welcome to check out our Edge AI Partner Program. We are looking forward to leveraging local and global resources to accelerate next-gen AI products together with you.
Developer Tools
Pre-installed Jetpack for fast development and edge AI integration
Jetson software stack begins with NVIDIA JetPack™ SDK which provides a full development environment and includes CUDA-X accelerated libraries and other NVIDIA technologies to kickstart your development. JetPack includes the Jetson Linux Driver package which provides the Linux kernel, bootloader, NVIDIA drivers, flashing utilities, sample filesystem, and toolchains for the Jetson platform. It also includes security features, over-the-air update capabilities, and much more.
Computer Vision and embedded machine learning
- NVIDIA DeepStream SDK delivers a complete streaming analytics toolkit for AI-based multi-sensor processing and video and image understanding on Jetson.
- NVIDIA TAO Toolkit, built on TensorFlow and PyTorch, is a low-code version of the NVIDIA TAO framework that accelerates the model training
Speech AI
- NVIDIA® Riva is a GPU-accelerated SDK for building Speech AI applications that are customized for your use case and deliver real-time performance.
Remote Fleet Management
Enable secure OTA and remote device management with Allxon. Unlock 90 days free trial with code H4U-NMW-CPK.
Robot and ROS Development
- NVIDIA Isaac ROS GEMs are hardware-accelerated packages that make it easier for ROS developers to build high-performance solutions on NVIDIA hardware. Learn more about NVIDIA Developer Tools
- Cogniteam Nimbus is a cloud-based solution that allows developers to manage autonomous robots more effectively. Nimbus platform supports NVIDIA® Jetson™ and ISAAC SDK and GEMs out-of-the-box. Check out our webinar on connecting your ROS Project to the Cloud with Nimbus.
Applications
The reComputer industrial series is a versatile and powerful platform that can be used to develop a wide range of AI-powered applications, enabling digital transformation across industries. Below are some of the applications:
- Video Analytics: Object recognition, tracking, and classification. These capabilities can be used in security systems, traffic monitoring, and business advertisement analytics.
- Natural Language Processing: Speech recognition or language translation.
- Medical Imaging: Analyzing medical images to assist with diagnosis or treatment planning.
Find in the Jetson Community Resources page tools and tutorials the community has created to power your development experience and check out the Community Projects page to inspire your next project!
Supported AI Platforms (continue updating)
with edge AI partners, harness the power of cutting-edge AI technology to accelerate edge computing deployment in the real world across industries. Welcome to check out our Edge AI partner program.
Comparison among reComputer J40 and J30 series boards
Specifications |
reComputer J3010 |
reComputer J3011 |
reComputer J4011 |
reComputer J4012 |
Module |
Jetson Orin Nano 4GB |
Jetson Orin Nano 8GB |
Jetson Orin NX 8GB |
Jetson Orin NX 16GB |
AI Performance |
20 TOPS |
40 TOPS |
70 TOPS |
100 TOPS |
GPU |
512-core NVIDIA Ampere architecture GPU with 16 Tensor Cores |
1,024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores |
1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores |
|
GPU Max Frequency |
625 MHz |
765 MHz |
918 MHz |
|
CPU |
6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3 |
6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3 |
8-core Arm® Cortex®-A78AE v8.2 64-bit CPU 2MB L2 + 4MB L3 |
|
CPU Max Frequency |
1.5 GHz |
2 GHz |
||
Memory |
4GB 64-bit LPDDR5 34 GB/s |
8GB 128-bit LPDDR5 68 GB/s |
8GB 128-bit LPDDR5 102.4GB/s |
16GB 128-bit LPDDR5 102.4GB/s |
DL Accelerator |
/ |
1x NVDLA v2 |
2x NVDLA v2 |
|
DLA Max Frequency |
/ |
614 MHz |
||
Vision Accelerator |
/ |
1x PVA v2 |
||
Storage |
128GB NVMe SSD |
|||
Video Encoder |
1080p30 supported by 1-2 CPU cores |
1x 4K60 (H.265) | 3x 4K30 (H.265) 6x 1080p60 (H.265) | 12x 1080p30 (H.265) |
||
Video Decoder |
1x 4K60 (H.265) 2x 4K30 (H.265) 5x 1080p60 (H.265) 11x 1080p30 (H.265) |
1x 8K30 (H.265) | 2x 4K60 (H.265) | 4x 4K30 (H.265) 9x 1080p60 (H.265) | 18x 1080p30 (H.265) |
||
Display |
1* HDMI 2.1 |
|||
CSI Camera |
2* CSI (2-lane 15pin) |
|||
Networking |
1* Gigabit Ethernet (10/100/1000M) |
|||
USB |
4* USB 3.2 Type-A (10Gbps); 1* USB2.0 Type-C (Device Mode) |
|||
M.2 Key M |
1* M.2 Key M |
|||
M.2 Key E |
1* M.2 Key E |
|||
Fan |
1* 4 pin Fan Connector(5V PWM) |
|||
CAN |
1* CAN |
|||
Multifunctional Port |
1* 40-Pin Expansion header,1* 12-Pin Control and UART header |
|||
RTC |
RTC 2-pin, RTC socket (supports CR1220 but not included) |
|||
Power |
9-19V |
|||
Power Supply |
DC 12V/5A(Barrel Jack 5.5/2.5mm) |
|||
Temperature |
-10℃~60℃ |
|||
Mechanical |
130mm x120mm x 58.5mm |
For a more comprehensive overview of the Jetson-powered devices, services that we offer and applications together with other partners, please visit our NVIDIA Jetson Series Catalog
Comparison among reComputer J30 and NVIDIA Jetson Orin Nano Developer Kit
Specifications |
reComputer J3010-Edge AI Device with NVIDIA Jetson Orin™ Nano 4GB module - Seeed Studio |
reComputer J3011-Edge AI Device with Jetson Orin™ Nano 8GB module - Seeed Studio |
NVIDIA Jetson Orin Nano Developer Kit |
Module |
Jetson Orin Nano 4GB |
Jetson Orin Nano 8GB |
Jetson Orin Nano 8GB (non-production) with SD card slot on Module |
AI Performance |
20 TOPS |
40 TOPS |
|
Storage |
128GB NVMe SSD |
/ |
|
Display |
1* HDMI 2.1 |
1x DP 1.2 (+MST) connector |
|
CSI Camera |
2* CSI (2-lane 15pin) |
2x MIPI CSI-2 22-pin |
|
M.2 Key M |
1* M.2 Key M |
1* M.2 Key M slot with x4 PCIe Gen3 1* M.2 Key M slot with x2 PCIe Gen3 |
|
M.2 Key E |
1* M.2 Key E(pre-installed 1*Wifi/Bluetooth combo module) |
1* M.2 Key E(pre-installed 1*Wifi/Bluetooth combo module) |
|
MicroSD slot |
/ |
/ |
1* microSD card socket(on Module) |
Power |
9-19V |
9-20 V |
|
Power Supply |
DC 12V/5A(Barrel Jack 5.5/2.5 mm) |
DC 19V |
|
Enclosure |
Aluminum case |
/ |
|
Mechanical |
130mm x120mm x 58.5mm(with case) |
100mm x 79mm x 21mm |
Hardware Overview
Interface-rich reference carrier board
Seeed carrier board for reComputer J3011 is a high-performance, interface-rich board, providing HDMI 2.1, Gigabit Ethernet, USB 3.2, M.2 key E, M.2 key M, CSI camera, CAN, GPIO, I2C, I2S, fan, and other rich peripheral interfaces.
Take advantage of the small form factor, sensor-rich interfaces, and big performance to bring new capabilities to all your embedded AI and edge systems.
Desktop, Wall Mount, Expandable or fit in anywhere
The back screw holes allow you to hang the product as you need. We also provide other editions case like blue, silver, and silver metal, whose stackable structure allows you to stack more middle layers to create rooms very easily.
Note
If you want to use SSDs with reComputer, we only recommend you choose 128GB, 256GB, 512GB versions from Seeed, because some of the SSDs in the market will work with this product under a particular JetPack version and some will not work with a different JetPack version. Even the official NVIDIA dev kits have the same behavior with SSDs
FAQ
What is the difference between Jetson Developer Kits and Jetson modules?
Each Jetson developer kit includes a non-production specification Jetson module attached to a reference carrier board. Together with JetPack SDK, it is used to develop and test software for your use case. Jetson developer kits are not intended for production use.
Jetson modules are suitable for deployment in a production environment throughout their Jetson FAQ | NVIDIA Developer. Each Jetson module ships with no software pre-installed; you attach it to a carrier board designed or procured for your end product, and flash it with the software image you’ve developed.
Part List
reComputer J3011 (System Installed) |
x1 |
12V/5A(Barrel Jack 5.5/2.5mm) Power Adapter (Power cord not included) |
x1 |
ECCN/HTS
HSCODE | 8471419000 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
KC | 1 |
REACH | 1 |
RoHS | 1 |
UK DoC | 1 |
UKCA | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewvery clear thanks
FAQ
- Page Previous
- Page 1
- You're currently reading page 2