the AI Hardware Partner
Toggle Nav
Loading...

reComputer J3010-Edge AI Device with NVIDIA Jetson Orin™ Nano 4GB module, 4xUSB 3.2, WiFi/BT, M.2 Key E & Key M Slot, Aluminum case, Pre-installed Jetpack System with NVIDIA JetPack™ on 128GB NVMe SSD

SKU
110110146
Rating:
100 % of 100

reComputer J3010 is a hand-size edge AI box built with NVIDIA Jetson Orin™ Nano 4GB module which delivers up to 20 TOPS AI performance and has a rich set of IOs including USB 3.2 ports(4x), HDMI 2.1, M.2 key E for WIFI, M.2 Key M for SSD, RTC, CAN, Raspberry Pi GPIO 40-pin and more. It is also equipped with an aluminum case, a cooling fan with a heatsink, and a pre-installed JetPack System. As part of the NVIDIA Jetson ecosystem, reComputer J3010 is ready for your next AI application development and deployment.

$499.00
In stock
  • 10+: $489.00
-
+

PRODUCT DETAILS

reComputer J3010 built with Jetson Orin Nano 4GB is a powerful and compact intelligent edge box to bring up to 20TOPS modern AI performance to the edge, which offers around the same performance as Jetson Xavier NX. While combining the NVIDIA Ampere™ GPU architecture with 64-bit operating capability.

The full system includes one NVIDIA Jetson Orin Nano 4GB production module, a heatsink, and a power adapter. reComputer J3010 is preinstalled with Jetpack 5.1.1, simplifies development, and fits for deployment for edge AI solution providers working in video analytics, object detection, natural language processing, medical imaging, and robotics across industries of smart cities, security, industrial automation, smart factories.

 

Note

 

Features

  • Brilliant AI Performance for production: on-device processing with up to 20 TOPS AI performance with low power and low latency
  • Hand-size edge AI device: compact size at 130mm x120mm x 58.5mm, includes NVIDIA Jetson Orin Nano 4GB production module, a heatsink, enclosure, and a power adapter. Support desktop, wall mount, fit in anywhere
  • Expandable with rich I/Os: 4x USB3.2, HDMI 2.1, 2xCSI, 1xRJ45 for GbE, M.2 Key E, M.2 Key M, CAN and GPIO
  • Accelerate solution to market: pre-installed Jetpack with NVIDIA JetPack™ 5.1.1 on the included 128GB NVMe SSD, Linux OS BSP, 128GB SSD, WiFi BT combo module, Antennas x2, support Jetson software and leading AI frameworks and software platforms
  • Comprehensive certificates: FCC, CE, RoHS, UKCA

Description

reComputer series for Jetson are compact edge computers built with NVIDIA advanced AI embedded systems: J10 (Nano)and J20 (Xavier NX 8/16GB). Now we introduce the reComputer J3010 which is powered by the Jetson Orin™ Nano 4GB module and reComputer J401 carrier board. 

With rich extension modules, industrial peripherals, and thermal management, reComputer for Jetson is ready to help you accelerate and scale the next-gen AI product by deploying popular DNN models and ML frameworks to the edge and inferencing with high performance, for tasks like real-time classification and object detection, pose estimation, semantic segmentation, and natural language processing (NLP).

We have partnered with CVEDIA-RT and Lumeo to bring Intelligent video analytics solutions to Jetson Orin devices. Both platforms come with ready-to-deploy solutions which makes it easy and fast for integrating into your own applications. Follow this wiki for CVEDIA-RT and this wiki for Lumeo to get started on your Orin devices!

At Seeed Studio, you will find everything you want to work with the NVIDIA Jetson Edge AI Solutions - Jetson Nano, Jetson Xavier NX, Jetson AGX Orin - Seeed Studio – official NVIDIA Jetson Dev Kits, Seeed-designed carrier boards, edge devices, as well as accessories.

We have prepared abundant Jetson AI Developer Tools - Seeed Wiki to get started with NVIDIA Jetson using leading AI frameworks and software. For example, with Few-Shot Object Detection - Seeed Wiki, developers can deploy custom YOLOv5 models on Jetson Orin at over 100FPS

Welcome to check out our Edge AI Partner Program. We are looking forward to leveraging local and global resources to accelerate next-gen AI products together with you.

Developer Tools

Pre-installed Jetpack for fast development and edge AI integration

Jetson software stack begins with NVIDIA JetPack™ SDK which provides a full development environment and includes CUDA-X accelerated libraries and other NVIDIA technologies to kickstart your development. JetPack includes the Jetson Linux Driver package which provides the Linux kernel, bootloader, NVIDIA drivers, flashing utilities, sample filesystem, and toolchains for the Jetson platform. It also includes security features, over-the-air update capabilities, and much more.

Computer Vision and embedded machine learning

  • NVIDIA DeepStream SDK delivers a complete streaming analytics toolkit for AI-based multi-sensor processing and video and image understanding on Jetson.
  • NVIDIA TAO Toolkit, built on TensorFlow and PyTorch, is a low-code version of the NVIDIA TAO framework that accelerates the model training

Speech AI

  • NVIDIA® Riva is a GPU-accelerated SDK for building Speech AI applications that are customized for your use case and deliver real-time performance.

Remote Fleet Management

Enable secure OTA and remote device management with Allxon. Unlock 90 days free trial with code H4U-NMW-CPK.

Robot and ROS Development

  • NVIDIA Isaac ROS GEMs are hardware-accelerated packages that make it easier for ROS developers to build high-performance solutions on NVIDIA hardware. Learn more about NVIDIA Developer Tools
  • Cogniteam Nimbus is a cloud-based solution that allows developers to manage autonomous robots more effectively. Nimbus platform supports NVIDIA® Jetson™ and ISAAC SDK and GEMs out-of-the-box. Check out our webinar on connecting your ROS Project to the Cloud with Nimbus.

Applications

The reComputer industrial series is a versatile and powerful platform that can be used to develop a wide range of AI-powered applications, enabling digital transformation across industries. Below are some of the applications:

  • security systemsbusiness advertisement analytics.
  • Speech recognition or language translation.
  • Analyzing medical images to assist with diagnosis or treatment planning.

Find in the Jetson Community Resources page tools and tutorials the community has created to power your development experience and check out the Community Projects page to inspire your next project!

Supported AI Platforms (continue updating)

 

with edge AI partners, harness the power of cutting-edge AI technology to accelerate edge computing deployment in the real world across industries. Welcome to check out our Edge AI partner program.

 Comparison among reComputer J40 and J30 series boards

Specifications

reComputer J3010

reComputer J3011

reComputer J4011

reComputer J4012

Module

Jetson Orin Nano 4GB

Jetson Orin Nano 8GB

Jetson Orin NX 8GB

Jetson Orin NX 16GB

AI Performance

20 TOPS

40 TOPS

70 TOPS

100 TOPS

GPU

512-core NVIDIA Ampere architecture GPU with 16 Tensor Cores

1,024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores

1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores

GPU Max Frequency

625 MHz

765 MHz

918 MHz

CPU

6-core Arm® Cortex®-A78AE v8.2 64-bit CPU

1.5MB L2 + 4MB L3

6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3

8-core Arm® Cortex®-A78AE v8.2 64-bit CPU 2MB L2 + 4MB L3

CPU Max Frequency

1.5 GHz

2 GHz

Memory

4GB 64-bit LPDDR5

34 GB/s

8GB 128-bit LPDDR5

68 GB/s

8GB 128-bit LPDDR5 102.4GB/s

16GB 128-bit LPDDR5 102.4GB/s

DL Accelerator

/

1x NVDLA v2

2x NVDLA v2

DLA Max Frequency

/

614 MHz

Vision Accelerator

/

1x PVA v2

Storage

128GB NVMe SSD

Video Encoder

1080p30 supported by 1-2 CPU cores

1x 4K60 (H.265) | 3x 4K30 (H.265)

6x 1080p60 (H.265) | 12x 1080p30 (H.265)

Video Decoder

1x 4K60 (H.265)

2x 4K30 (H.265)

5x 1080p60 (H.265)

11x 1080p30 (H.265)

1x 8K30 (H.265) | 2x 4K60 (H.265) | 4x 4K30 (H.265)

9x 1080p60 (H.265) | 18x 1080p30 (H.265)

Display

1* HDMI 2.1

CSI Camera

2* CSI (2-lane 15pin)

Networking

1* Gigabit Ethernet (10/100/1000M)

USB

4* USB 3.2 Type-A (10Gbps); 1* USB2.0 Type-C (Device Mode)

M.2 Key M

1* M.2 Key M

M.2 Key E

1* M.2 Key E

Fan

1* 4 pin Fan Connector(5V PWM)

CAN

1* CAN

Multifunctional Port

1* 40-Pin Expansion header,1* 12-Pin Control and UART header

RTC

RTC 2-pin, RTC socket (supports CR1220 but not included)

Power

9-19V

Power Supply

DC 12V/5A(Barrel Jack 5.5/2.5mm)

Temperature

-10℃~60℃

Mechanical

130mm x120mm x 58.5mm

For a more comprehensive overview of the Jetson-powered devices, services that we offer and applications together with other partners, please visit our NVIDIA Jetson Series Catalog

Comparison among reComputer J30 and NVIDIA Jetson Orin Nano Developer Kit

Specifications

reComputer J3010-Edge AI Device with NVIDIA Jetson Orin™ Nano 4GB module - Seeed Studio

reComputer J3011-Edge AI Device with Jetson Orin™ Nano 8GB module - Seeed Studio

NVIDIA Jetson Orin Nano

Developer Kit

Module

Jetson Orin Nano 4GB

Jetson Orin Nano 8GB

Jetson Orin Nano 8GB (non-production) with SD card slot on Module

AI Performance

20 TOPS

40 TOPS

Storage

128GB NVMe SSD

/

Display

1* HDMI 2.1

1x DP 1.2 (+MST) connector

CSI Camera

2* CSI (2-lane 15pin)

2x MIPI CSI-2 22-pin

M.2 Key M

1* M.2 Key M

1* M.2 Key M slot with x4 PCIe Gen3

1* M.2 Key M slot with x2 PCIe Gen3

M.2 Key E

1* M.2 Key E(pre-installed 1*Wifi/Bluetooth combo module)

1* M.2 Key E(pre-installed 1*Wifi/Bluetooth combo module)

MicroSD slot

/

/

1* microSD card socket(on Module)

Power

9-19V

9-20 V

Power Supply

DC 12V/5A(Barrel Jack 5.5/2.5 mm)

DC 19V

Enclosure

Aluminum case

/

Mechanical

130mm x120mm x 58.5mm(with case)

100mm x 79mm x 21mm

Hardware Overview

Interface-rich reference carrier board

Seeed carrier board for reComputer J3010 is a high-performance, interface-rich board, providing HDMI 2.1, Gigabit Ethernet, USB 3.2, M.2 key E, M.2 key M, CSI camera, CAN, GPIO, I2C, I2S, fan, and other rich peripheral interfaces.

Take advantage of the small form factor, sensor-rich interfaces, and big performance to bring new capabilities to all your embedded AI and edge systems.

Desktop, Wall Mount, Expandable or fit in anywhere

The back screw holes allow you to hang the product as you need. We also provide other editions case like blue, silver, and silver metal, whose stackable structure allows you to stack more middle layers to create rooms very easily.

 

Note

If you want to use SSDs with reComputer, we only recommend you choose 128GB, 256GB, 512GB versions from Seeed, because some of the SSDs in the market will work with this product under a particular JetPack version and some will not work with a different JetPack version. Even the official NVIDIA dev kits have the same behavior with SSDs

 

Part List

NVIDIA Jetson Orin™ Nano 4GB

x1

Seeed carrier board (reComputer J401) x1

x1

128GB NVMe SSD x 1

x1

Wifi BT combo module x1

x1

Antennas x2

x2

Aluminum heatsink with fan x1

x1

Aluminum case (black) x1

x1

12V/5A(Barrel Jack 5.5/2.5mm) Power Adapter (Power cord not included)

x1

FAQ

What is the difference between Jetson Developer Kits and Jetson modules?

Each Jetson developer kit includes a non-production specification Jetson module attached to a reference carrier board. Together with JetPack SDK, it is used to develop and test software for your use case. Jetson developer kits are not intended for production use.

Jetson modules are suitable for deployment in a production environment throughout their Jetson FAQ | NVIDIA Developer. Each Jetson module ships with no software pre-installed; you attach it to a carrier board designed or procured for your end product, and flash it with the software image you’ve developed.

ECCN/HTS

HSCODE 8471419000
USHSCODE 8543708800
UPC
EUHSCODE 8471707000
COO CHINA
CE 1
EU DoC 1
FCC 1
KC 1
REACH 1
RoHS 1
UK DoC 1
UKCA 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    Lots of extra goodies the stock board doesn't have, came in handy for my project.
    By

FAQ

1 Item

Show per page