the AI Hardware Partner
Toggle Nav
Loading...

reComputer J1020 v2 - Edge AI Device with Jetson Nano module, pre-installed JetPack System(w/o power adapter)

reComputer J1020 v2 is a hand-size edge AI box built with Jetson Nano module, rich set of IOs, aluminium case, passive heatsink, pre-installed JetPack System, ready for your next AI application development and deployment.

$271.00
In stock
  • 10+: $261.00
-
+

PRODUCT DETAILS

reComputer J1020 v2 is a hand-size edge AI box built with Jetson Nano module, rich set of IOs, aluminum case, passive heatsink, and pre-installed JetPack System, ready for your next AI application development and deployment.

If you are looking for the version with power adapter, please check out reComputer J1020v2.

Features

  • NVIDIA Jetson Nano Dev Kit alternative: hand-size Edge AI device built with Jetson Nano 4GB Production Module, the carrier board brings extensive I/Os: GPIO, CSI, Gigabit Ethernet, 4 x USB 3.0 Type A, onboard 16 GB eMMC, Please check here for SSD storage expansion. 
  • 128 NVIDIA CUDA® cores deliver 0.5 TFLOPs (FP16) to run AI frameworks and models for applications like image classification, object detection, segmentation, and speech processing.
  • Pre-installed NVIDIA Jetpack, JetPack SDK includes a board support package (BSP), Linux OS, NVIDIA CUDA, cuDNN, and TensorRT software libraries for deep learning, computer vision, GPU computing, multimedia processing, etc.
  • Support the entire Jetson software stack and various developer tools for building fast and robust AI applications provided by Seeed Edge AI partners.

 

Description

reComputer series for Jetson are compact edge computers built with NVIDIA advanced AI embedded systems: J10 (Jetson Nano 4GB) and J20 (Jetson Xavier NX 8GB and Jetson Xavier 16GB). With rich extension modules, industrial peripherals, and thermal management, reComputer for Jetson is ready to help you accelerate and scale the next-gen AI product by deploying popular DNN models and ML frameworks to the edge and inferencing with high performance.

reComputer J1020 v2 is a powerful and compact intelligent edge box built with Jetson Nano production module, bringing modern AI performance to the edge. The built-in J202 carrier board is the same dimension as the Jetson Nano Developer Kit, including 4xUSB 3, M.2 Key M, HDMI, and DP. 

For AI beginners, if you would like to get critical AI skills and dive into deep learning. NVIDIA’s Deep Learning Institute (DLI) delivers practical, hands-on training and certification. Please also check out Seeed wiki guide including getting started with Jetson Nano and also building different projects.

For solution providers, reComputer J1020 v2 is preinstalled with Jetpack 4.6.1, with a rich set of I/Os, this AI box simplifies development and fits for deployment for edge AI solution providers working in video analytics, object detection, natural language processing, medical imaging, and robotics across industries of smart cities, security, industrial automation, smart factories.

 

Seeed Jetson Ecosystem

Seeed is a reseller of NVIDIA embedded systems and a preferred partner of the NVIDIA Jetson ecosystem for edge AI. Explore more carrier boards, full system devices, customization services, use cases, and developer tools at Seeed Jetson Ecosystem! Welcome to check out our free Edge AI partner program. We are looking forward to leveraging local and global resources to accelerate next-gen AI products together with you.

 

Compare NVIDIA Jetson Nano Dev Kit B01 with reComputer J10 series 

 

Product

 

reComputer J1010

 

reComputer J1020 v2

 

NVIDIA Jetson Nano Developer Kit-B01

 

Module

 

Jetson Nano 4GB (production version)

 

Nano (not production version)

 

Storage

 

16 GB eMMC

 

MicroSD (Card not included)

 

SD Card Slot

 

Included (On the carrier board)

 

-

 

Included (On the module)

 

Video Encoder

 

4K30 | 2x1080p60 | 4x1080p30 | 4x720p60 | 9x720p30 

(H.265 & H.264)

 

4Kp30 | 4x 1080p30 | 9x 720p30 (H.264/H.265)

 

Video Decoder

 

4K60 | 2x 4K30 | 4x 1080p60 | 8x 1080p30 | 9x 720p60 

(H.265 & H.264)

 

4Kp60 | 2x 4Kp30 | 8x 1080p30 | 18x 720p30 (H.264/H.265)

 

Gigabit Ethernet

 

1*RJ45 Gigabit Ethernet Connector (10/100/1000)

 

USB

 

1 * USB 3.0 Type A; 

2 * USB 2.0 Type A;

1 * USB Type C for device mode;

1 * USB Type C for 5V power input

 

 

 

4 * USB 3.0 Type-A ;

1 * Type C port for device mode;

 

4 * USB 3.0 Type-A; 

1 * Micro-USB port for 5V power input  or for device mode

CSI Camera Connect

2*CSI Camera (15 pos, 1mm pitch, MIPI CSI-2 )

 

Display

 

1*HDMI Type A

 

1*HDMI Type A; 

1*DP

 

1*HDMI Type A; 

1*DP

FAN

1* FAN Connector (5V PWM)

 

M.2 KEY E

 

1*M.2 Key E

 

1*M.2 Key E (Disabled)

 

1*M.2 Key E

 

M.2 KEY M

 

-

 

1*M.2 Key M

 

-

 

RTC

 

1*RTC Socket

 

1*RTC Socket

1*RTC 2-pin

 

-

Multifunctional port

1* 40-Pin header

 

Power Supply

 

USB-Type C 5V⎓3A

 

9-12V Power adapter not included(Barrel Jack 5.5/2.5mm)

 

DC Jack 5V⎓4A;

Micro-USB 5V⎓2A

 

Mechanical

 

130 mm x 120 mm x 50 mm (with case)

 

130mm x120mm x 50mm    (with case)

 

100 mm x 80 mm x 29 mm

 

Application

For both beginners and experts, it is designed to help you to build your next-gen autonomous machine at the edge.

Edge AI Applications

reComputer J1010 and J1020 v2, powered by Jetson Nano, are ideal for learning AI and building AI applications for image recognition, object detection, pose estimation, video processing, and many more. Check out the following application example with tutorials!

Find in the Jetson Community Resources page tools and tutorials the community has created to power your development experience, and check out the Community Projects page to inspire your next project!

Developers Tools

Pre-installed Jetpack for fast development and edge AI integration

Jetson software stack begins with NVIDIA JetPack™ SDK which provides a full development environment and includes CUDA-X accelerated libraries and other NVIDIA technologies to kickstart your development.JetPack includes the Jetson Linux Driver package which provides the Linux kernel, bootloader, NVIDIA drivers, flashing utilities, sample filesystem, and toolchains for the Jetson platform. It also includes security features, over-the-air update capabilities, and much more.

Computer Vision and embedded machine learning

  • Edge AI no code Vision tool, Seeed latest open-source project for deploying AI application within 3 nodes.
  • NVIDIA DeepStream SDK delivers a complete streaming analytics toolkit for AI-based multi-sensor processing and video and image understanding on Jetson.
  • NVIDIA TAO tool kit, built on TensorFlow and PyTorch, is a low-code version of the NVIDIA TAO framework that accelerates the model training
  • alwaysAI: build, train, and deploy computer vision applications directly at the edge of reComputer. Get free access to 100+ pre-trained Computer Vision Models and train custom AI models in the cloud in a few clicks via enterprise subscription. Check out our wiki guide to get started with alwaysAI.
  • Edge Impulse: the easiest embedded machine learning pipeline for deploying audio, classification, and object detection applications at the edge with zero dependencies on the cloud.
  • Roboflow provides tools to convert raw images into a custom-trained computer vision model of object detection and classification and deploy the model for use in applications. See the full documentation for deploying to NVIDIA Jetson with Roboflow.
  • YOLOv5 by Ultralytics: use transfer learning to realize few-shot object detection with YOLOv5 which needs only a very few training samples. See our step-by-step wiki tutorials
  • Deci: optimize your models on NVIDIA Jetson Nano. Check the webinar at Deci of Automatically Benchmark and Optimize Runtime Performance on NVIDIA Jetson Nano and Xavier NX Devices

Remote Fleet Management

Enable secure OTA and remote device management with Allxon. Unlock 90 days free trial with code H4U-NMW-CPK.

Robot and ROS Development

  • NVIDIA Isaac ROS GEMs are hardware-accelerated packages that make it easier for ROS developers to build high-performance solutions on NVIDIA hardware. Learn more about NVIDIA Developer Tools
  • Cogniteam Nimbus is a cloud-based solution that allows developers to manage autonomous robots more effectively. Nimbus platform supports NVIDIA® Jetson™ and ISAAC SDK and GEMs out-of-the-box. Check out our webinar on connecting your ROS Project to the Cloud with Nimbus.

 

Hardware Overview

The interface-rich reference carrier board

Nearly the same functional design as Jetson Nano Developer Kit

Seeed reference carrier board for J1020 v2 is a high-performance, interface-rich NVIDIA Jetson Nano compatible carrier board, providing HDMI 2.0, Gigabit Ethernet, USB 3.0, CSI camera, GPIO, I2C, I2S, fans, and other rich peripheral interfaces. 

 

Desktop, Wall Mount, Expandable or fit in anywhere

The back screw holes allow you to hang the product as you need. We also provide other editions case like blue, silver and silver mental, whose stackable structure allows you to stack more middle layers to create rooms very easily.

 

Note

If you want to use SSDs with reComputer Jetson, we only recommend you choose 128GB, 256GB, and 512GB versions from Seeed, because some of the SSDs in the market will not work with this product.

 

Part List

 

 

Acrylic Cover

 

x1

 

Aluminum Frame

 

x1

 

Jetson Nano module

 

x1

 

Heatsink

 

x1

 

reComputer J202 carrier board

 

x1

 

We will not include a 3V RTC battery.

Note

  • We have already installed JetPack 4.6 system in the reComputer and you can directly use it by powering it on.
  • We'd like to hear from you, welcome to join our Discord channel to share your thoughts on Jetson edge AIWe have already installed JetPack 4.6 system in the reComputer and you can directly use it by powering it on.

 

FAQ

1. What is the main difference between the J1020 and J1020 v2?

The carrier board between them is mainly different, the new one will be using the J202 carrier board. And you can install either the Jetson Nano module or the Jetson Xavier module on the carrier board. The carrier board supports both.

2. What type of RTC is recommended for RTC socket?

CR1220 and ML1220. The non-rechargeable design of the RTC circuit of the carrier board allows both rechargeable and non-rechargeable RTC batteries to be used.

 

ECCN/HTS

HSCODE 8471419000
USHSCODE 8543708800
UPC
EUHSCODE 8471800000
COO CHINA
REACH 1
RoHS 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ