![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
reComputer J1020 v2 - Edge AI Device with Jetson Nano module, Aluminium case, pre-installed JetPack System
reComputer J1020 v2 is a hand-size edge AI box built with a Jetson Nano module, rich set of IOs, aluminum case, passive heatsink, and pre-installed JetPack System, ready for your next AI application development and deployment.
- 10+: $269.00
YOU MAY LIKE THIS
PRODUCT DETAILS
reComputer J10 series (J1010/J1020v2) are the compact edge AI computers built with NVIDIA Jetson Nano 4GB production module. The built-in Jetson Nano compatible carrier board is the same dimension as the official NVIDIA Jetson Nano Developer Kit, including 4xUSB 3, M.2 Key M, HDMI, and DP.
Note
- The ofiicial NVIDIA Jetson Nano Developer Kit has reached EOL and is no longer available for purchase. For 5-10 years operating life component requirement in a production environment, we recommand you check out this reComputer J1020v2 full system as a replacing choice for Jetson Nano developer Kit.
- If you are looking for the version without power adapter, please check out reComputer J1020 v2(w/o power adapter).
With great support of industrial peripherals and thermal management, reComputer Jetson Nano is ready to help you accelerate and scale the next-gen AI product by deploying popular DNN models and ML frameworks to the edge and inferencing with high performance. You can utiliz this edge AI box working in video analytics, object detection, matural language processing, medical imaging, and robotics across diverse industries, such as intelligent retail market, smart cities, security, industrial automation, and so on.
Features
- NVIDIA Jetson Nano Dev Kit alternative: hand-size Edge AI device built with Jetson Nano 4GB Production Module. The compatible carrier board has the same dimension as Jetson Nano dev kit, bringing extensive I/Os: GPIO, CSI, Gigabit Ethernet, 4 x USB 3.0 Type A, onboard 16 GB eMMC, Please check here for SSD storage expansion.
- 128 NVIDIA CUDA® cores deliver 0.5 TFLOPs (FP16)to run AI frameworks and models for applications like image classification, object detection, segmentation, and speech processing
- Pre-installed NVIDIA Jetpack,Jetpack SDK includes a board support package(BSP), Linux OS, NVIDIA CUDA, cuDNN, and TensorRT software libraries for deep learning, computer vision, GPU computing, multimedia processing, etc.
- Support the entire Jetson Software stackand various Developer Tools for building fast and robust AI applications provided by Seeed Edge AI partners.
Description
reComputer series for Jetson are compact edge computers built with NVIDIA advanced AI embedded systems: J10 (Jetson Nano 4GB) and J20 (Jetson Xavier NX 8GB and Jetson Xavier 16GB). With rich extension modules, industrial peripherals, and thermal management, reComputer for Jetson is ready to help you accelerate and scale the next-gen AI product by deploying popular DNN models and ML frameworks to the edge and inferencing with high performance.
reComputer J1020 v2 is a powerful and compact intelligent edge box built with Jetson Nano production module, bringing modern AI performance to the edge. The built-in J202 carrier board is the same dimension as the Jetson Nano Developer Kit, including 4xUSB 3, M.2 Key M, HDMI, and DP.
For AI beginners, if you would like to get critical AI skills and dive into deep learning. NVIDIA’s Deep Learning Institute (DLI) delivers practical, hands-on training and certification. Please also check out Seeed wiki guide including getting started with Jetson Nano and also building different projects.
For solution providers, reComputer J1020 v2 is preinstalled with Jetpack 4.6.1, with a rich set of I/Os, this AI box simplifies development and fits for deployment for edge AI solution providers working in video analytics, object detection, natural language processing, medical imaging, and robotics across industries of smart cities, security, industrial automation, smart factories.
Compare NVIDIA Jetson Nano Dev Kit B01 with reComputer J10 series
Product |
|
reComputer J1020 v2 |
|
Module |
Jetson Nano 4GB (production version) |
Nano (not production version) |
|
Storage |
16 GB eMMC |
MicroSD (Card not included) |
|
SD Card Slot |
Included (On the carrier board) |
- |
Included (On the module) |
Video Encoder |
4K30 | 2x1080p60 | 4x1080p30 | 4x720p60 | 9x720p30 (H.265 & H.264) |
4Kp30 | 4x 1080p30 | 9x 720p30 (H.264/H.265) |
|
Video Decoder |
4K60 | 2x 4K30 | 4x 1080p60 | 8x 1080p30 | 9x 720p60 (H.265 & H.264) |
4Kp60 | 2x 4Kp30 | 8x 1080p30 | 18x 720p30 (H.264/H.265) |
|
Gigabit Ethernet |
1*RJ45 Gigabit Ethernet Connector (10/100/1000) |
||
USB |
1 * USB 3.0 Type A; 2 * USB 2.0 Type A; 1 * USB Type C for device mode; 1 * USB Type C for 5V power input
|
4 * USB 3.0 Type-A ; 1 * Type C port for device mode; |
4 * USB 3.0 Type-A; 1 * Micro-USB port for 5V power input or for device mode |
CSI Camera Connect |
2*CSI Camera (15 pos, 1mm pitch, MIPI CSI-2 ) |
||
Display |
1*HDMI Type A |
1*HDMI Type A; 1*DP |
1*HDMI Type A; 1*DP |
FAN |
1* FAN Connector (5V PWM) |
||
M.2 KEY E |
1*M.2 Key E |
1*M.2 Key E (Disabled) |
1*M.2 Key E |
M.2 KEY M |
- |
1*M.2 Key M |
- |
RTC |
1*RTC Socket |
1*RTC Socket 1*RTC 2-pin |
- |
Multifunctional port |
1* 40-Pin header |
||
Power Supply |
USB-Type C 5V⎓3A |
DC Jack 12V/2A |
DC Jack 5V⎓4A; Micro-USB 5V⎓2A |
Mechanical |
130 mm x 120 mm x 50 mm (with case) |
130mm x120mm x 50mm (with case) |
100 mm x 80 mm x 29 mm |
Hardware Overview
The interface-rich reference carrier board
Nearly the same functional design as Jetson Nano Developer Kit
Seeed reference carrier board for J1020 v2 is a high-performance, interface-rich NVIDIA Jetson Nano compatible carrier board, providing HDMI 2.0, Gigabit Ethernet, USB 3.0, CSI camera, GPIO, I2C, I2S, fans, and other rich peripheral interfaces.
Desktop, Wall Mount, Expandable or fit in anywhere
The back screw holes allow you to hang the product as you need. We also provide other editions case like blue, silver and silver mental, whose stackable structure allows you to stack more middle layers to create rooms very easily.
Build your application
Vision AI on the Edge - Unlock advanced computer vision for diverse industries with the Jetson platform. Perfect for security, transportation management, retail insights, and more, it drives innovation in robotics, Quick Service Restaurants (QSR), waste management, smart agriculture, and industry-wide environmental perception. Discover how our edge devices are making operations smarter and more efficient in our success case stories.
Choose One Amazing Developing Tool
We have prepared abundant Wiki guidances to get started with NVIDIA Jetson edge devices. Enjoy your edge AI journey by using the leading AI frameworks and software from our amazing ISV partner ecosystem!
Welcome to check out our Edge AI Partner Program. We are looking forward to leveraging local and global resources to accelerate next-gen AI products together with you.
NVIDIA JetPack for fast development and edge AI integration
Jetson Software stackbegins with NVIDIA JetPack™ SDK which provides a full development environment and includes CUDA-X accelerated libraries and other NVIDIA technologies to kickstart your development. JetPack includes the Jetson Linux Driver package which provides the Linux Kernel, bootloader, NVIDIA drivers, flashing utilities, sample filesystem, and toolchains for the Jeston platform.It also includes security features, over-the-air update capabilities, and much more.
Part List
Acrylic Cover |
x1 |
Aluminum Frame |
x1 |
Jetson Nano module |
x1 |
Heatsink |
x1 |
reComputer J202 carrier board |
x1 |
12V/2A Power adapter (with 5 interchangeable adapter plugs) |
x1 |
We will not include a 3V RTC battery.
Note
- We have already installed JetPack 4.6 system in the reComputer and you can directly use it by powering it on.
- Please check our wiki for reflashing Jetpack and expanding storage.
- We'd like to hear from you, welcome to join our Discord channel to share your thoughts on Jetson edge AIWe have already installed JetPack 4.6 system in the reComputer and you can directly use it by powering it on.
FAQ
1. What is the main difference between the J1020 and J1020 v2?
The carrier board between them is mainly different, the new one will be using the J202 carrier board. And you can install either the Jetson Nano module or the Jetson Xavier module on the carrier board. The carrier board supports both.
2. What type of RTC is recommended for RTC socket?
CR1220 and ML1220. The non-rechargeable design of the RTC circuit of the carrier board allows both rechargeable and non-rechargeable RTC batteries to be used.
ECCN/HTS
HSCODE | 8471419000 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
CCATS | 1 |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
KC | 1 |
REACH | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewDoes what it should do
-
from order viewgood experience for me in buying this item. Excellent quality of product. Thank you.
-
from order viewWorks great with JetPack 4.6.4. Be sure to use the sdkmanager from the docker 18.04 image provided by Nvidia to setup the device with the latest supported software for the best experience if following Nvidia tutorials.
-
from order viewreComputer J1020 v2 - Edge AI Device with Jetson Nano module, Aluminium case