the AI Hardware Partner
Toggle Nav
Loading...

reComputer Industrial J2012- Fanless Edge AI Device with Jetson Xavier NX 16GB module, Aluminum case with passive cooling, 2xRJ45 GbE, 1xRS232/RS-422/RS-485, 4xDI/DO, 1xCAN, 3xUSB3.2, Pre-installed JetPack System

reComputer Industrial J2012 features NVIDIA Jetson Xavier NX module for 21 TOPS AI performance and supports hybrid connectivities, fanless with versatile mounting options allows deployment for more harsh environments and heavier loads.

$1,099.00
In stock
  • 10+: $1,079.00
-
+

PRODUCT DETAILS

reComputer industrial series helps to upgrade legacy machines with AI. reComputer Industrial J2012 features NVIDIA Jetson Xavier NX 16GB module for 21 TOPS AI performance, enabling multiple connectivity options including 2 RJ-45 Ethernet ports, 1 RS232/422/485 & CAN port, 4x Isolated DI/DO. Fanless design with versatile mounting options allows deployment from -20 to 60 ℃, which is ideal for more harsh environments and heavier loads.

reComputer Industrial J2012 includes one Jetson Xavier NX 16GB production module, a passive heatsink Aluminum case, mounting/ DIN rail brackets and a power adapter.

Features

Fanless compact PC: Thermal reference design, wider temperature support -20 ~ 60°C with 0.7m/s airflow

Designed for industrial interfaces: 2* RJ-45 GbE(1 for POE-PSE 802.3 af); 1* RS-232/RS-422/RS-485; 4* DI/DO; 1* CAN; 3* USB3.2; 1* TPM2.0 (Module optional)

Hybrid connectivity: Support 5G/4G/LTE/LoRaWAN®/GPS(Module optional) with 1* Nano SIM card slot

Flexible mounting: Desk, DIN rail, wall-mounting, VESA

Certifications: FCC, CE, RoHS, UKCA

Description

reComputer industrial series offers full systems including NVIDIA Jetson™ Xavier NX/ Orin Nano/Orin NX/ modules, ranging from 20 TOPS to 100 TOPS AI performance. Preinstalled with Jetpack 5.1.1, reComputer industrial simplifies development, ideal for bulding applications of video analytics, object detection, natural language processing, medical imaging, and robots, which brings digital transformantion across industries of smart cities, security, industrial automation, smart factories.

reComputer industrial comes with a passive heatsink and a fanless design, making it ideal for use in demanding environments. The passive heatsink allows for efficient cooling without the need for a fan, reducing the risk of component failure due to dust or other contaminants. The fanless design also reduces noise levels and power consumption, making it suitable for use in noise-sensitive environments and minimizing energy costs.

reComputer industrial has 2 RJ45 GbE ports, one of which is a PoE PSE port for providing power over Ethernet to devices like IP cameras. This eliminates the need for a separate power source and makes it easier to deploy network devices in areas without readily available power outlets. The other GbE port is used to connect to a network switch or router, enabling communication with other devices on the network and access to the Internet.

Applications

The reComputer industrial series is a versatile and powerful platform that can be used to develop a wide range of AI-powered applications, enabling digital transformation across industries. Below are some of the applications:

  • Video Analytics: Object recognition, tracking, and classification. These capabilities can be used in security systems, traffic monitoring, and smart cities.
  • Natural Language Processing: Speech recognition or language translation.
  • Medical Imaging: Analyzing medical images to assist with diagnosis or treatment planning.

 

Supported AI Platforms (continue updating)

 

We work with edge AI partners, harness the power of cutting-edge AI technology to accelerate edge computing deployment in the real world across industries. Welcome to check out our Edge AI partner program.

Comparison among reComputer Industrial boards

Product Name

reComputer Industrial 

J4012

reComputer Industrial 

J4011

 reComputer Industrial 

J3011

 reComputer Industrial 

J3010

reComputer Industrial 

J2012

reComputer Industrial 

J2011

NVIDIA Jetson Module Orin NX 16GB Orin NX 8GB Orin Nano 8GB Orin Nano 4GB Xavier NX 16GB Xavier NX 8GB
SKU 110110191 110110190 110110193 110110192 110110189 110110188
Processor System AI Performance 100 TOPS 70 TOPS 40 TOPS 20 TOPS 21 TOPS
GPU 1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores 512-core NVIDIA Ampere architecture GPU with 16 Tensor Cores 384-core NVIDIA Volta™ GPU with 48 Tensor Cores
CPU 8-core Arm® Cortex®-A78AE v8.2 64-bit CPU
2MB L2 + 4MB L3
6-core Arm® Cortex®-A78AE v8.2 64-bit CPU
1.5MB L2 + 4MB L3
6-core NVIDIA Carmel ARM®v8.2 64-bit CPU, 6MB L2 + 4MB L3
Memory 16GB 128-bit LPDDR5
102.4GB/s
8GB 128-bit LPDDR5
102.4GB/s
8GB 128-bit LPDDR5
68 GB/s
4GB 64-bit LPDDR5
34 GB/s
16GB 128-bit LPDDR4x
59.7GB/s
8GB 128-bit LPDDR4x
59.7GB/s
Video Encode 1*4K60 (H.265) | 3*4K30 (H.265) | 6*1080p60 (H.265) | 12*1080p30 (H.265) 1080p30 supported by 1-2 CPU cores 2*4K60 | 4*4K30 | 10*1080p60 | 22*1080p30 (H.265)
2*4K60 | 4*4K30 | 10*1080p60 | 20*108p30 (H.264)
Video Decode 1*8K30 (H.265) | 2*4K60 (H.265) | 4*4K30 (H.265) | 9*1080p60 (H.265) | 18*1080p30 (H.265) 1*4K60 (H.265) | 2*4K30 (H.265) | 5*1080p60 (H.265) | 11*1080p30 (H.265) 2*8K30 | 6*4K60 | 12*4K30 | 22*1080p60 | 44*1080p30 (H.265)
2*4K60 | 6*4K30 | 10*1080p60 | 22*1080p30 (H.264)
Storage eMMC - - - - 16GB eMMC 5.1
Expansion M.2 Key M PCIe Gen4.0 SSD (M.2 NVMe 2280 SSD 128G included)
I/O Networking
1* LAN1 RJ45 GbE PoE(PSE 802.3 af 15 W)
1* LAN2 RJ45 GbE (10/100/1000Mbps)
USB 3* USB3.2 Gen1, 1* USB2.0 Type C(Device mode), 1* USB2.0 Type C For Debug UART & RP2040
DI/DO 4*DI,4*DO,3*GND_DI,2*GND_DO,1*GND_ISO,1*CAN
COM 1* DB9 (RS232/RS422/RS485)
Display 1*HDMI 2.0 Type A
SIM 1* Nano SIM card slot
Expansion Mini PCIe Mini PCIe for 4G/LoRaWAN® (Module optional) 
Wi-Fi Support SMD Wi-Fi/Bluetooth (Module optional) 
M.2 Key B M.2 Key B support 4G/5G (Module optional) 
Fan Fanless, passive heatsink
1*Fan connectors(5V PWM)
TPM 1* TPM 2.0 connector (Module optional) 
RTC 1* RTC socket (CR1220 included), 1* RTC 2-pin
Camera 2* CSI (2-lane 15pin)
Power Power Supply DC 12V-24V Terminal block 2 pin
Power Adapter 19V Power Adapter(without power cord) 
Mechanical Dimensions (W x D x H) 159mm*155mm*57mm
Weight 1.57kg
Installation Desk, DIN rail, wall-mounting, VESA
Environment Operating Temperature  -20 ~ 60°C with 0.7m/s
Operating Humidity 95% @ 40 °C (non-condensing)
Vibration 3 Grms @ 5 ~ 500 Hz, random, 1 hr/axis
Shock 50G peak acceleration (11 msec)
OS Pre-installed Jetpack 5.1.x (above) (provide Linux OS with board support package)
Certification FCC, CE, RoHS, UKCA
Warranty 2 Years

For a more comprehensive overview of the Jetson-powered devices, services that we offer and applications together with other partners, please visit our Jetson Catalog

Hardware Overview

Full System

 
 

Carrier Board

Desktop, Wall Mount, DIN Rail, VESA mount to fit in anywhere

You can either place the device on a desk, mount the device on a VESA mount or mount it on a wall with the back screw holes. You can also place the device on a DIN Rail with the included brackets.

 
 

Part List

reComputer Industrial

x1

Mounting bracket

x2

DIN rail bracket

x1

Bracket screw

x4

16-Pin Terminal Block for DIO

x1

19V Power adapter (power cord sold separately)

x1

2-Pin Terminal block power connector

x1

 

Note

If you want to use SSDs with reComputer, we only recommend you choose the 128GB, the 256GB, and the 512GB versions from Seeed, because some of the SSDs in the market will work with this product under a particular JetPack version and some will not work with a different JetPack version. Even the official NVIDIA dev kits have the same behavior with SSDs.

 

Note

Since the product does not come with a power cord, please select a suitable power cord according to your region from the "Also Add:" section which can be found on the top right of this page (below "ADD TO CART" button)

Accessories Information

Please kindly know that the accessories below are not included in the package. We provide the information here to help you choose the appropriate accessories.

Type

Product Name

4G

EC25EUXGA-MINIPCIE:EC20CEHCLG-MINIPCIE

5G

SIM8202G-M2

LORaWAN

Wio-WM1302 LoRaWAN Gateway Module (SPI) - US915 - M

TPM

TPM2.0 module with Infineon SLB9670

Wi-Fi/Bluetooth

BL-M8723DU1

GPS

EC25EUXGA-MINIPCIE

FAQ:

Q: Can I use Mini PCIe for 4G/LoRaWAN® and M.2 Key B for 4G/5G at the same time?

A: No, Only one of these can be used at a time.

ECCN/HTS

HSCODE 8471504090
USHSCODE 8543708800
UPC
EUHSCODE 8471707000
COO CHINA
CE 1
FCC 1
KC 1
REACH 1
RoHS 1
UK DoC 1
UKCA 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ