![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
reComputer Industrial J2011- Fanless Edge AI Device with Jetson Xavier NX 8GB module, Aluminum case with passive cooling, 2xRJ45 GbE, 1xRS232/RS-422/RS-485, 4xDI/DO, 1xCAN, 3xUSB3.2, Pre-installed JetPack System
reComputer Industrial J2011 features NVIDIA Jetson Xavier NX module for 21 TOPS AI performance and supports hybrid connectivities, fanless with versatile mounting options allowing deployment for more harsh environments and heavier loads.
- 10+: $979.00
YOU MAY LIKE THIS
PRODUCT DETAILS
reComputer industrial series helps upgrading legacy machines with AI. reComputer Industrial J2011 features NVIDIA Jetson Xavier NX module for 21 TOPS AI performance, enabling multiple connectivity options including 2 RJ-45 Ethernet ports, 1 RS232/422/485 & CAN port, 4x Isolated DI/DO. Fanless design with versatile mounting options allows deployment from -20 to 60 ℃, which is ideal for more harsh environments and heavier loads.
reComputer Industrial J2011 includes one Jetson Xavier NX 8GB production module, a passive heatsink Aluminum case, mounting/ DIN rail brackets and a power adapter.
Features
Fanless compact PC: Thermal reference design, wider temperature support -20 ~ 60°C with 0.7m/s airflow
Designed for industrial interfaces: 2* RJ-45 GbE(1 for POE-PSE 802.3 af); 1* RS-232/RS-422/RS-485; 4* DI/DO; 1* CAN; 3* USB3.2; 1* TPM2.0 (Module optional)
Hybrid connectivity: Support 5G/4G/LTE/LoRaWAN®/GPS(Module optional) with 1* Nano SIM card slot
Flexible mounting: Desk, DIN rail, wall-mounting, VESA
Certifications: FCC, CE, RoHS, UKCA
Description
reComputer industrial series offers full systems including NVIDIA Jetson™ Xavier NX/ Orin Nano/Orin NX/ modules, ranging from 20 TOPS to 100 TOPS AI performance. Preinstalled with Jetpack 5.1.1, reComputer industrial simplifies development, ideal for bulding applications of video analytics, object detection, natural language processing, medical imaging, and robots, which brings digital transformantion across industries of smart cities, security, industrial automation, smart factories.
reComputer industrial comes with a passive heatsink and a fanless design, making it ideal for use in demanding environments. The passive heatsink allows for efficient cooling without the need for a fan, reducing the risk of component failure due to dust or other contaminants. The fanless design also reduces noise levels and power consumption, making it suitable for use in noise-sensitive environments and minimizing energy costs.
reComputer industrial has 2 RJ45 GbE ports, one of which is a PoE PSE port for providing power over Ethernet to devices like IP cameras. This eliminates the need for a separate power source and makes it easier to deploy network devices in areas without readily available power outlets. The other GbE port is used to connect to a network switch or router, enabling communication with other devices on the network and access to the Internet.
Applications
The reComputer industrial series is a versatile and powerful platform that can be used to develop a wide range of AI-powered applications, enabling digital transformation across industries. Below are some of the applications:
- Video Analytics: Object recognition, tracking, and classification. These capabilities can be used in security systems, traffic monitoring, and smart cities.
- Natural Language Processing: Speech recognition or language translation.
- Medical Imaging: Analyzing medical images to assist with diagnosis or treatment planning.
Supported AI Platforms (continue updating)
We work with edge AI partners, harness the power of cutting-edge AI technology to accelerate edge computing deployment in the real world across industries. Welcome to check out our Edge AI partner program.
Comparison among reComputer Industrial boards
Product Name |
reComputer Industrial J4012 |
reComputer Industrial J4011 |
reComputer Industrial J3011 |
reComputer Industrial J3010 |
reComputer Industrial J2012 |
reComputer Industrial J2011 |
|
NVIDIA Jetson Module | Orin NX 16GB | Orin NX 8GB | Orin Nano 8GB | Orin Nano 4GB | Xavier NX 16GB | Xavier NX 8GB | |
SKU | 110110191 | 110110190 | 110110193 | 110110192 | 110110189 | 110110188 | |
Processor System | AI Performance | 100 TOPS | 70 TOPS | 40 TOPS | 20 TOPS | 21 TOPS | 21 TOPS |
GPU | 1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores | 512-core NVIDIA Ampere architecture GPU with 16 Tensor Cores | 384-core NVIDIA Volta™ GPU with 48 Tensor Cores | ||||
CPU | 8-core Arm® Cortex®-A78AE v8.2 64-bit CPU 2MB L2 + 4MB L3 |
6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3 |
6-core NVIDIA Carmel ARM®v8.2 64-bit CPU, 6MB L2 + 4MB L3 | ||||
Memory | 16GB 128-bit LPDDR5 102.4GB/s |
8GB 128-bit LPDDR5 102.4GB/s |
8GB 128-bit LPDDR5 68 GB/s |
4GB 64-bit LPDDR5 34 GB/s |
16GB 128-bit LPDDR4x 59.7GB/s |
8GB 128-bit LPDDR4x 59.7GB/s |
|
Video Encode | 1*4K60 (H.265) | 3*4K30 (H.265) | 6*1080p60 (H.265) | 12*1080p30 (H.265) | 1080p30 supported by 1-2 CPU cores | 2*4K60 | 4*4K30 | 10*1080p60 | 22*1080p30 (H.265) 2*4K60 | 4*4K30 | 10*1080p60 | 20*108p30 (H.264) |
||||
Video Decode | 1*8K30 (H.265) | 2*4K60 (H.265) | 4*4K30 (H.265) | 9*1080p60 (H.265) | 18*1080p30 (H.265) | 1*4K60 (H.265) | 2*4K30 (H.265) | 5*1080p60 (H.265) | 11*1080p30 (H.265) | 2*8K30 | 6*4K60 | 12*4K30 | 22*1080p60 | 44*1080p30 (H.265) 2*4K60 | 6*4K30 | 10*1080p60 | 22*1080p30 (H.264) |
||||
Storage | eMMC | - | - | - | - | 16GB eMMC 5.1 | |
Expansion | M.2 Key M PCIe Gen4.0 SSD (M.2 NVMe 2280 SSD 128G included) | ||||||
I/O | Networking | 1* LAN1 RJ45 GbE PoE(PSE 802.3 af 15 W) 1* LAN2 RJ45 GbE (10/100/1000Mbps) |
|||||
USB | 3* USB3.2 Gen1, 1* USB2.0 Type C(Device mode), 1* USB2.0 Type C For Debug UART & RP2040 | ||||||
DI/DO | 4*DI,4*DO,3*GND_DI,2*GND_DO,1*GND_ISO,1*CAN | ||||||
COM | 1* DB9 (RS232/RS422/RS485) | ||||||
Display | 1*HDMI 2.0 Type A | ||||||
SIM | 1* Nano SIM card slot | ||||||
Expansion | Mini PCIe | Mini PCIe for 4G/LoRaWAN® (Module optional) | |||||
Wi-Fi | Support SMD Wi-Fi/Bluetooth (Module optional) | ||||||
M.2 Key B | M.2 Key B support 4G/5G (Module optional) | ||||||
Fan | Fanless, passive heatsink 1*Fan connectors(5V PWM) |
||||||
TPM | 1* TPM 2.0 connector (Module optional) | ||||||
RTC | 1* RTC socket (CR1220 included), 1* RTC 2-pin | ||||||
Camera | 2* CSI (2-lane 15pin) | ||||||
Power | Power Supply | DC 12V-24V Terminal block 2 pin | |||||
Power Adapter | 19V Power Adapter(without power cord) | ||||||
Mechanical | Dimensions (W x D x H) | 159mm*155mm*57mm | |||||
Weight | 1.57kg | ||||||
Installation | Desk, DIN rail, wall-mounting, VESA | ||||||
Environment | Operating Temperature | -20 ~ 60°C with 0.7m/s | |||||
Operating Humidity | 95% @ 40 °C (non-condensing) | ||||||
Vibration | 3 Grms @ 5 ~ 500 Hz, random, 1 hr/axis | ||||||
Shock | 50G peak acceleration (11 msec) | ||||||
OS | Pre-installed Jetpack 5.1.x (above) (provide Linux OS with board support package) | ||||||
Certification | FCC, CE, RoHS, UKCA | ||||||
Warranty | 2 Years |
For a more comprehensive overview of the Jetson-powered devices, services that we offer and applications together with other partners, please visit our Jetson Catalog
Hardware Overview
Full System
Carrier Board
Desktop, Wall Mount, DIN Rail, VESA mount to fit in anywhere
You can either place the device on a desk, mount the device on a VESA mount or mount it on a wall with the back screw holes. You can also place the device on a DIN Rail with the included brackets.
Part List
reComputer Industrial |
x1 |
Mounting bracket |
x2 |
DIN rail bracket |
x1 |
Bracket screw |
x4 |
16-Pin Terminal Block for DIO |
x1 |
19V Power adapter (power cord sold separately) |
x1 |
2-Pin Terminal block power connector |
x1 |
Note
If you want to use SSDs with reComputer, we only recommend you choose the 128GB, the 256GB, and the 512GB versions from Seeed, because some of the SSDs in the market will work with this product under a particular JetPack version and some will not work with a different JetPack version. Even the official NVIDIA dev kits have the same behavior with SSDs.
Note
Since the product does not come with a power cord, please select a suitable power cord according to your region from the "Also Add:" section which can be found on the top right of this page (below "ADD TO CART" button)
Accessories Information
Please kindly know that the accessories below are not included in the package. We provide the information here to help you choose the appropriate accessories.
Type |
Product Name |
4G |
EC25EUXGA-MINIPCIE:EC20CEHCLG-MINIPCIE |
5G |
SIM8202G-M2 |
LORaWAN |
Wio-WM1302 LoRaWAN Gateway Module (SPI) - US915 - M |
TPM |
TPM2.0 module with Infineon SLB9670 |
Wi-Fi/Bluetooth |
BL-M8723DU1 |
GPS |
EC25EUXGA-MINIPCIE |
FAQ:
Q: Can I use Mini PCIe for 4G/LoRaWAN® and M.2 Key B for 4G/5G at the same time?
A: No, Only one of these can be used at a time.
ECCN/HTS
HSCODE | 8471504090 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
KC | 1 |
RoHS | 1 |
UKCA | 1 |