
Explore measured model performance on reCamera Pro across object detection, pose estimation, segmentation, classification, and depth estimation.
Explore AI models successfully deployed on reCamera Pro, with reference code, setup instructions, and benchmark results available on GitHub. More deployment examples are continuously being added, with a growing focus on cv models.
- Send me a message if someone walks by.
- Take a photo when you see a cat.
- Start recording if someone enters the area.
| Al Performance | 3TOPS @ INT8 |
| SOC | RV1126B |
| CPU | Quad-core Arm Cortex-A53 processor |
| MCU | RISC-V MCU as Co-processor |
| Memory | 2GB/4GB |
| eMMC | 16GB |
| Operating System | Buildroot |
| Video Codec | Supports 4K@45fps H.264/H.265 encoding and 4K30 decoding |
| Camera Sensor | SC850SL |
| Optical Format | 1/1.8-inch, starlight-level |
| Pixels | 8MP |
| Pixel Size | 2.0μm |
| Resolution | 3840×2160 |
| Max Frame rate | 4k30fps |
| Output Format | RAW,MP4,JPG |
| lens mount | M12 x 0.5mm |
| Focal Length | 2.75mm |
| Aperture | F2.4 |
| FOV | 123°±5° |
| Minimum Focus Distance | 0.6m \~ Infinity |
| Focus Distance(DOF) | 2.7m |
| Ethernet | 1000Mbps |
| Wireless | Wi-Fi 2.4G/5G WIFI 5.0 Bluetooth 5.4 |
| USB | USB Type-C(3.0) |
| Expansion | removable TF card (up to 512GB, not included) |
| CSI | Supports 2-channel 4-wire MIPI-CSI interfaces |
| Output Port | 2 x CAN 2 x GPIO 1 x UART 1 x Debug UART 1 x MIPI DSI |
| Button | A custom button |
| Status Light | Power indicator light*1, Status indicator light*1 |
| Fill Light | / |
| Mic | mic * 2 |
| Speaker | Built-in speaker |
| Dimension | 67*67*89.8mm |
| Power Supply | 12V 2A(DC),POE,TYPE-C,Battery(7.4V) |
| Weight (Net) | 324g±1g |
Quick Start : https://wiki.seeedstudio.com/recamera_pro_getting_started/
Deploy Your Own AI Model:https://wiki.seeedstudio.com/recamera_pro_model_path/
Build AI Workflows with Web UI:https://wiki.seeedstudio.com/recamera_pro_first_recording
Develop with AI Coding Agents: https://wiki.seeedstudio.com/recamera_pro_development_cpp_skill/
reCamera Pro | x1 |
Power Adapter( US, UK, EU, AU) | x1 |
Type-C Data Cable | x1 |
Powered by the Rockchip RV1126B with a 3 TOPS NPU, it runs computer vision, VLM, LLM, and speech AI directly at the edge. With 8MP starlight imaging, one-click AI model training, built-in Web UI, event-driven workflows, open HTTP APIs, and broad industrial protocol support, reCamera Pro enables rapid development and deployment of intelligent AI solutions for smart security, industrial automation, and IoT applications.A powerful Edge AI camera that can see, hear, sense, and understand the physical world.