![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
USB Cable and Charger Tester Advanced version - qualMeter X
- 10+: $61.00
YOU MAY LIKE THIS
PRODUCT DETAILS
QooPow™ qualMeter is a revolutionary, smart and cost-efficient DIY device, which can simply help you to diagnostic and get to know the quality of your USB cables and chargers in a glance without any technical background.
qualMeter helps to address some common issues with USB cables and chargers, such as slow charging, cable/charger gets hot, shorted cables, slow data transferring and so on. It also prevents you from unsafe charging by detecting defective cables and chargers.
QooPow™ qualMeter is suitable for wide range of mainstream cables including Micro, Mini USB, 8-pin, 30-pin, and Type C and is compatible with most of major 5v USB chargers.
qualMeter X is more for geeks and technicians as it has more advanced features which would require some basic electrical knowledge.
What are the differences between qualMeter Basic and X?
1 x qualMeter X
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 26g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9030339000 |
USHSCODE | 90308901 |
UPC | 841454119548 |