![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
nRF52840 Micro Development Kit
The nRF52840-MDK is a versatile, easy-to-use IoT hardware platform for Bluetooth 5, Bluetooth Mesh, Thread, IEEE 802
- 10+: $36.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
The nRF52840-MDK is a versatile, easy-to-use IoT hardware platform for Bluetooth 5, Bluetooth Mesh, Thread, IEEE 802.15.4, ANT, and 2.4GHz proprietary applications using the nRF52840 SoC.
The development kit comes with a fully integrated debugger (also known as DAPLink) that provides USB drag-and-drop programming, USB Virtual COM port, and CMSIS-DAP interface.
The nRF52840-MDK kit contains a Microchip USB 2.0 Hi-Speed hub controller with two downstream ports: one for the DAPLink interface and one for the nRF52840 USB device controller. The kit also features ultra-low power 64-Mb QSPI FLASH memory, programmable user button, RGB LED, up to 24 GPIOs, antenna selection for custom applications.
It supports the standard Nordic Software Development Tool-chain using GCC, Keil, and IAR. It can also be used to play with many popular frameworks, such as nRF5 SDK, nRF5 SDK for Mesh, OpenThread, ZigBee 3.0, Mbed OS 5, Zephyr, Mynewt, Web Bluetooth, iBeacon, Eddystone, and more.
Nordic nRF52840 System-on-Chip
The nRF52840 SoC is built around a 32-bit ARM® Cortex®-M4F processor optimized for ultra-low power operation, combining Bluetooth 5, Bluetooth Mesh, Thread, IEEE 802.15.4, ANT and 2.4GHz proprietary. It is also featured with on-chip NFC-A tag and on-chip USB 2.0 (Full speed) controller. The SoC is developed with 1 MB FLASH and 256 kB RAM.
Tip
Don't forget to check our blog Introducing nRF52832 and nRF52840 Product Family to learn more Nordic products and the difference between them!
Features
-
Nordic nRF52840 System-on-Chip
- ARM® Cortex®-M4F processor optimized for ultra-low power operation
- Combining Bluetooth 5, Bluetooth Mesh, Thread, IEEE 802.15.4, ANT and 2.4GHz proprietary
- On-chip NFC-A tag
- On-chip USB 2.0 (Full speed) controller
- ARM TrustZone® Cryptocell 310 security subsystem
- 1 MB FLASH and 256 kB RAM
-
Program/Debug options with DAPLink
- MSC - drag-n-drop programming flash memory
- CDC - virtual com port for log, trace and terminal emulation
- HID - CMSIS-DAP compliant debug channel
- WEBUSB HID - CMSIS-DAP compliant debug channel
-
Microchip 2-Port USB 2.0 Hi-Speed Hub Controller
-
External ultra-low power 64-Mb QSPI FLASH memory
-
Up to 24 GPIOs available via headers
-
IF Boot/Reset Button
-
User-programmable Button and RGB LED
-
On-board 2.4G chip antenna
-
U.FL connector selectable for external antenna
-
3.3V regulator with 1A peak current output
-
VBUS & VIN Power-Path Management
-
Reversible USB 3.1 Type-C Connector
-
Breadboard-friendly with dual 18-Pin headers
-
Measures 1.97" x 0.9" x 0.51" (50mm x 23mm x 13mm) with headers soldered in
Comparison of nRF52840 and nRF52832
NRF52832 | NRF52840 | |
---|---|---|
Processor | ARM_ Cortex_-M4 32-bit processor with FPU, 64 MHz | 32-bit ARM_ Cortex_-M4F @ 64 MHz |
RAM | 32/ 64 KB | 256 KB |
Flash | 256/ 512 KB | 1 MB |
NFC | YES (For pairing) | YES (For pairing) |
Package | 6×5 mm QFN-48/ 3.0 x3.2 mm WL-CSP | 7×7 mm AQFN-73 |
Operating channel | -40 -85 C | -40 -85 C |
TX power (Max) | 4dBm | 8dBm |
RX sensitivity | -96 dBm @ 1Mbps for BT 4.2 | -103 dBm @125 Kbps |
-99 dBm @ 500 Kbps | ||
-96 dBm @ 1Mbps | ||
-92 dBm @ 2Mbps for BT 5.0 . | ||
Support data rate | 1Mbps/ 2Mbps for BLE and 2.4 GHz | 125Kbps / 500Kbps / 1 Mbps / 2 Mbps for BLE |
250 Kbps for 802.15.4 | ||
1Mbps / 2Mbps for 2.4GHz | ||
TX current | 7.5 m A @4dBm DC-DC | 13.6 m A @ 8 dBm DC- DC/ 3V |
5.3 m A @0dBm DC-DC | 7.3 m A @ 4 dBm DC-DC / 3V | |
5.3 m A @ 0 dBm DC-DC/ 3 V | ||
RX current | 9.7 m A @ 3V DC-DC | 5.4 m A @ 3V DC-DC |
Sleep current | 0.3 _ A @system off | 0.3 _ A @system off |
Serial interface | 2x I2C master/slave | 2x I2C master/slave |
3x SPI master/slave | 4x SPI master/slave | |
1x UART CTS/ RTS | 1x QSPI | |
1x I2S | 2x UART CTS/ RTS | |
1x PDM | 1x I2S | |
1x QDEC | 1x PDM | |
1x QDEC | ||
Supply voltage | 1.7 -3.6 V | 1.7 _ 5.5 V |
Pin Out
Technical details
Dimensions | 50mm x23mm x13mm |
Weight | G.W 36g |
Battery | Exclude |
Part List
nRF52840-MDK Board | 1 |
USB 3.1 Type-C Cable | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewI am satisfied with the order