![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MDK nRF52840 Dongle - Versatile Multi-Protocol, Ultra-Low Power, Enhanced Security
The nRF52840 Micro Dev Kit USB Dongle: A versatile, energy-efficient, and secure development platform with multi-protocol support, ample storage, and a convenient USB dongle form factor.
- 10+: $9.95
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is a compact and affordable development platform that utilizes the powerful nRF52840 multi-protocol SoC, all conveniently packed into a USB dongle form factor.
Featuring a programmable user button, RGB LED, and up to 12 GPIOs, the nRF52840 Micro Dev Kit USB Dongle offers versatility and flexibility for various applications. It also comes with a built-in 2.4G chip antenna.
This USB dongle can serve as a cost-effective solution for Bluetooth 5, Thread, 802.15.4, ANT, and 2.4GHz multi-protocol node development. Additionally, it can be used as a Network Co-Processor (NCP) by simply connecting it to a PC or any other USB-enabled device.
Feature
- Versatile multi-protocol support: Bluetooth 5, Bluetooth Mesh, Thread, Zigbee, 802.15.4, ANT, and 2.4GHz proprietary protocols in one device.
- Ultra-low power Cortex-M4F processor: Optimized for energy efficiency.
- Enhanced security: ARM TrustZone Cryptocell 310 security subsystem onboard.
- Ample storage and expandability: 1MB flash, 256KB RAM, and up to 12 GPIOs.
- Convenient form factor: Compact USB dongle with breadboard-friendly headers.
Hardware Specification
-
Nordic nRF52840 System-on-Chip
-
ARM® Cortex®-M4F processor optimized for ultra-low power operation
-
Combining Bluetooth 5, Bluetooth Mesh, Thread, IEEE 802.15.4, ANT and 2.4GHz proprietary
-
On-chip NFC-A tag
-
On-chip USB 2.0 (Full speed) controller
-
ARM TrustZone® Cryptocell 310 security subsystem
-
1 MB FLASH and 256 kB RAM
-
-
Up to 12 GPIOs available via headers
-
User programmable Button and RGB LED
-
On-board 2.4G chip antenna
-
3.3V regulator with 1A peak current output
-
VBUS & VIN Power-Path Management
-
Convenient USB dongle form factor
-
Breadboard-friendly with dual 10-Pin headers
-
Measures 1.65" x 0.7" x 0.16" (42mm x 18mm x 4mm) without headers soldered in
Pinout Diagram
Technical details
Dimensions | 42mm x18mm x4mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
nRF52840 Micro Dev Kit USB Dongle | 1 |
10 Pin Header | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | 841454121497 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewi like the product - java scripting - otherwise more wireless features
-
from order viewI am satisfied with the order
-
from order viewVery useful and easy to use