![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
nRF52832 Micro Development Board
The nRF52832-MDK is a fully open-source, versatile single-board development kit for Bluetooth® low energy, ANT, and 2.4GHz proprietary applications using the nRF52832 SoC.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
-
Nordic Semiconductor nRF52832 for Bluetooth® low energy, ANT, and 2.4GHz proprietary applications
-
ARM® Cortex™-M4F, 512kB Flash Memory + 64kB RAM
-
Support multi-frameworks such as nRF5 SDK, nRF5 SDK for Mesh, Mbed OS 5, Zephyr, Mynewt, JerryScript, Espruino, MicroPython, Web Bluetooth, Eddystone, etc.
-
NFC™-A tag
-
Program/Debug options with DAPLink
-
MSC - drag-n-drop programming flash memory
-
CDC - virtual com port for log, trace and terminal emulation
-
HID - CMSIS-DAP compliant debug channel
-
Up to 24 GPIOs at headers
-
Onboard Reset Button and
-
2.4GHz chip antenna
-
3.3V regulator with 1A peak current output
-
VBUS & VIN Power-Path Management
-
Breadboard-friendly
-
48mm x 18mm x 13mm with headers soldered in
Description
The nRF52832-MDK is a fully open-source, versatile single-board development kit for Bluetooth® low energy, ANT, and 2.4GHz proprietary applications using the nRF52832 SoC.
The kit provides access to 24 I/Os and interfaces via headers and has an RGB LED which is user-programmable. It also has a 2.4GHz chip antenna on board which is quite convenient to develop IoT wireless applications.
It supports the Nordic official SDK using GCC, Keil, and IAR. Program/Debug options on the kit are DAPLink.
The nRF52832-MDK can also be used to play with multi-frameworks such as nRF5 SDK, nRF5 SDK for Mesh, Mbed OS 5, Zephyr, Mynewt, JerryScript, Espruino, MicroPython, Web Bluetooth, Eddystone, etc.
nRF52832-MDK can be flashed via DAPLink, which provides methods to program and debug an application running on ARM processors via SWD.
Using the CMSIS-DAP interface, the board can be flashed via the USB storage interface (drag-and-drop) and also via pyOCD.
Tech Support
Please contact [email protected] for technical support.
Technical details
Dimensions | 48mm x18mm x13mm |
Weight | G.W 14.5g |
Battery | Exclude |
Part List
nRF52832-MDK | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
Nice
-