![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
nRF52832-MDK V2 IoT Micro Development Kit
YOU MAY LIKE THIS
PRODUCT DETAILS
The nRF52832-MDK V2 is a fully open-source, plug-and-play, versatile single board development kit for Bluetooth® low energy, ANT and 2.4GHz proprietary applications using the nRF52832 SoC.
The kit gives access to 24 I/Os and interfaces via headers and has a RGB LED which is user-programmable. It also has a 2.4GHz chip antenna onboard which is quite convenient to develop IoT wireless applications.
It supports the Nordic offical SDK using GCC, Keil and IAR. Program/Debug options on the kit is DAPLink.
The nRF52832-MDK V2 can also be used to play with multi-frameworks such as: nRF5 SDK, nRF5 SDK for Mesh, Mbed OS 5, Zephyr, Mynewt, JerryScript, Espruino, MicroPython, Web Bluetooth, Eddystone, etc.
Hardware Specification
nRF52832-MDK V2 provides the following hardware features:
Nordic Semiconductor nRF52832
ARM® Cortex™-M4F
512kB Flash Memory + 64kB RAM
Bluetooth low energy, ANT and 2.4GHz
NFC™-A tag
Program/Debug options with DAPLink
MSC - drag-n-drop programming flash memory
CDC - virtual com port for log, trace and terminal emulation
HID - CMSIS-DAP compliant debug channel
Up to 24 GPIOs at headers
Reset Button
RGB LED
2.4GHz chip antenna
3.3V regulator with 1A peak current output
VBUS & VIN Power-Path Management
Breadboard-friendly
63mm x 18mm x 4mm without headers soldered in
DAPLink Integrated
Arm Mbed DAPLink is an open-source software project that enables programming and debugging application software on running on Arm Cortex CPUs. Commonly referred to as interface firmware, DAPLink runs on a secondary MCU that is attached to the SWD port of the application MCU. Enumerating as a USB composite device, it creates a bridge between your development computer and the CPU debug access port. DAPLink enables developers with:
MSC - drag-n-drop programming flash memory
CDC - virtual com port for log, trace and terminal emulation
HID - CMSIS-DAP compliant debug channel
Pinout Diagram
Technical details
Dimensions | 48mm x18mm x13mm |
Weight | G.W 14g |
Battery | Exclude |
Part List
nRF52832-MDK V2 | 1 |
1x18Pin 2.54mm Header | 2 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | 841454120636 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |