![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
micro:bit Telec version
Micro:bit is a pocket-sized microcontroller designed for kids and beginners learning how to program, letting them easily bring ideas into DIY digital games, interactive projects, and robotics.
YOU MAY LIKE THIS
PRODUCT DETAILS
Key Feature
- Pocket-sized microcontroller designed for kids and beginners
- 25 red LED lights that can flash messages
- Two programmable buttons
- An accelerometer for motion detection
- Low energy Bluetooth connection to interact with other devices and the Internet
Description
Micro:bit is a pocket-sized microcontroller designed for kids and beginners learning how to program, letting them easily bring ideas into DIY digital games, interactive projects, and robotics. You can use your BBC micro:bit for all sorts of cool creations, from robots to musical instruments – the possibilities are endless.
You can code, customize and control micro:bit to bring your digital ideas, games, and apps to life. Measuring 4cm by 5cm, and designed to be fun and easy to use, users can create anything using micro:bit, from games and animations to scrolling stories at school, at home and on the go - all you need is imagination and creativity.
The BBC micro:bit has a lot of features and is completely programmable. It means that each of its LEDs can be individually programmed as can its buttons, inputs and outputs, accelerometer, magnetometer, and Bluetooth Smart Technology. It has 25 red LED lights that can flash messages and two programmable buttons that can be used to control games or pause and skip songs on a playlist. BBC micro:bit can detect motion and tell you which direction you’re heading in, and it can use a low energy Bluetooth connection to interact with other devices and the Internet.
This is the ideal option for makers to get started creating BBC micro:bit projects and inventing solutions (requires a USB cable for programming purposes, and a battery holder & 2x AAA batteries to power your BBC micro:bit if not connected to your computer - sold separately).
The BBC micro:bit has a website full of coding languages, lesson plans, tutorials. Check here and begin your journey with Micro:bit!
Bring your Micro:bit more possibilities
Micro:bit extend boards or hats
- Grove shield for Micro:bit V2.0, this Grove shield allows you to use Grove products on the Micro:bit.
- IoT micro:bit LoRa Node - 915 MHz/868MHz that can make your micro:bit communicate via Lora.
- Kittenbot IO:bit (Shield for micro:bit) extend shield for providing more I/O Pins.
What is Grove?
No jumpers or soldering required, Grove makes it easier to connect, experiment, and simplify the prototyping process significantly. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Each one comes with clear documentation and demo code to help you get started quickly. Not only are these open hardware, but we also have open-source software.
Micro:bit Game consolers or Joysticks
- Frog:bit Gamepad for Micro:bit & Meowbit
- KittenBot Micro:Bit Case - Silicone Sleeve - Red
- KittenBot Micro:Bit Case - Silicone Sleeve - Blue
- KittenBot Micro:Bit Case - Silicone Sleeve - Yellow
- Kittenbot meowbit (Programmable Handheld game console, micro:bit compatible)
- BitPlayer - Micro:bit Game Controller
There are always some kits for you to get started with Micro:bit
Technical details
Dimensions | 52mm x43mm x8mm |
Weight | G.W 28.5g |
Battery | Exclude |
Part List
Micro:Bit Telec version | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
-
-
-
In original box.