![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
mbed Shield
SKU
103030002
The Mbed Shield is the Mbed application board based on Mbed LPC1768 Prototyping Board
- 10+: $22.41
YOU MAY LIKE THIS
PRODUCT DETAILS
The Mbed Shield is the Mbed application board based on Mbed LPC1768 Prototyping Board. Just try imagine controlling Ethernet devices using environmental data from sensors. It integrates a series of external interfaces,such as CAN, Ethernet, USB and 4 standard Grove sockets, all together on a single board.The Mbed Shield is also compatible with other standard Arduino Shields, providing you an even more powerful extension for your Mbed.
Features
Standard shield shape design
Arduino-compatible basepins
Various on-board interfaces: CAN, Ethernet, USB, Grove
Technical details
Dimensions | 150mm x100mm x32mm |
Weight | G.W 73g |
Battery | Exclude |
Part List
mbed shield | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517700000 |
UPC | 841454105985 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review