![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
mBot Ranger - Transformable STEM Educational Robot Kit
- 10+: $169.99
YOU MAY LIKE THIS
PRODUCT DETAILS
What's mBot RangermBot Ranger Robot Kit is a three-in-one STEM educational robot kit which supports 3 building forms: robot tank, three-wheel racing car, and a self-balance car. Program & Control mBot Ranger via iPad, tablets, or laptop to start your exploration! |
Off-Road Land RaiderBeing an off-road robot tank, Land Raider is designed to handle a wider variety of terrain than most other vehicles or robot cars. | |
Dashing Raptor, the PredatorTransform your Land Raider easily, turning it into Dashing Raptor, which is a three-wheel racing car that runs/spins fast like a raptor which eager to catch its game. | |
Self-Balance Nervous BirdA smart self-balance car which remains level when driving straight or standing still and leans at an angle when making turns. | |
Powerful MainboardLatest Me Auriga mainboard developed based on open-source Arduino Mega 2560. It provides not only 5 on-board sensors, but also 10 extension ports that enable you to add more functions per needed. | |
Graphical Programming from PCmBot Ranger is fully compatible with mBlock which is a graphical programming environment based on Scratch 2.0 Open Source Code. It makes programming projects and interactive applications easier through simply dragging and dropping function blocks. |
iPad/Tablet ProgrammingIn addition to PC programming, mBot Ranger also supports being programmed from your iPad and tablets with an easy-to-use app – Makeblock HD. Explore with mBot Ranger using the existing projects, or develop your own. | |
Wireless ControlMakeblock HD provides existing projects which enable you to interact with Ranger immediately. Push the button to control Ranger wirelessly and start having fun! | |
Free Online CoursesProvide 16 chapters of courses on graphical programming with Ranger, helping kids to enjoy the fun of programming in various game scenes step by step. | |
Easy WiringModules in this kit all equipped with RJ25 ports for easy wiring. Just by connecting the modules together, robots can be built in a really quick way. All the wiring is simple and very clean. | |
Infinite ExtensibilityFully compatible with Makeblock platform (about 400 parts totally), allowing you to develop more projects or ideas adding Makeblock parts on Ranger or to explore hundreds of free projects online for more fun. |
mBot Ranger VS. mBot
If you're trying to figure out the difference between mBot Ranger and mBot, check this comparison chart.
mBot Ranger | mBot | |
Form(s) | 3 | 1 |
Main Control Chip | Arduino Mega 2560 | Arduino Uno |
Extension Ports | 10 motor/sensor ports | 4 sensor ports |
On-Board Sensor | 6 x sensors, include: Light sensor Ultrasonic sensor Line follower Gyroscope Temp sensor Sound sensor | 3 x sensors, include: Light sensor Ultrasonic sensor Line follower |
LED Lamplets | 12 | 2 |
PC Programming | mBlock | mBlock |
iPad/Tablet | Makeblock HD | mBlockly |
Smartphone App | Under development | mBot app |
Arduino | √ | √ |
Communication | Bluetooth/2.4G | Bluetooth/2.4G |
Online Courses | √ | √ |
Specifications | |
Software and programming | PC-mBlock; iPad/Tablet - Makeblock |
Arduino IDE | |
Main Control Board | Arduino Mega 2560, 256KB flash memory, 8KG SRAM, 4KB EEPROM |
Sensor | 2 x Light sensor 1 x Sound sensor 1 x Gyroscope 1 x Temperature sensor 1 x Ultrasonic sensor 1 x Line follower |
Speaker | 1 x Buzzer |
Battery | 6 x AA battery (not included) |
Motor | 2 x 400 RPM Encoder Motor |
Wireless Communication | Bluetooth/2.4G |
Dimensions | 200 x 165 x 120mm (7.78 x 6.49 x 4.71inch) Max. |
Weight | 1600g (56.44oz) |
Part List
RELATED PRODUCTS
Technical details
Dimensions | 270mm x21.5mm x95mm |
Weight | G.W 1600g |
Battery | Exclude |
Part List
mBot Ranger | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454118862 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |